Wire Protection Conduit Systems

High-Performance Conduit Systems for Interconnect Applications

Metal and Polymer Core Tubing, Fittings, and Assemblies

Series 72 Series 74 Series 75

Conduit is an outstanding alternative to jacketed cables, especially for prototype assemblies, systems with extreme flexibility and physical protection requirements and also when the need for field repair or system expansion is anticipated. Polymer tubing versions are lightweight, durable, flexible and available in a broad range of material choices. Metal-core versions offer crush resistance and high-levels of EMI shielding. Connector-to-conduit backshells, transition fittings, and special adapters are available in factory assembled and user installable styles. Conduit offers outstanding EMI, mechanical and environmental protection including

  • Easy on-site installation and repair
  • Superior crush protection and resistance to projectile damage
  • Reliable E and H field EMI shielding
  • Superior flexibility compared to jacketed cables
  • Superior durability and aging protection from heat, chemicals, and fluids

Glenair is unique in the industry because we produce all our conduit component elements in-house, including extruded polymer tubing, braided EMI shielding, formed metal-core conduit, and machined, die-cast and injection molded backshells, adapters and fittings. In addition, we offer turnkey (wired and un-wired) conduit assemblies made from both Mil-qualified and Glenair commercial components.


Conduit Systems

High-Performance Conduit Systems for Interconnect Applications

Metal and Polymer Core Tubing, Fittings, and Assemblies

Series 72 Series 74 Series 75

  • eBook
  • PDF (Single pages, print friendly)
Economical Annular Polymer-Core Convoluted Tubing and Fittings

Economical Annular Polymer-Core Convoluted Tubing and Fittings

Series 72

Section B

High Performance Helical Polymer-Core Convoluted Tubing and Fittings

High Performance Helical Polymer-Core Convoluted Tubing and Fittings

Series 74

Section C

Flexible Metal-Core EMI/RFI Conduit and Fittings

Flexible Metal-Core EMI/RFI Conduit and Fittings

For Rugged EMI/RFI Applications

Series 75

Section D

Adapters and Transitions

Adapters and Transitions

For Metal-Core and Polymer-Core Convoluted Conduit Systems

Section E

Special Application Conduit Materials, Systems and Fittings

Special Application Conduit Materials, Systems and Fittings

Materials, Backshells and Fittings

Section F

Legacy Pre-Terminated Conduit Assemblies

Legacy Pre-Terminated Conduit Assemblies

Series 72 & 74 Tubing & Series 75 Conduit

  • Legacy Adapter to Adapter
  • Legacy Connector to Adapter
  • Legacy Connector to Connector
28840, 28876, and Other Navy / Shipboard Interconnect and Wire Protection Solutions

Shipboard Interconnect and Conduit Solutions

DLA / US Navy Approved Connectors, Conduits, Boxes, and More for Topside, Ship-to-Shore and other Harsh Naval Applications

From MIL-PRF-24758A "BlueJacket" Conduit Systems to MIL-DTL-28840 Navy Electrical Connectors

Reference

Series Introductions

Do-It-Yourself

Factory Terminated

Conduit Backshells, Fittings and Adapters

Standard Minimum Lengths

Catalog Notes

Product Datasheet

Application Examples

Glenair Video Library

Related Glenair Content