Shrink Boots, Jackets and Braided Shielding

Metal and Polymer Core Conduit Systems

For Extreme Environmental and EMI/RFI Protection
High-Performance

Cable assemblies, exposed to harsh environmental, mechanical and electromagnetic stress are routinely equipped with boots, shields, and jackets designed to protect critical circuits from damage. Glenair offers a complete, turnkey solution to cable and conduit protection that includes innovative lightweight braided EMI/RFI shielding, revolutionary Duralectric™ jacketing, and our full spectrum Series 77 Full Nelson environmental heat shrink boot product family.

Reference

Related Catalogs

Capability Guide > Shrink Boots, Jackets and Shielding

Environmental Shrink Boots

Environmental Shrink Boots

Plus Transitions, Convoluted Boots and Adapters For Harsh-Environment Cable Assemblies
Series 77
TACOM-Approved Environmental Shrink Boots

TACOM-Approved Environmental Shrink Boots

Series 77
Piggyback Boot Backshell Adapters

Piggyback Boot Backshell Adapters

Partially recovered for quick and easy assembly
Heat Shrink Termination (HST) Sleeves

Heat Shrink Termination (HST) Sleeves

AS83519/1 and /2 Type
High-Performance Jacketing Material

High-Performance Jacketing Material

Duralectric™
Cable and conduit jacketing

Cable and conduit jacketing

High-Performance
  • Neoprene
  • Hypalon®
  • EPDM
  • Viton
AmberStrand®

AmberStrand®

Composite metal-clad EMI/RFI braided shielding
ArmorLite™

ArmorLite™

Microfilament nickel-clad stainless steel EMI/RFI braided shielding
EMI/RFI metal braided shielding and fabric braided sleeving

EMI/RFI metal braided shielding and fabric braided sleeving

Industry-Standard
Ground Straps

Ground Straps

For Navy shipboard applications
MIL-DTL-24749 Type IV
ArmorLite™ Microfilament Ground Straps – for Aircraft ESD, Lightning Strike and Other Applications

ArmorLite™ Microfilament Ground Straps – for Aircraft ESD, Lightning Strike and Other Applications

Lighty-Duty, Low Profile
107-098