Mil-Aero Circular Connectors

Mil-Aero Circular Connectors

Environmental, Hermetic and Filter Class
QPL and Commercial

From satellites to ruggedized shipboard and aerospace applications, Glenair supplies virtually every power, signal, or high-speed cylindrical connector configuration currently in active use. From our QPL'd MIL-DTL-38999 hermetic connectors to our revolutionary SuperNine® family of high-performance D38999 Series III type connectors, Glenair is at the forefront in the manufacture and supply of mission critical mil/aero circulars.

Reference

Related Catalogs

Capability Guide > Mil-Aero Circular Connectors

SuperNine®

SuperNine®

Glenair advanced-performance MIL-DTL-38999 Series III type connectors
Environmental Connector Specials

Environmental Connector Specials

Military/Aerospace
Glass-sealed Hermetic Connectors

Glass-sealed Hermetic Connectors

High-Reliability
EMI/EMP Filter connectors

EMI/EMP Filter connectors

Series 240
RJ45 and USB Aerospace/Defense Connectors

RJ45 and USB Aerospace/Defense Connectors

Superseal MIL-DTL-38999 Series III Type
MIL-DTL-38999 Series IV

MIL-DTL-38999 Series IV

Series 234-105
Sav-Con® Connector Savers and Bulkhead Feed-Thrus

Sav-Con® Connector Savers and Bulkhead Feed-Thrus

High-Performance Connector Go-Betweens
MIL-DTL-28840 Connectors and Accessories

MIL-DTL-28840 Connectors and Accessories

Qualified military standard electrical connectors and accessories for shipboard – and all rugged environmental applications