Non-Metallic Tubular Expandable Braid for Wire Harness Protection

Non-Metallic Tubular Expandable Braid for Wire Harness Protection

General Duty / Abrasion ResistanceEconomyTemperature ToleranceFire Resistance

Glenair supplies the industry's broadest range of non-metallic tubular braid for abrasion protection and temperature shielding of wire bundles and cable harnesses in electrical wire interconnect systems. From economical monofilament Nylon, to high-performance bonded and unbonded Nomex®, these bulk tubular expandable braid products are shipped ready for immediate installation and application in high-performance wire protection applications.

Selection Guide


102-101
Ceramic Tubular Braid, Nextel™ 312, 102-101

Ceramic Tubular Braid, Nextel™ 312

102-051
PEEK Tubular Braid, 102-051

PEEK Tubular Braid

102-060
FEP Tubular Braid, 102-060

FEP Tubular Braid

102-071
Tubular Braid, Kevlar®, 102-071

Tubular Braid, Kevlar®

102-072
Nylon Tubular Braid, 102-072

Nylon Tubular Braid

102-073
Black Dacron® Tubular Braid per MIL-C-572G, 102-073

Black Dacron® Tubular Braid per MIL-C-572G

102-020
102-021
102-022
102-023
Expandable Halar®, 102-020, -021, -022, and -023

Expandable Halar®

103-013
Unbonded Tubular Braid, Nomex®, Flame Resistant, 103-013

Unbonded Tubular Braid, Nomex®, Flame Resistant

103-106
Unbonded Tubular Braid, Nomex®, High-Temp Tolerant, 103-106

Unbonded Tubular Braid, Nomex®, High-Temp Tolerant

103-062
Bonded Yarn, Nomex®, 103-062

Bonded Yarn, Nomex®

102-040
102-041
102-042
102-043
Bonded Braid with Lanyard/Tracer, Nomex®, 102-040, -041, -042, 043

Bonded Braid with Lanyard/Tracer, Nomex®

103-080
Camouflage Tubular Braid, Nomex®, Flame Resistant, 103-080

Camouflage Tubular Braid, Nomex®, Flame Resistant

102-001
102-002
Expandable Polyethylene Tubular Braid, 102-001 and -002

Expandable Polyethylene Tubular Braid

102-080
Ryton Tubular Braid, 102-080

Ryton Tubular Braid

100-022
High-Temperature Range PTFE Glass Tubular Braid, 100-022

High-Temperature Range PTFE Glass Tubular Braid