SAE-AS39029 Crimp Contacts

SAE-AS39029 Crimp Contacts

High Performance Pin and Socket Crimp Contacts

Glenair brings a new perspective to the supply of Mil-Spec crimp contacts: High Availability! Whether you need a standard duty socket for a MIL-DTL-28840 connector or an extended duty pin for MIL-DTL-38999 Series III we have got you covered with products that are always in stock — with no dollar or quantity minimums.

In addition to the broadest selection and availability, Glenair also delivers outstanding interconnection compatibility. Glenair QPL SAEAS39029 contacts are guaranted to mate properly and perform at the upper limits of application and specification requirements.

Reference


850-318
M39029/121
Standard Duty Electrical Socket Contact, M39029/121, 850-318

Standard Duty Electrical Socket Contact

850-319
M39029/122
Standard Duty Electrical Pin Contact, M39029/122, 850-319

Standard Duty Electrical Pin Contact

850-001
M39029/56
Standard Duty Electrical Socket Contact, M39029/56, 850-001

Standard Duty Electrical Socket Contact

850-003
M39029/57
Standard Duty Electrical Socket Contact, M39029/57, 850-003

Standard Duty Electrical Socket Contact

850-002
M39029/58
Standard Duty Electrical Pin Contact, M39029/58, 850-002

Standard Duty Electrical Pin Contact

850-021
M39029/63
Standard Duty Electrical Socket Contact, M39029/63, 850-021

Standard Duty Electrical Socket Contact

850-022
M39029/64
Standard Duty Electrical Pin Contact, M39029/64, 850-022

Standard Duty Electrical Pin Contact

850-004
M39029/83
Standard Duty Electrical Pin Contact, M39029/83, 850-004

Standard Duty Electrical Pin Contact

850-005
M39029/84
Standard Duty Electrical Socket Contact, M39029/84, 850-005

Standard Duty Electrical Socket Contact

850-006
M39029/106
Extended Duty Electrical Socket Contact, M39029/106, 850-006

Extended Duty Electrical Socket Contact

850-007
M39029/107
Extended Duty Electrical Pin Contact, M39029/107, 850-007

Extended Duty Electrical Pin Contact