VersaLink™ Bridge Board Level Connectors

VersaLink™ Bridge Board Level Connectors

Bypass High-Loss Board Traces with a Low Insertion-Loss and Low Signal-Latency Point-to-Point Twinax Jumper

The Glenair VersaLink Bridge is a high-density, micro-form factor twinax connector / jumper assembly used to bridge the gap between point A and point B on the board with better signal integrity than native board traces. VersaLink Bridge is equally capable at reducing insertion loss and signal latency for data traffic between an ASIC or FPGA and the I/O.

General Reference


VersaLink Bridge Cable Assembly, GHS4-853-0001

GHS4-853-0001
VersaLink Bridge Cable Assembly

Quick Disconnect, Socket Plug, 853-051

853-051
Quick Disconnect, Socket Plug

Quick Disconnect, Straight Board, Pin Jack, 853-052

853-052
Quick Disconnect, Straight Board, Pin Jack

Quick Disconnect, Right Angle, Pin Board Level Jack, 853-054

853-054
Quick Disconnect, Right Angle, Pin Board Level Jack

Bayonet, Socket Plug, 853-064

853-064
Bayonet, Socket Plug

Bayonet, Straight PCB Mount, Pin Contact Jack, 853-065

853-065
Bayonet, Straight PCB Mount, Pin Contact Jack

Bayonet, Right Angle PCB Mount, Pin Contact Jack, 853-067

853-067
Bayonet, Right Angle PCB Mount, Pin Contact Jack