1–6.6kV Connectors for Deep Sea Oil & Gas Primary Power Junctions
SeaKing™ Power connectors are rated to 10K PSI in open-face or mated condition. These high-voltage (1–6.6kV) and high-amperage (up to 350 Amps) solder cup contact connectors are ready for immediate deployment in overmolded or PBOF configurations for primary power junction applications.
- API 16D and 17E-compliant
- Fully redundant dual O-ring sealing
- Indexable flange or threaded bulkhead designs
- O-ring pressure inspection ports available on all BCR and FCR designs
- Factory acceptance testing in both mated and open-face conditions
- Keyed mating interface for mismate prevention