Glass-Filled Composite Subsea Connectors
SeaKing™ 700 PEEK connectors deliver the same 10K PSI / 700 Bar / 7000m high-pressure performance as stainless steel in a non-metallic, glass-filled composite shell. Discrete connectors, overmolded cables, and PBOF assemblies are available.
- Superior corrosion resistance, durability, and immunity from cathodic delamination
- Lighter weight with lower deployment costs
- Zero magnetic signature
- Galvanically compatible with all metal materials