SeaKing™ Junior Miniature 5K PSI Dry-Mate Underwater Connectors and Cables

SeaKing™ Junior Miniature 5K PSI Dry-Mate Underwater Connectors

High-Density, Dry-Mate 5000 PSI Subsea Connectors for Lighter-Duty ROV Applications

Series 701 SeaKing™ Junior connectors are the perfect choice for harsh-environment oil & gas industry equipment. Equipped with single piston seal nitrile O-rings, these 5000 PSI pressure-rated (mated condition) connectors feature high-density crimp-contact or solder cup inserts and are significantly smaller than the larger form-factor Series 700 SeaKing™. Gold-plated crimp contacts accept #12–30 gage wire. SeaKing™ Junior connectors are backfilled with epoxy potting compound for easy incorporation into overmolded cables.


701-011
701-011 SeaKing™ Junior Cable Connector Plug (CCP)

Cable Connector Plug (CCP)
Supplied as overmolded cables only

701-016
701-016 SeaKing™ Junior Flange Connector Receptacle (FCR)

Flange Connector Receptacle (FCR)
Discrete connectors or pigtail assemblies

701-017
701-017 SeaKing™ Junior Bulkhead Connector Receptacle (BCR)

Bulkhead Connector Receptacle (BCR)
Discrete connectors or pigtail assemblies

701-038
701-038 SeaKing™ Junior PEEK Cable Connector Plug (CCP)

PEEK Cable Connector Plug (CCP)
Glass-filled composite, superior corrosion resistance

701-039
701-039 SeaKing™ Junior PEEK Flange Connector Receptacle (FCR)

PEEK Flange Connector Receptacle (FCR)
Glass-filled composite, superior corrosion resistance

701-040
701-040 SeaKing™ Junior PEEK Bulkhead Connector Receptacle (BCR)

PEEK Bulkhead Connector Receptacle (BCR)
Glass-filled composite, superior corrosion resistance

7071-0067
7071-0067 SeaKing™ Junior Point-to-Point Overmolded Cable Assembly

Point-to-Point Plug-to-Plug Overmolded Cable
Polyurethane overmolded, straight or right-angle ends

7071-0068
7071-0068 SeaKing™ Junior Single-Ended Receptacle Assembly

Single-Ended Receptacle Assembly (FCR or BCR)
Variable cable length, environmental back-end potting