10K PSI Open-Face Pressure-Rated Fiber Optic Connectors, Cables and Jumpers
SeaKing™ Fiber Optic connectors deliver 10K PSI open-face pressure-rated performance for deep water subsea applications. Available in singlemode and multimode configurations with low dB data loss, in both overmolded and Pressure Balanced Oil-Filled (PBOF) assemblies.
Underwater / Subsea Connectors > SeaKing™ Fiber Optic
Overmolded Cable Assembly
SeaKing™ to SeaKing™ or commercial fiber optic connectors
BCR/FCR to Commercial Fiber Optic Pigtail Assembly
For I/O-to-board module applications
PBOF Back-to-Back Assembly
Straight, 45°, or 90° connectors
PBOF Single-Ended Pigtail Assembly
Straight, 45°, and 90° routing