Micro-PSI In-Line Inspection (PIG) Connectors: High Speed Ethernet and Coax RF Solutions

Micro-PSI In-Line Inspection (PIG) Connectors: High Speed Ethernet and Coax RF Solutions

Micro Miniature High Pressure Connectors and Cables for In-Line Pipeline Inspection (ILI) Applications

Series 707

The Series 707 Micro-PSI is a micro miniature10K PSI high-pressure, high-temperature interconnect designed specifically for pipeline inspection applications in Magnetic Flux Leakage and ultrasonic pipeline inspection PIGs. The Micro-PSI insert arrangements feature high-density micro TwistPin layouts for sensor applications and high-speed Gigabit Ethernet, and a Coax contact layout for 2.5 GHz performance. Micro-PSI connectors are supplied as discrete plugs, or overmolded plug cordsets with rugged Viton or Polyurethane jacketing. Bulkhead and flange mount receptacles are 10K PSI open-face pressure sealed, and incorporate fused vitreous glass inserts for <1x10-7 scc He/sec hermetic performance. Serviceable O-rings on plugs and face O-rings on receptacles provide high-reliability sealing.

  • 10,000 PSI pressure rated
  • 2.5 GHz Coax
  • Less than 1 x 10-7 scc He/sec @ 1 ATM pressure differential
  • Special-purpose high density (.056" contact spacing) intelligent inspection (PIG) connector series
  • 2 Amp high-speed Gigabit Ethernet-ready
  • -20° to +150°C temperature range
  • High-density, small form-factor

General Reference


Micro-PSI Underwater PIG Connectors

Micro-PSI Underwater PIG Connectors

Micro Miniature High Pressure Connectors and Cables for In-Line Pipeline Inspection (ILI) Applications

  • eBook
  • PDF (Single pages, print friendly)
707-0264-1
Micro-PSI Cable Connector Plug, 707-0264-1

Micro-PSI Cable Connector Plug

707-0264-5
Micro-PSI Cable Connector Receptacle, 707-0264-5

Micro-PSI Cable Connector Receptacle

707-0264-6
Micro-PSI Flange Mount Receptacle, 707-0264-6

Micro-PSI Flange Mount Receptacle

707-0264-7
Micro-PSI Bulkhead Mount Receptacle, 707-0264-7

Micro-PSI Bulkhead Mount Receptacle

707-0521
Micro-PSI Plug Connector with Banding Platform, 707-0521

Micro-PSI Plug Connector with Banding Platform

7071-0069
Micro-PSI Overmolded Plug-to-Plug / Pigtail Cable Assembly, 7071-0069

Micro-PSI Overmolded Plug-to-Plug / Pigtail Cable Assembly

7071-0572
Micro-PSI Flying-Lead Pigtail Assembly, 7071-0572

Micro-PSI Flying-Lead Pigtail Assembly

7071-1375
Micro PSI COAX Plug to Plug Cable Assembly, 7071-1375

Micro PSI COAX Plug to Plug Cable Assembly

7071-0730
Micro PSI COAX Flying Lead Assembly, 7071-0730

Micro PSI COAX Flying Lead Assembly

709-100
709-101
709-100 Micro-PSI Pressure-Rated Protective Covers: 709-101 Plug / 709-100 Receptacle

Micro-PSI Pressure-Rated Protective Covers: 709-101 Plug / 709-100 Receptacle