SuperSeal™ MIL-DTL-28840 Naval Connectors

SuperSeal™ MIL-DTL-28840 Naval Connectors

Ruggedized USB and RJ45 Connectors Ideally Suited for Naval Applications

MIL-DTL-28840 type connectors available with USB or RJ45 inserts offer superior IP67 sealing (USB, RJ12 and RJ45 plugs and receptacles) in the unmated condition. Corrosion resistant shells – made from aluminum, stainless steel and marine bronze – and popular finishes including cadmium olive drab over electroless nickel, black cadmium over nickel and our 1000 Hour Grey™ are available to meet the requirements of your specific application, contact factory for additional material and finish options. Connectors are available in shell size 15 for USB and size 15 or 17 for RJ12 and size 15 or 17 for RJ45 with various termination options available.

Related Catalog

Download the complete catalog:
SuperSeal™ MIL-DTL-28840 Naval Connectors [ 7 MB pdf ]
900-320

900-320

RJ12 Coupler Connector
900-300

900-300

RJ45 Coupler Connector
900-301

900-301

RJ45 Connector with Crimp Removable Size 22 Contacts
900-340

900-340

USB 2.0 Type A Coupler
900-345

900-345

Coupler with USB to Crimp Removable Size 22 Contacts