Rugged Environmental 5015 Intermountable Reverse Bayonet Connectors with IP67 Sealing, Robust Insert-to-Shell Grounding, and Complete Range of Wire, Cable, and PCB Terminations
- USB 2.0 plug and receptacle versions
- Crimp, solder-cup, PC-tail, and wire termination options
- Available backshells provide strain-relief and environmental protection
- Intermountable 5015 style reverse-bayonet connectors for heavy-duty industrial and transportation applications
- Superior sealing — IP67 open face and IP68 mated — for complete system protection against water, sand and dust
- Highly durable USB design, including enhanced operating temperature, increased life-cycle, and rugged vibration and shock performance
Reference
SuperSeal™ > ITS USB 2.0 Connectors
 |
Coupler with Accessory Threads and USB Male-to-Female (Plug) or Female-to-Female (Receptacle) |
 |
Receptacle with USB Female Interface to PC Tail Termination |
 |
Receptacle with USB Female Interface to Solder Cup Termination |
 |
Connectors with USB Male (Plug) or Female (Receptacle) to Crimp Removable Contacts |
 |
Feedthrough Receptacle with USB Female-to-Female Interface |
 |
Connector and Backshell
- with Banding Porch and Shrink Boot Groove
- with Pigtail
- with Internal Metric Thread Backshell
- with Metallic Cable Gland, with or without Pigtails
|