High-Speed Ethernet, Datalink, and Video Interconnect Solutions Incorporating Coax, Twinax, Quadrax and El Ochito® Octaxial Shielded Contact Technologies
MIL-DTL-38999 Series III Type
Plug and receptacle connectors IAW D38999 with special inserts to accommodate high-speed, shielded contacts. Pre-wired factory cable jumpers for all solutions.
- Size 22D SpeedMaster™ solutions from one to seven contact insert arrangements.
- Tooled and ready-to-ship high-speed hybrid insert arrangement connectors for size #8, #12, and #16 shielded contacts. Nineteen layouts for High-Speed Coax, Twinax, Quadrax and El Ochito® contact solutions.
- Supported applications: 10/100/1G/10G BASE-T Ethernet, analog/digital video, 1553 databus and general RF or differential data transmission.
- El Ochito® contact technology: El Ochito® for 10G Ethernet (El Ochito® white), USB 3.0 (El Ochito® blue), and Multi gigabit datalink (El Ochito® red) applications such as HDMI, SATA and Displayport. Available pigtail and jumper assemblies.
- SpeedMaster™ 10G Ethernet contact solution featuring industry standard size 22D contacts for fast easy termination and repairability.
General Reference
Contact Arrangements
PCB Footprints
Panel Cutouts and Other Specifications
SuperNine > High-Speed
On this page...
El Ochito®: The Ultimate High-Speed Contact
"The Little Eight": Eight miniaturized contacts in a standard size #8 shielded module, with dramatic size and weight reduction compared to all other available solutions.
Reference
 |
600-280 Tool Kit combines all the tools necessary to terminate El Ochito red, blue, and white contacts. Great for customers looking to terminate el Ochito® contacts to cables. Unit includes portable protective case with cutout foam for ease of transportation. Order by kit level for simplified ordering. Customize tool kit contents to meet your specific requirements. Additional foam cutout cavities allow for easy to upgrade your kit as you increase your el Ochito tool collection.
For full-range of El Ochito Contact Termination/Installation Kit options for other Glenair connector series (ARINC, 792, 28, 801, 805, 806, and 816), please see:
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
Size #8 Contacts
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- 24 AWG S/UTP Cat 6A Cable / 963-037-24
S/UTP 24 AWG cable is specially designed for airborne 10 Gigabit Ethernet applications. Twisted pairs are separated by a fluoropolymer spline for reduced crosstalk and attenuation. This 200°C rated cable is Skydrol resistant, RoHS compliant and meets FAA FAR Parts 23 and 25 Appendix F flammability requirements. Laser-markable white PTFE jacket withstands abrasion and chemicals. Meets ANSI/TIA-568-C.2 Category 6A performance up to 246 feet.
- 24 AWG S/FTP Cat 6A Cable / 963-033-24
S/FTP 24 AWG cable has an individual foil shield around each data pair for reduced crosstalk and attenuation. This high data rate Ethernet cable features a unique cable jacket material and high-density construction that significantly reduces weight and diameter. Meets ANSI/TIA 568-C.2 Category 6A requirements up to 80 meters (262 feet). Qualified to SAE AS6070.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- 26 AWG S/UTP Cat 6A Cable / 963-003-26
S/UTP 26 AWG cable is small, lightweight and flexible. Twisted pairs are separated by a fluoropolymer spline for reduced crosstalk and attenuation. This 200°C rated cable is Skydrol resistant, RoHS compliant and meets FAA FAR Parts 23 and 25 Appendix F flammability requirements. Rugged, laser-markable PTFE jacket withstands abrasion and chemicals. Meets ANSI/TIA-568-C.2 Category 6A performance up to 188 feet.
- 26 AWG S/FTP Cat 6A Cable / 963-033-26
S/FTP 26 AWG cable has an individual foil shield around each data pair for reduced crosstalk and attenuation. This high data rate Ethernet cable features a unique cable jacket material and high-density construction that significantly reduces weight and diameter. Meets ANSI/TIA 568-C.2 Category 6A requirements up to 65 meters (213 feet). Qualified to SAE AS6070.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- SuperSpeed USB Cable / 963-118
90 ohm commercial-grade cable features PVC jacket. SuperSpeed data pairs feature low dielectric constant foamed PE insulation. Each SuperSpeed pair has an aluminized polyester shield. Overall shield is aluminum foil and aluminum wire braid.
- SuperSpeed USB Cable / 963-110
High performance, high temperature cable delivers dependable signal integrity over longer cable lengths. Fluoropolymer jacket can be laser-marked. Low-skew SuperSpeed data pairs have individual braid shields.
|
Turnkey Factory-Terminated El Ochito Pigtail and Jumper Assemblies
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
Save assembly time and cost with pre-wired, 100% tested El Ochito® "White" assemblies. These single-ended cables have Ochito "White" contacts terminated to Category 6A aerospace-grade shielded cable. Supplied with cable sealing boot if applicable. Compatible with Glenair Series 23 connectors. Designed to meet the requirements of MIL-DTL-38999, SAE AS39029. El Ochito contacts should be installed in keyed connectors before mating to prevent misalignment and contact damage.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
Lower installed cost. 100% tested. Save assembly time and cost with pre-wired El Ochito® "White" assemblies. These pin-to-socket cables have El Ochito "White" contacts terminated to Category 6A aerospace-grade shielded cable. Supplied with cable sealing boot if applicable. These pre-wired El Ochito contacts snap into connector body without requiring an insertion tool. Remove contacts with plastic tool 859-049. Compatible with Glenair Series 23 connectors. Designed to meet the requirements of MIL-DTL-38999, SAE AS39029. El Ochito contacts should be installed in keyed connectors before mating to prevent misalignment and contact damage.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
El Ochito-to-RJ45. Two cable options: commercial grade (8571-0003) or flight-grade (8571-0004) Cat6A. Save assembly time and cost with pre-wired El Ochito® "White" assemblies. Cost-effective commercial grade assemblies are perfect for LAN testers and de-bugging. High performance engineered fluoropolymer aerospace grade assemblies have foil shields on each wire pair. Compatible with Glenair Series 23 connectors. Operating temperature -40 to +70°C. Ochito contacts should be installed in keyed connectors before mating to prevent misalignment and contact damage.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
Two cable options: commercial grade or flight-grade. 100% tested. Save assembly time and cost with pre-wired El Ochito® "Blue" SuperSpeed USB assemblies. These single-ended assemblies have Ochito "Blue" contacts terminated to USB 3 shielded cables. Supplied with cable sealing boot. Commercial-grade version has PVC jacket. Aerospace-grade version has high temperature fluoropolymer construction and braided shields on SuperSpeed pairs. Compatible with Glenair Series 23 connectors. Ochito contacts should be installed in keyed connectors before mating to prevent misalignment and contact damage.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
Aerospace-grade or commercial-grade cable. 100% tested. Save assembly time and cost with pre-wired El Ochito® "Blue" SuperSpeed USB assemblies. These assemblies have a pin contact on one end and a socket contact on the other end. Aerospace-grade high temperature cable has fluoropolymer construction. Commercial-grade version has PVC jacket. Compatible with Glenair Series 23 connectors. Supplied with cable sealing boot. Ochito contacts should be installed in keyed connectors before mating to prevent misalignment and contact damage.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
USB 3.0 Connectors. Commercial grade. 100% tested. Save assembly time and cost with pre-wired El Ochito® "Blue" SuperSpeed
USB assemblies. These assemblies have El Ochito "Blue" contacts wired to USB 3.0 connectors. Supplied with cable sealing
boot. Compatible with Glenair Series 23 connectors. El Ochito contacts should be installed in keyed connectors before mating
to prevent misalignment and contact damage.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
Save assembly time and cost with pre-wired, 100% tested El Ochito® "Red" assemblies for multi-gigabit datalinks. These single-ended cables have Ochito "Red" contacts terminated to high performance flight-grade 100 ohm shielded twisted pair cable. Supplied with cable sealing boot. Compatible with Glenair Series 23connectors. Designed to meet the requirements of MIL-DTL-38999 and SAE AS39029. Ochito contacts should be installed in keyed connectors before mating to prevent misalignment and contact damage.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
Save assembly time and cost with pre-wired, 100% tested El Ochito® "Red" assemblies for multi-gigabit datalinks. These pin-to-socket cables have El Ochito "Red" contacts terminated to high performance flight-grade 100 ohm shielded twisted pair cable. Supplied with cable sealing boots. Compatible with Glenair Series 23 connectors. Designed to meet the requirements of MIL-DTL-38999 and SAE AS39029. El Ochito contacts should be installed in keyed connectors before mating to prevent misalignment and contact damage.
|
 |
Plug Adapter and Receptacle Adapter
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
Test your system or cable while preventing damage to expensive cables with El Ochito® test adapters. These test adapters properly align test contacts without the added expense and time-consuming labor of mating connectors. Insert adapter cable into adapter, then push test adapter into Device Under Test (DUT). No tool is required to insert and remove adapter cable.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- G6 = Plug, with EMI Spring
- 05 = Receptacle, In-Line
- 07 = Receptacle, Jam-Nut with Standard Standoff Thread
- 00 = Receptacle, Wall-Mount with Slotted Holes and Stand Off with Standard Threads
- CM = Receptacle, Wall-Mount with Metric Clinch Nuts
- CS = Receptacle, Wall Mount with Standard Clinch Nuts
- D0 = Receptacle, Wall Mount with Thru-Holes
- HM = Receptacle, Wall Mount with Metric Helicoils
- HS = Receptacle, Wall Mount with Standard Helicoils
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- G6 = Quick Disconnect Plug
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- 07= Receptacle, Jam-Nut
- 00 = Receptacle, Wall-Mount with Slotted Holes
- CM = Receptacle, Wall Mount with Metric Clinch Nuts
- CS = Receptacle, Wall Mount with Standard Clinch Nuts
- HM = Receptacle, Wall Mount with Metric Helicoils
- HS = Receptacle, Wall Mount with Standard Helicoils
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- 07 = Receptacle, Jam-Nut with Standard Standoff Thread
- 17 = Receptacle, Jam-Nut, with Metric Standoff Thread
- 00 = Receptacle, Wall-Mount with Slotted Holes and Stand Off with Standard Threads
- 10 = Receptacle, Wall-Mount with Slotted Holes and Stand Off with Metric Threads
- CM = Receptacle, Wall-Mount with Metric Clinch Nuts
- CS = Receptacle, Wall Mount with Standard Clinch Nuts
- HM = Receptacle, Wall Mount with Metric Helicoils
- HS = Receptacle, Wall Mount with Standard Helicoils
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- 00 = Receptacle, Wall-Mount with Slotted Holes
- CM = Receptacle, Wall Mount with Metric Clinch Nuts
- CS = Receptacle, Wall Mount with Standard Clinch Nuts
- HM = Receptacle, Wall Mount with Metric Helicoils
- HS = Receptacle, Wall Mount with Standard Helicoils
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
|
Space-Grade, High-Speed Circular, Blind-Mate Connectors
Reference
High-Speed Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose
High-Speed Receptacle, Float-Mount Series, Environmental
High-Speed Plug/Receptacle Series, Adjustable Zero Separation Force
High-Speed Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose
SpeedMaster™ Contact System
High-Speed Contact Modules and Inserts for use in MIL-DTL-38999 Series III Connectors
SpeedMaster™ 10G is a dedicated contact module and interconnect insert package designed for use in MIL-DTL-38999 Series III type SuperNine™ connectors. SpeedMaster™ meets the unique installation, performance requirements, and use preferences of the aerospace industry. Optimized for high-speed Cat 6A Ethernet, the SpeedMaster™ 10G system offers industry-leading NEXT, return loss and insertion loss performance due to its highly-engineered isolation and separation architecture. Easy to assemble, terminate, install, and repair, the SpeedMaster™ 10G utilizes size #22D contacts, tools, and cable, and meets the broad range of aerospace industry requirements for vibration, temperature cycling, durability, and safe, reliable performance. Applications include defense, military and commercial aircraft electronics, in-flight entertainment, medical equipment, rail electronics systems, and industrial automation/robotics.
Reference
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- 858-100 SpeedMaster™ Socket Module
- 858-101 SpeedMaster™ Pin Module
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
Pre-wired SpeedMaster assemblies are 100% tested and ready for use. For use with Series 23 SuperNine connectors with keyed size #8 cavities, these assemblies are available with three termination options: single-ended SpeedMaster contacts on one end, SpeedMaster contacts on both ends, or SpeedMaster contact on one end and RJ45 plug on the other end.
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
- 233-219-G6 Plug D38999/26 Type
- 233-219-05 In-Line Receptacle
- 233-219-07 Jam-Nut Mount Receptacle, D38999/24 Type
- 233-219-00 Slotted Hole, D38999/20 Type
- 233-219-CS Clinch Nut Standard or 233-219-CM Clinch Nut Metric and 233-219-D0 Drilled Holes and 233-219-T0 Tapped Holes
- Helicoils Standard (HS) and Metric (HM)
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
|
 |
MIL-DTL-38999 Series III Type High-Speed Environmental Connectors
|