Hermetic Connectors, Glass-to-Metal, and CODE RED Encapsulant-to Metal Sealing – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Hermetic Connectors, Glass-to-Metal, and CODE RED Encapsulant-to Metal Sealing – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Box, Wall, and Solder Mount Glass-Seal Hermetics for High-Pressure/Low-Leak Applications — Plus Special Crimp Contact and Lightweight CODE RED Hermetic Solutions all IAW MIL-DTL-38999 Series III and Series I Types

  • Available sealing (helium leak rate) from <1×10-7 cc/sec to 1×10-10
  • No material breakdown or aging over time
  • Matched and compression seal glass-to-metal technologies
  • Pressure resistance to 32,000+ PSI
  • Available CODE RED lightweight aluminum hermetics with low-resistance copper contacts
  • DSCC qualified MIL-DTL-38999 Series III glass-sealed hermetics in both pin and socket configurations

General Reference

Contact Arrangements

PCB Footprints

Panel Cutouts and Other Specifications


MIL-DTL-38999 Series III QPL and Glenair Signature SuperNine Hermetic Connectors

  • Triple-Start Stub ACME Mating Series
D38999 Series III Wall & Weld Mount Hermetic Receptacle with Removable Crimp Contacts, 233-265
233-265
D38999 Series III Wall & Weld Mount Hermetic Receptacle with Removable Crimp Contacts
D38999 Series III Jam Nut Mount Hermetic Receptacles with Removable Crimp Contacts, 233-265
233-265
D38999 Series III Jam Nut Mount Hermetic Receptacles with Removable Crimp Contacts
Hermetic Jam-Nut and Box Mount Receptacles with Accessory Thread or Banding Porch, 233-266
233-266
Hermetic Jam-Nut and Box Mount Receptacles with Accessory Thread or Banding Porch
D38999 Series III 1000 PSI Rated, Piston-Sealed Hermetic Receptacle, 2333-2001
2333-2001
D38999 Series III 1000 PSI Rated, Piston-Sealed Hermetic Receptacle
D38999 Series III Cryogenic Hermetic Receptacle, 2333-2003
2333-2003
D38999 Series III Cryogenic Hermetic Receptacle
D38999 Series III Cryogenic Hermetic Feedthrough, 2333-2010
2333-2010
D38999 Series III Cryogenic Hermetic Feedthrough
D38999 Series III High-Pressure Hermetic Bulkhead Feedthrough, 2333-2011
2333-2011
D38999 Series III High-Pressure Hermetic Bulkhead Feedthrough
D38999 Series III Hermetic 1000 PSI Rated Piston Seal Solder Cup Receptacle, 233-277
233-277
D38999 Series III Hermetic 1000 PSI Rated Piston Seal Solder Cup Receptacle
D38999 Series III Hermetic 1000 PSI Rated Piston Seal Crimp Removable Receptacle, 233-278
233-278
D38999 Series III Hermetic 1000 PSI Rated Piston Seal Crimp Removable Receptacle
D38999 Series III Hermetic Bulkhead Feed-Thru with 10G High-Speed Contacts, 233-263
233-263
D38999 Series III Hermetic Bulkhead Feed-Thru with 10G High-Speed Contacts
D38999 Series III Hermetic PC Tail Receptacles with Shielded Contacts, 233-262
233-262
D38999 Series III Hermetic PC Tail Receptacles with Shielded Contacts
D38999 Series III Hermetic PC Tail Receptacles with Threaded Stand-Off, 233-267
233-267
D38999 Series III Hermetic PC Tail Receptacles with Threaded Stand-Off
D38999 Series III Hermetic Dual Flange Receptacles, High-Speed PCB Contacts, 233-268
233-268
D38999 Series III Hermetic Dual Flange Receptacles, High-Speed PCB Contacts
D38999 Series III Hermetic Receptacle with Thermocouple Contacts, 233-271
233-271
D38999 Series III Hermetic Receptacle with Thermocouple Contacts
D38999 Series III Hermetic Bulkhead Feed-Thrus, 233-103-H2 and 233-103-H8
233-103-H2
233-103-H8
D38999 Series III Hermetic Bulkhead Feed-Thrus
D38999 Series III Hermetic Bulkhead Feed-Thrus, 233-103-H7 and 233-103-DH7
233-103-H7
233-103-DH7
D38999 Series III Hermetic Bulkhead Feed-Thrus
D38999 Series III Hermetic Bulkhead Feed-Thru with Shielded Contacts, 233-261
233-261-H2
233-261-H8
D38999 Series III Hermetic Bulkhead Feed-Thru with Shielded Contacts
D38999 Series III Hermetic Bulkhead Feed-Thru with Shielded Contacts, 233-261-H7 and 233-261-DH7
233-261-H7
233-261-DH7
D38999 Series III Hermetic Bulkhead Feed-Thru with Shielded Contacts
D38999 Series III Hermetic Bulkhead Feed-Thru with Thermocouple Contacts, 233-284
233-284
D38999 Series III Hermetic Bulkhead Feed-Thru with Thermocouple Contacts
D38999 Series III Hermetic Bulkhead SAV-CON Feed-Thru, 233-103-H9
233-103-H9
D38999 Series III Hermetic Bulkhead SAV-CON Feed-Thru

SuperNine Series III Lightweight Hermetic Connectors with CODE RED Encapsulant

  • MIL-DTL-38999 Series III Type
  • CODE RED

"Mission-Critical" Hermetic Sealing with 1x10-7 Leak-Rate Performance

Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.

CODE RED is an innovative sealing encapsulant and application process — invented by Glenair — that provides durable hermetic sealing in a lightweight aluminum package. CODE RED allows for the use of conventional gold-plated copper alloy contacts, significantly improving electrical performance. CODE RED hermetic connectors are available now in Glenair SuperNine® (D38999 Series III type), Series 80 Mighty Mouse, and M24308 D-Sub. These connectors deliver reliable, life-of-system 1x10-7 max leak-rate hermetic sealing and special non-magnetic (zero residual magnetism) versions are also available, consult factory.

Reference

Wall Mount or Jam-Nut Mount Receptacle, PC Tails or Solder Cup, 233-250
233-250
Wall Mount or Jam-Nut Mount Receptacle, PC Tails or Solder Cup
Hermetic Jam-Nut Mount, Bulkhead Feed-Thru, 233-251
233-251
Hermetic Jam-Nut Mount, Bulkhead Feed-Thru
Hermetic Jam-Nut Mount, Crimp Removable Contact, 233-252
233-252
Hermetic Jam-Nut Mount, Crimp Removable Contact
Hermetic Jam-Nut Mount with Solder Cup and Banding Porch, 233-253
233-253
Hermetic Jam-Nut Mount with Solder Cup and Banding Porch
Hermetic Jam-Nut Mount with PC Tail Quadrax Contacts, 233-254
233-254
Hermetic Jam-Nut Mount with PC Tail Quadrax Contacts
Hermetic Jam-Nut Mount, PC Tail with Threaded Standoffs, 233-255
233-255
Hermetic Jam-Nut Mount, PC Tail with Threaded Standoffs
Connector Receptacle, RJ45 to Solder Cup Termination, 2330-0131
2330-0131
Connector Receptacle, RJ45 to Solder Cup Termination
Light Weight Hermetic Bulkhead Feedthru Connector with BMB RF Contacts, 2333-2002
2333-2002
Light Weight Hermetic Bulkhead Feedthru Connector with BMB RF Contacts
Jam-Nut Mount Receptacle, 233-256
233-256
Jam-Nut Mount Receptacle