EMI/RFI Filter Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

EMI/RFI Filter Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

EMI/RFI Planar Array Capacitor Filters and Optional TVS Diode-Equipped Interconnects Intermateable with all Standard MIL-DTL-38999 Series III Plugs and Receptacles

General Reference

Contact Arrangements

PCB Footprints

Panel Cutouts and Other Specifications


D38999 Series III Type EMI/RFI Filter Plug Connector with Solder Cup Contacts 240-383P

240-383P
D38999 Series III Type EMI/RFI Filter Plug Connector with Solder Cup Contacts

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Plug Connector with Crimp Removable Contacts 240-383Q

240-383Q
D38999 Series III Type EMI/RFI Filter Plug Connector with Crimp Removable Contacts

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle Connector 240-383W

240-383W
D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle Connector

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector 240-383J

240-383J
D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle with Crimp Contacts 240-383R

240-383R
D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle with Crimp Contacts

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector with Crimp Contacts 240-383S

240-383S
D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector with Crimp Contacts

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Dual Flange Wall Mount Receptacle Connector 240-383D

240-383D
D38999 Series III Type EMI/RFI Filter Dual Flange Wall Mount Receptacle Connector

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Dual Flange Jam Nut Receptacle Connector 240-383E

240-383E
D38999 Series III Type EMI/RFI Filter Dual Flange Jam Nut Receptacle Connector

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors

D38999 Series III Type EMI/RFI Filter Connector Adapter 240-383B

240-383B
D38999 Series III Type EMI/RFI Filter Connector Adapter

MIL-DTL-38999 Series III Type EMI/RFI Filter Connectors