Environmental I/O, Cable, and PCB Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Environmental I/O, Cable, and PCB Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Glenair's signature mil-aero cylindrical environmental connector series, SuperNine®, is available in crimp and PC tail connectors with optional banding platforms — plus high-durability contacts, piston-seal environmental versions and blind-mate space-grade solutions

The advanced performance MIL-DTL-38999 Series III SuperNine environmental series connector offers the broadest range of performance enhancements ever seen in a commercial connector series built in accordance with MIL-DTL-38999 Series III, including high-durability anti-decoupling technology, plus 1500 mating cycle contacts and integrated shield termination technology. SuperNine also offers the industry’s broadest selection of sealed COTS PC tail-equipped connectors. IP68 in the mated-condition (10 meters, two hours) plus special space-grade blind-mate and zero extraction force solutions lead the industry for performance and reliability. SuperNine® advanced performance MIL-DTL-38999 connector Series III key features include:

  • Plug connectors with high durability plating and banding porch
  • Crimp and PC receptacles with high-durability contacts
  • Five different designs of sealed printed circuit board connector standoffs
  • MIL-STD-1560 as well as high-density insert arrangements
  • High-durability vibration and shock performance IAW Bell Helicopter and Boeing aircraft specifications

General Reference

Contact Arrangements

PCB Footprints

Panel Cutouts and Other Specifications


Advanced Performance MIL-DTL-38999 Series III SuperNine® Environmental Series

The environmental class of the Glenair Series 23 SuperNine® includes IP68 (mated condition) MIL-DTL-38999, Series III crimp plugs and receptacles for cable and I/O applications, plus the interconnect industry's most advanced range of sealed PCB termination receptacles, connector savers and bulkhead feed-thrus. High performance options include extended durability contacts, integrated banding capability, high-density insert arrangements, and more. Rugged ratcheted coupling technology delivers reliable vibration and shock performance. Insert arrangements are in accordance with MIL-STD-1560 and include special high-density arrangements.

Plug and Receptacle Environmental Class Connector Series, IAW D38999, Accessory Thread Version 233-205

233-205
Plug and Receptacle Environmental Class Connector Series, IAW D38999

Accessory Thread Version, Crimp Contacts, and SuperNine® Advanced Performance MIL-DTL-38999 Series III Features

  • G6 = Plug, with EMI Spring
  • 05 = Receptacle, In-Line
  • 07 = Receptacle, Jam Nut
  • 00 = Receptacle, Wall Mount with Slotted Holes
  • HS = Receptacle, Wall Mount with Standard Helicoil
  • HM = Receptacle, Wall Mount with Metric Helicoil
  • CS = Receptacle, Wall Mount with Standard Clinch-Nuts
  • CM = Receptacle, Wall Mount with Metric Clinch-Nut
Plug and Receptacle Environmental Class Connector Series, IAW D38999, Integrated Banding Porch Version, 233-206

233-206
Plug and Receptacle Environmental Class Connector Series, IAW D38999

Integrated Banding Porch Version, Crimp Contacts, and SuperNine® Advanced Performance MIL-DTL-38999 Series III Features

  • G6 = Plug, with EMI Spring
  • 05 = Receptacle, In-Line
  • 07 = Receptacle, Jam Nut
  • 00 = Receptacle, Wall Mount with Slotted Holes
  • HS = Receptacle, Wall Mount with Standard Helicoil
  • HM = Receptacle, Wall Mount with Metric Helicoil
  • CS = Receptacle, Wall Mount with Standard Clinch-Nuts
  • CM = Receptacle, Wall Mount with Metric Clinch-Nut
Crimp-Contact 90°

233-221
Crimp-Contact 90° "Cobra" Plug with Banding Porch

Advanced Performance MIL-DTL-38999 Series III SuperNine® Environmental Series

  • G6 = 90° Low profile plug, with integral backshell
Plug and Receptacle Environmental Class Connector Series, IAW D38999, 1000 PSI Piston-Seal Version, 233-215

233-215
Plug and Receptacle Environmental Class Connector Series, IAW D38999

1000 PSI Piston-Seal Version, Accessory Threads or Integrated Banding Porch, Crimp Contacts, and SuperNine® Advanced Performance MIL-DTL-38999 Series III Features

  • G6 = Plug, with EMI Spring
  • 05 = Receptacle, In-Line
  • 07 = Jam nut receptacle
  • HM = Wall mount receptacle with metric helicoils
  • HS = Wall mount receptacle with standard helicoils
1K PSI Crimp-Contact Piston-Sealed Connectors, Fuel-Resistant 233-274

233-274
1K PSI Crimp-Contact Piston-Sealed Connectors, Fuel-Resistant

Advanced Performance MIL-DTL-38999 Series III SuperNine® Environmental Series

  • G6 = Plug, EMI Spring, (D389999/26 Type)
  • 05 = Receptacle In-Line
  • 07 = Receptacle, Jam-Nut (D38999/24 Type)
  • HM = Receptacle, Wall Mount with Metric Helicoils
  • HS = Receptacle, Wall Mount with Standard Helicoils
  • D0 = Wall mount receptacle with round hole
USB 2.0 Memory Stick, 11 - 35 Arrangement, D38999 Type, 233-393

233-393
USB 2.0 Memory Stick, 11 - 35 Arrangement, D38999 Type

Advanced Performance MIL-DTL-38999 Series III SuperNine® Environmental Series

Lanyard-Release Plug with EMI Spring, IAW D38999, D38999 Type 233-216

233-216
Lanyard-Release Plug with EMI Spring, IAW D38999, D38999 Type

Advanced Performance MIL-DTL-38999 Series III SuperNine® Environmental Series

  • G6 = Plug with EMI Spring
Sealed PCB Receptacle with Flush Flange, D38999 Type, 233-207

233-207
Sealed PCB Receptacle with Flush Flange, D38999 Type

  • 00 = Wall Mount Receptacle with Slotted Holes
  • HM = Wall Mount Receptacle with Metric Helicoils
  • HS = Wall Mount Receptacle with Standard Helicoils
  • 07 = PCB Receptacle with Flush Flange
Sealed PCB Receptacle with Stepped Contacts, D38999 Type, 233-208

233-208
Sealed PCB Receptacle with Stepped Contacts, D38999 Type

  • 00 = Wall Mount Receptacle with Slotted Holes
  • CM = Wall Mount Receptacle with Metric Clinch Nuts
  • CS = Wall Mount Receptacle with Standard Clinch Nuts
  • HM = Wall Mount Receptacle with Metric Helicoils
  • HS = Wall Mount Receptacle with Standard Helicoils
  • 07 = PCB Receptacle with Stepped Contacts
Sealed PCB Receptacle with Washout Standoffs, D38999 Type, 233-209

233-209
Sealed 1 x 10-4 PCB Receptacle with Washout Standoffs, D38999 Type

  • 00 = Wall Mount Receptacle with Slotted Holes
  • HM = Wall Mount Receptacle with Metric Helicoils
  • HS = Wall Mount Receptacle with Standard Helicoils
  • CM = Wall Mount Receptacle with Metric Clinch Nuts
  • CS = Wall Mount Receptacle with Standard Clinch Nuts
  • 07 = PCB Receptacle with Flush Flange
Sealed PCB Receptacle with Threaded Standoff, D38999 Type, 233-210

233-210
Sealed PCB Receptacle with Threaded Standoff, D38999 Type

  • 00 = Wall Mount Receptacle with Slotted Holes, Standard Stand-off Thread
  • 10 = Wall Mount Receptacle with Slotted Holes, Metric Stand-off Thread
  • CM = Wall Mount Receptacle with Metric Clinch Nuts
  • CS = Wall Mount Receptacle with Standard Clinch Nuts
  • HM = Wall Mount Receptacle with Metric Helicoils
  • HS = Wall Mount Receptacle with Standard Helicoils
  • 07 = Jam-Nut Mount Receptacle with Standard Stand-off Thread
PCB Jam-Nut Receptacle with Metric or Standard Threaded Standoff and Press Fit Contacts, D38999 Type, 233-292

233-292
PCB Jam-Nut Receptacle with Metric or Standard Threaded Standoff and Press Fit Contacts, D38999 Type

  • 07 = Receptacle, Jam Nut, Standoff Std Thd
  • 17 = Receptacle, Jam Nut, Standoff Metric Thd
Sealed PCB Receptacle, Dual-Flange, D38999 Type, 233-211

233-211
Sealed PCB Receptacle, Dual-Flange, D38999 Type

  • 00 = Wall Mount Receptacle with Slotted Holes
  • 10 = Wall Mount Receptacle with Slotted Holes
  • CM = Wall Mount Receptacle with Metric Clinch Nuts
  • CS = Wall Mount Receptacle with Standard Clinch Nuts
  • HM = Wall Mount Receptacle with Metric Helicoils
  • HS = Wall Mount Receptacle with Standard Helicoils
  • 07 = PCB receptacle with Dual Flange
Dual Flange, Jam-Nut Mount Receptacle with PC Tails, 2333-2007

2333-2007
Dual Flange, Jam-Nut Mount Receptacle with PC Tails

  • 07 = Dual Flange Jam-Nut Mount Receptacle

SAV-CON® Connector Savers

The Smart Solution for Preventing Contact Damage and Extending the Service Life of Cable Assemblies and Box and Panel-Mount Receptacles

Glenair Sav-Con® Connector Savers are designed to protect connectors that are subject to repeated mating and unmating cycles. Sav-Con® Connector Savers prevent costly repair or replacement of expensive connectors and cables while preserving the quality and integrity of connector performance. Sav-Con® Connector Savers take the abuse of repeated connection cycles instead of "black box" or other equipment connectors. Equipment connectors that are mated and unmated frequently during manufacturing, check-out phases and environmental test programs can be protected by Glenair Sav-Con® Connector Savers at considerable savings in time and money.

Reference

In-line Sav-Con, D38999 Series III, 233-213

233-213
In-line Sav-Con, D38999 Series III

SuperNine® Advanced Performance MIL-DTL-38999 Series III Environmental

  • Sav-Con Connector Saver, High Reliability Class
In-Line Plug/Plug Connector Saver, MIL-DTL-38999 Series III Type, 233-214

233-214
In-Line Plug/Plug Connector Saver, MIL-DTL-38999 Series III Type

SuperNine® Advanced Performance MIL-DTL-38999 Series III Environmental

  • Sav-Con Connector Saver with Polarization Options
Jam Nut and Wall-Mount Bulkhead Feed-Thrus, 233-212

233-212
Jam Nut and Wall-Mount Bulkhead Feed-Thrus

SuperNine® Advanced Performance MIL-DTL-38999 Series III Environmental

  • 00 = Wall Mount Receptacle with Slotted Holes
  • CM = Wall Mount Receptacle with Metric Clinch Nuts
  • CS = Wall Mount Receptacle with Standard Clinch Nuts
  • HM = Wall Mount Receptacle with Metric Helicoils
  • HS = Wall Mount Receptacle with Standard Helicoil
  • 07 = Jam-Nut Bulkhead Feed-Thru

SuperNine® Pulse Width Modulation (PWM) MIL-DTL-38999 Series III Type Connectors

Aerospace-Grade Connectors for PWM and other High-Voltage, High-Temperature Applications

High-voltage power connectors optimized for pulse width modulation applications (PWM) require unique capabilities including the ability to withstand PWM inverter electrical stresses far different from standard 50/60 Hz AC conditions. Designed in collaboration with the Clean Sky Consortium, Glenair SuperNine® PWM power connectors have been optimized for PWM switch frequencies, 1000V working voltages, and temperature range tolerance from -65° to +200°C. In addition to its high-performance, heavy gold crimp power contacts, the SuperNine® PWM features stainless steel connector shells and temperature-tolerant PEEK (polyetheretherketone) dielectric inserts. Engineered contact-to-contact spacing and contact-to-shell grounding contributes to this connector's unique capability in MEA (More Electric Aircraft) and other power-intensive commercial and military applications.

Reference

Pulse Width Modulation Plug Connectors, IAW EN3645-01:23, 233-230-G6

233-230-G6
Pulse Width Modulation Plug Connectors, IAW EN3645-01:23

SuperNine® Advanced Performance MIL-DTL-38999 Series III Environmental

233-230-00 Pulse Width Modulation Receptacle Connector, IAW EN3645-01:23

233-230-00
Pulse Width Modulation Receptacle Connector, IAW EN3645-01:23

SuperNine® Advanced Performance MIL-DTL-38999 Series III Environmental

TurboFlex® Aerospace-Grade Power Cable for PWM Connectors

TurboFlex® Aerospace-Grade Power Cable for PWM Connectors

SuperNine® Advanced Performance MIL-DTL-38999 Series III Environmental

TurboFlex® cable is constructed from highly flexible conductors and high-performance insulation for optimized flexibility, durability, and weight reduction. Amazingly durable and flexible — especially in cold weather — the 16 AWG to 450 MCM TurboFlex cable features high strand count rope lay inner conductors made with tin-, nickel- and silver-plated copper. TurboFlex is jacketed with Glenair's unique low-smoke, zero-halogen Duralectric™ compound that provides outstanding Ultra-flexible rope lay construction flexibility and resistance to environmental and chemical exposure.

  • 961-001 TurboFlex, .125 WALL, 4500 VAC
  • 961-002 TurboFlex, .093 WALL, 3500 VAC
  • 961-003 TurboFlex, .062 WALL, 3000 VAC
  • 961-004 TurboFlex, .032 WALL, 2000 VAC

Space-Grade Circular Blind-Mate Connectors, MIL-DTL-38999 Series III Type

Glenair Series 253 blindmate connectors, MIL-DTL-38999 Series III Type, are designed to meet applicable environmental, electrical and mechanical performance characteristics of D38999 Series III. The technology is well suited for use in commercial rack and-panel instrumentation applications, as well as a blind-mate solution for satellite deployment, scientific research and development payloads, interstage, UAV, and munitions release and more.

Overview, MIL-DTL-38999 Series III Type Space-Grade Blind-Mate Connectors

Glenair's Proven-Performance Space-Grade Products

Crimp Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose, 253-014
253-014
Crimp Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose
Crimp Receptacle, Float-Mount Series Environmental, 253-015
253-015
Crimp Receptacle, Float-Mount Series Environmental
PC Tail Plug, Fixed Jam-Nut, Roll-On/Roll-Off Nose, Threaded-Standoff, 253-027-07
253-027-07
PC Tail Plug, Fixed Jam-Nut, Roll-On/Roll-Off Nose, Threaded-Standoff
PC Tail Receptacle, Fixed Jam-Nut, Roll-On/Roll-Off, Threaded-Standoff, 253-028-07
253-028-07
PC Tail Receptacle, Fixed Jam-Nut, Roll-On/Roll-Off, Threaded-Standoff
Hermetic Receptacle, Fixed Jam-Nut Mount, Roll-On / Roll-Off Nose, 253-022-H7
253-022-H7
Hermetic Receptacle, Fixed Jam-Nut Mount, Roll-On / Roll-Off Nose
Hermetic Bulkhead Feedthru, Plug, Fixed-Mount, Roll-On / Roll-Off Nose, 253-039
253-039
Hermetic Bulkhead Feedthru, Plug, Fixed-Mount, Roll-On / Roll-Off Nose
Hermetic Plug, Fixed Jam-Nut Mount, Roll-On / Roll-Off Nose, 253-046
253-046
Hermetic Plug, Fixed Jam-Nut Mount, Roll-On / Roll-Off Nose
Crimp Plug, Fixed Wall-Mount, Adjustable Zero Separation Force, 253-016
253-016
Crimp Plug, Fixed Wall-Mount, Adjustable Zero Separation Force
Crimp Receptacle, Float-Mount, Adjustable Zero Separation Force, 253-017
253-017
Crimp Receptacle, Float-Mount, Adjustable Zero Separation Force
Locking Circuit and Test Mate Plug Connector, 253-025
253-025
Locking Circuit and Test Mate Plug Connector
Feedthru, Jam-Nut or In-Line Plug to D38999 Type, Assisted Kickoff, 253-018
253-018
Feedthru, Jam-Nut or In-Line Plug to D38999 Type, Assisted Kickoff
Crimp Receptacle, Jam-Nut Mount, Environmental, 253-019
253-019
Crimp Receptacle, Jam-Nut Mount, Environmental
Crimp Plug, Float Mount, Roll-On/Roll-Off Nose, 253-037
253-037
Crimp Plug, Float Mount, Roll-On/Roll-Off Nose
Crimp Plug, Float Mount, Roll-On / Roll-Off Nose, Misalignment Feature, 253-031
253-031
Crimp Plug, Float Mount, Roll-On / Roll-Off Nose, Misalignment Feature
Crimp Receptacle, Float Mount, Environmental, 253-032
253-032
Crimp Receptacle, Float Mount, Environmental
Bulkhead Feed-Thru, Jam-Nut Float-Mount Receptacle to D38999 Type, 253-033
253-033
Bulkhead Feed-Thru, Jam-Nut Float-Mount Receptacle to D38999 Type
Crimp Feed-Thru, Jam-Nut Receptacle to D38999 type Receptacle, 253-034
253-034
Crimp Feed-Thru, Jam-Nut Receptacle to D38999 type Receptacle

Shorting Plug and Receptacle Connectors

Plug and Receptacle Connector, Shorting, 250-101

250-101
Plug and Receptacle Connector, Shorting
MIL-DTL-38999 Series I Type

  • Wall Mount
  • Jam Nut Mount
Environmental Connector, Shorting, Wall Mount, MIL-DTL-38999 Series III, 250-102

250-102
Environmental Connector, Shorting, Wall Mount
MIL-DTL-38999 Series III

  • Wall Mount
  • Jam Nut Mount
Environmental Connector, Shorting, MIL-DTL-38999 Series III Type Space-Grade Blind-Mate, 250-103

250-103
Environmental Connector, Shorting
MIL-DTL-38999 Series III Type Space-Grade Blind-Mate

  • Wall Mount
  • Jam Nut Mount