Backshells and Accessories – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Backshells and Accessories – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Glenair Swing-Arm and Swing-Arm FLEX Plus a Full-Range of other High-Performance Metal and Composite Thermoplastic Connector Backshells and Accessories Optimized for use with SuperNine® High-Performance Connectors

Nowhere in the world does anyone supply such a complete range of high-performance backshells and connector accessories for mil-aero interconnect systems. Glenair is able to offer our SuperNine customers both military standard 85049 backshells and accessories, as well as unique special-purpose EMI/RFI and environmental backshells designed for higher performance requirements. This section of the SuperNine catalog presents just a few of our most innovative backshell designs, including our 3-in-1 Swing Arm™ strain relief, and several lightweight and corrosion-free composite thermoplastic solutions. Glenair's high availability business model ensures all popular part numbers from this section of the catalog are in-stock and ready for immediate, same-day shipment.

Reference


Composite Shrink Boot Adapter Standard Profile with Self-Locking Rotatable Coupling Nut, D38999 Series III Type, 310-045

310-045
Composite Shrink Boot Adapter Standard Profile with Self-Locking Rotatable Coupling Nut

MIL-DTL-38999 Series III Type Backshells and Accessories

Composite EMI/RFI Backshell with Qwik-Ty Strain Relief, Banding Platform, and Shrink Boot Groove, D38999 Series III Type, 440-143

440-143
Composite EMI/RFI Backshell with Qwik-Ty Strain Relief, Banding Platform, and Shrink Boot Groove

MIL-DTL-38999 Series III Type Backshells and Accessories

Composite Micro Banding Backshell with Shrink Boot Groove, and Self-Locking Coupling, D38999 Series III Type, 440-144

440-144
Composite Micro Banding Backshell with Shrink Boot Groove, and Self-Locking Coupling

MIL-DTL-38999 Series III Type Backshells and Accessories

StarShield™ EMI/RFI Composite Shield Termination Backshell, D38999 Series III Type, 470-017

470-017
StarShield™ EMI/RFI Composite Shield Termination Backshell

MIL-DTL-38999 Series III Type Backshells and Accessories

Series 77 Heat Shrink Boots, D38999 Series III Type, 770-003

770-003
Series 77 Heat Shrink Boots

MIL-DTL-38999 Series III Type Backshells and Accessories

Full Nelson Heat Shrink boots provide mechanical and environmental protection. Shape-memory polymer returns to as-molded shape when heat is applied. Use with 310-045 composite shrink boot adapter. Boot lip fits adapter groove for precise fit. Semi-rigid high performance elastomer resists high temperature and withstands exposure to petroleum-based fluids and fuels. Also available with non-halogenated flame-retardant polyolefin for use where limited fire hazard is required.

  • 779-001 High-Performance Flexible Two Part Thermoset Epoxy
  • 779-002 Twin Push-Rod 1:1 Ratio Epoxy Dispensing Gun
  • 779-003 1:1 Ratio Mixing Nozzle
Swing-Arm Saddle Clamp Composite, Aluminum, or Stainless Steel, D38999 Series III Type, 870H001

870H001
Swing-Arm Saddle Clamp Composite, Aluminum, or Stainless Steel

MIL-DTL-38999 Series III Type Backshells and Accessories

Self-locking, adjustable arms. 870H001 Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.

Swing-Arm Saddle Clamp Composite, with Braid Sock and Metallic Interface Ring for EMI Shield Termination, D38999 Series III Type, 870H002

870H002
Swing-Arm Saddle Clamp Composite, with Braid Sock and Metallic Interface Ring for EMI Shield Termination

MIL-DTL-38999 Series III Type Backshells and Accessories

Shielded, self-locking, adjustable arms. 870H002 composite Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

Swing-Arm Saddle Clamp Aluminum or Stainless Steel, with Drop-In Banding Adapter, D38999 Series III Type, 870H005

870H005
Swing-Arm Saddle Clamp Aluminum or Stainless Steel, with Drop-In Banding Adapter

MIL-DTL-38999 Series III Type Backshells and Accessories

Shielded, self-locking, adjustable arms. 870H005 aluminum or stainless steel Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

Swing-Arm Flex Clamp Composite, Flexible Arms, with Drop-In Banding Adapter, D38999 Series III Type, 871H004

871H004
Swing-Arm Flex Clamp Composite, Flexible Arms, with Drop-In Banding Adapter

MIL-DTL-38999 Series III Type Backshells and Accessories

Shielded, self-locking, adjustable arms. 871H004 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

Banding Split Ring for use in Strain Relief Assembly Procedure, D38999 Series III Type, 687-749

687-749
Banding Split Ring for use in Strain Relief Assembly Procedure

MIL-DTL-38999 Series III Type Backshells and Accessories

ProSeal™ Threaded Closure Seal, Full Environmental Protective Cover, D38999 Series III Type, 667-448

667-448
ProSeal™ Threaded Closure Seal, Full Environmental Protective Cover

MIL-DTL-38999 Series III Type Backshells and Accessories

Pressure Seal, Dust and Immersion Resistant Protective Cover, D38999 Series III Type, 667-449

667-449
Pressure Seal, Dust and Immersion Resistant Protective Cover

MIL-DTL-38999 Series III Type Backshells and Accessories

Composite Protective Covers, D38999 Series III Type, 660-049 and 660-050

660-049 and 660-050
Composite Protective Covers

MIL-DTL-38999 Series III Type Backshells and Accessories

  • 660-049 = Plug Cover
  • 660-050 = Receptacle cover
Plug Cover, Metal, 660-023

660-023
Plug Cover, Metal

660-023 protective cover fits MIL-DTL-38999 Series III triple-start plug connectors including D38999/26. Aluminum or stainless steel, with stainless steel fittings. Silicone gasket.

  • For MIL-DTL-38999 Series III Connectors
Receptacle Cover, Metal, 660-024

660-024
Receptacle Cover, Metal

660-024 protective cover fits MIL-DTL-38999 Series III triple-start receptacle connectors. Aluminum or stainless steel, with stainless steel fittings. Silicone gasket.

  • For MIL-DTL-38999 Series III Connectors
Plug Cover for 233-215 Piston Sealed Connector, D38999 Series III Type, 239-200

239-200
Plug Cover for 233-215 Piston Sealed Connector

MIL-DTL-38999 Series III Type Backshells and Accessories

Composite Self-Locking Receptacle Covers, D38999 Series III Type, 660-121

660-121
Composite Self-Locking Receptacle Covers

MIL-DTL-38999 Series III Type Backshells and Accessories

Receptacle Cover, Self-Locking, 667-024

667-024
Receptacle Cover, Self-Locking

Self-locking. Universal keying.

667-024 protective cover fits MIL-DTL-38999 Series III triple-start receptacle connectors. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Coupling nut and barrel are aluminum or SST. Thermoplastic detent spring, nickel-plated copper alloy ground spring, SST rivit and fittings.

  • For MIL-DTL-38999 Series III Connectors
Thick Jam Nut for .125

239-202
Thick Jam Nut for .125" Panel

MIL-DTL-38999 Series III Type Backshells and Accessories

Flange Gasket for Wall-Mount Receptacles, D38999 Series III Type, 239-204

239-204
Flange Gasket for Wall-Mount Receptacles

MIL-DTL-38999 Series III Type Backshells and Accessories

D38999 O-Ring for Jam Nut Receptacle Connectors, 239-205

239-205
D38999 O-Ring for Jam Nut Receptacle Connectors

MIL-DTL-38999 Series III Type Backshells and Accessories

Hex Jam Nut with Anti-Rotation Feature, D38999 Series III Type, 809-531

809-531
Hex Jam Nut with Anti-Rotation Feature

MIL-DTL-38999 Series III Type Backshells and Accessories