The Advanced-Performance MIL-DTL-38999 Series I Type Bayonet-Lock Connector
SuperNine® is a "Better-than-QPL" MIL-DTL-38999 signature series offering available only from Glenair. Series I scoop-proof bayonet-lock connectors deliver outstanding vibration and shock performance and fast mating / demating.
- Scoop-proof design prevents pin damage and short circuits
- Improved, positive-lock, 3-point stainless-steel pin bayonet coupling for outstanding shock and vibration resistance
- Fully tooled for all MIL-STD-1560 insert arrangements
- Contact options include size #22D, #20, #16, and #12 (see High-Speed series for Size #8)
- 500 + mating cycles exceeds MIL-DTL-38999 specification
- Glenair signature Tin-Zinc finish is RoHS compliant and cadmium compatible
General Reference
- Overview: SuperNine D38999 Series I Type Connectors and Cables
- Class G and NASA Space-Grade Guidelines
Contact Arrangements
- MIL-STD-1560 and Other Standard Contact Arrangements
- MIL-STD-1560 High-Density Contact Arrangements
- High-Speed Contact Arrangements
- MIL-STD-1560 Combo Contact Arrangements
- Glenair Signature Contact Arrangements
- Non-Standard Contact Arrangements
PCB Footprints
Panel Cutouts and Other Specifications
SuperNine D38999 Series I Type Connectors and Cables
The Advanced-Performance MIL-DTL-38999 Series I Type Bayonet-Lock Connector
Environmental Connectors
- SuperNine MIL-DTL-38999 Series I
![]() |
231-206
|
![]() |
231-207
|
![]() |
231-208
|
![]() |
231-209
|
![]() |
231-210
|
![]() |
231-211
|
![]() |
231-212
|
![]() |
231-213
|
![]() |
231-214
|
![]() |
250-101
|
High-Speed Connectors
- SuperNine MIL-DTL-38999 Series I
![]() |
231-217
|
![]() |
231-218
|
![]() |
231-225
|
Hermetic Connectors
- SuperNine MIL-DTL-38999 Series I
Reference
- Hermetic Class Materials and Finishes
- Hermetic Connector Performance Specifications
- Hermetic Contact Materials and Performance Specifications
- MIL-DTL-38999 Series I and II Alternate Keyway Positions
- Recommended Accessory and Jam Nut Torque Values
- Hermetic Connectors and Environmental Mates
![]() |
231-100-H0
|
![]() |
231-100-H5
|
![]() |
231-100-H7
|
![]() |
231-100-H0
|
![]() |
231-100-H5
|
![]() |
231-100-H7
|
![]() |
231-106 (257-255)
|
![]() |
231-250
|
Filter Connectors
- SuperNine MIL-DTL-38999 Series I
Backshells and Accessories
- SuperNine MIL-DTL-38999 Series I
![]() |
310F*045
|
![]() |
310F*048
|
![]() |
370F*001
|
![]() |
440F*143
|
![]() |
447F*326
|
![]() |
870F001
|
![]() |
870F002
|
![]() |
870F005
|
![]() |
871F004
|
![]() |
667-467
|
![]() |
660-012
|
![]() |
661-002
|
![]() |
660-013
|
![]() |
M85049
|
![]() |
Composite Swing-Arm® Strain Relief Assembly ProcedureGlenair Assembly Procedure (GAP-029) for Fast and Trouble-Free Termination of EMI Shielding |
![]() |
470-013
|
![]() |
770-003S
|
![]() |
770-001S
|
![]() |
770-004S
|
![]() |
770-005
|
![]() |
770-015
|
![]() |
600-117
|
Contacts and Tools
- SuperNine MIL-DTL-38999 Series I
- Crimp Contact Termination Instructions
- Signal and Power Crimp Contact Tool Cross Reference
- RF Crimp Contact Tool cross Reference
![]() |
Contacts
|
![]() |
El Ochito® Octaxial "White," "Blue," and "Red" Contacts and Assembly ToolsSuperNine MIL-DTL-38999 Series I Type
|
![]() |
600-280
|
![]() |
Crimp Tools & PositionersSuperNine MIL-DTL-38999 Series I Type
|
![]() |
Contact Insertion and Extraction ToolsSuperNine MIL-DTL-38999 Series I Type
|
![]() |
Dummy Contact Sealing Plugs (DCSP)SuperNine MIL-DTL-38999 Series I Type For reliable sealing of unused contact cavities — without the use of electrical contacts
|
![]() |
859-106
|
![]() |
Band-Master ATS® Banding ToolSuperNine MIL-DTL-38999 Series I Type
|
![]() |
600H005
|
![]() |
239-205
|