SuperFly® Threaded Coupling Connectors

SuperFly® Threaded Coupling Connectors

High-performance, high-speed, lightweight, interconnect systems

Glenair Series 881 SuperFly® threaded coupling connectors are the new standard for high-speed performance and micro miniature interconnection systems. 27 contacts arrangements are offered with 1A, 3A, and 5A ratings. Aluminum and stainless shells with standard finishes including RoHs compliant options. Pigtail, and newly added, PCB and solder cup versions now available. Pigtail wire versions offered standard with high-strength silver-coated copper alloy wire with ETFE insulation (M222750/33 or equivalent).

General Reference

Insert Arrangements, Layouts by Protocol, and PCB Footprints


881-001P
Cable Plug with Pigtail Wires and Integral Banding Porch 881-001P

Cable Plug with Pigtail Wires and Integral Banding Porch

881-002R
Cable Receptacle with Pigtail Wires and Banding Porch 881-002R

Cable Receptacle with Pigtail Wires and Banding Porch

881-003R
Front Panel Mount Receptacle with Pigtail Wires 881-003R

Front Panel Mount Receptacle with Pigtail Wires

881-004R
Rear Panel Mount Receptacle with Pigtail Wires 881-004R

Rear Panel Mount Receptacle with Pigtail Wires

881-019R
Rear Panel Mount, PCB Vertical Receptacle 881-019R

Rear Panel Mount, PCB Vertical Receptacle

881-020R
Rear Panel Mount, Right Angle PCB Receptacle 881-020R

Rear Panel Mount, Right Angle PCB Receptacle

881-018P
Cable Plug, Solder Cup 881-018P

Cable Plug, Solder Cup

881-029R
Cable Receptacle, Solder Cup 881-029R

Cable Receptacle, Solder Cup