Covers, Boots, and other Accessories

Covers, Boots, and other Accessories

For Long Term Reliability and Improved Interconnect Performance

Protect sensitive interconnect systems and cordsets from water ingress and debris aggregation with Glenair covers and heat shrink boots.

Neoprene or metal covers for QDC and threaded coupling connectors. Neoprene covers are made from fungus-resistant neoprene per ASTM D 2000 BC610Z1. Attachment options: nylon rope for attachment to cable or stainless steel wire rope for attaching to panel with screw.

Heatshrink boots provide strain relief and environmental protection. Shape-memory polymer returns to as-molded shape when heat is applied. A Semi-rigid high performance elastomer resists high temperature and withstands exposure to petroleum-based fluids and fuels. Also available with non-halogenated flame-retardant polyolefin for use where limited fire hazard is required.

Reference


667-356
667-357
Metal Covers for Series 880 QDC Connectors 667-356 Receptacle and 667-357 Plug

Metal Covers for Series 880 QDC Connectors

667-366
667-362
Covers for Series 881 Threaded Connectors 667-366 Receptacle and 667-362 Plug

Covers for Series 881 Threaded Connectors

889-004
889-005
Dust Covers for Series 880 QDC Connectors 889-004 Plug & 889-005 Receptacle

Dust Covers for Series 880 QDC Connectors

889-006
889-007
Dust Covers for Series 881 Threaded Connectors 889-006 Plug & 889-007 Receptacle

Dust Covers for Series 881 Threaded Connectors

889-014
889-015
Rubber Dust Covers for Series 880 and 881 Receptacles 889-014 RPM & 889-015 FPM

Rubber Dust Covers for Series 880 and 881 Receptacles

770-031
Straight Heat Shrink Boot 770-031

Straight Heat Shrink Boot

770-031
Right Angle Heat Shrink Boot 770-031

Right Angle Heat Shrink Boot

600-192
600-202
Spanner Nut and Spanner Tool 600-192 and 600-202

Spanner Nut and Spanner Tool

601-108
Band-Master™ ATS Nano Banding Tool 601-108

Band-Master™ ATS Nano Banding Tool

SuperFly® to AlphaLink® Flex Jumpers
SuperFly® to Alphalink® Flex Jumpers

Recommended Connector Pairs
Series 171