SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact Connectors

SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact Connectors

Harsh-Environment Ultraminiature Connnector for High-Speed Applications Including 40 Gigabit Ethernet, HDMI, SuperSpeed USB, DisplayPort, and SATA

Series 882

High speed, harsh environment SuperFly® Datalink connectors — optimized for 10Gb Ethernet and SuperSpeed USB protocols — save significant size and weight. Suitable for aircraft avionics, weapons systems, satellites, radars, communications equipment and other aerospace/defense gear, Octaxial SuperFly® Datalink connectors bring superior EMC shielding, environmental protection, and signal integrity to mission-critical mil-aero applications.

Quick -disconnect "push-pull" versions are ideal for tactical gear. Threaded-coupling versions are intended for aircraft and space-grade applications where secure mating is a requirement.

  • Quick Disconnect
  • Threaded Coupling
  • Straight PC Tails
  • Right Angle PC Tails

SuperFly Datalink connectors are ultra-small octaxial quick-disconnect (QDC) or threaded-coupling connectors for 40Gb Ethernet, USB 3.0, HDMI, DisplayPort, and SATA. Designed to withstand harsh aerospace environments, SuperFly Datalink combines miniaturized design with shielded electrical performance and sealed environmental protection.

SuperFly Datalink is the aerospace industry's smallest connector solution. Compatible with flight-grade shielded data cable, these shielded-contact connectors are available as unassembled kits or factory-terminated cordsets. Panel jacks feature fully-sealed printed circuit terminals for vertical or right-angle board mounting.

General Reference

Related Catalog

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact Connectors / Series 882

SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact Connectors

Harsh-Environment Ultraminiature Connnector for High-Speed Applications Including 40 Gigabit Ethernet, HDMI, SuperSpeed USB, DisplayPort, and SATA

Series 882

  • eBook
  • PDF (Single pages, print friendly)
SuperFly Datalink White High-Speed Ethernet Octaxial Contact Connectors

SuperFly Datalink White High-Speed Ethernet Octaxial Contact Connectors

El Ochito® White provides optimization of Ethernet protocols with the use of cross shields to minimize crosstalk. Ideal for Ethernet up to 40GBase-T applications in hostile environments with temperature extremes, high vibration, electromagnetic interference as well as moisture exposure. Compatible with SAE AS6070 flight-grade Ethernet cable. Accepts 24 AWG to 26 AWG. Available with secure threaded coupling or push-pull QDC mating.

  • Quick Disconnect for up to 40Gb Ethernet
  • Threaded Coupling for up to 40Gb Ethernet
  • Flight-Grade 100 Ohm Ethernet Cables
SuperFly Datalink Blue High-Speed SuperSpeed USB 3.0 Octaxial Contact Connectors

SuperFly Datalink Blue High-Speed SuperSpeed USB 3.0 Octaxial Contact Connectors

El Ochito® Blue provides 90 Ohm differential impedance for SuperSpeed USB. Ideal for USB 3.0 applications in hostile environments with temperature extremes, vibration, electromagnetic interference, as well as moisture exposure. Designed for use with high performance aerospace grade USB 3.0 cable. Available with secure threaded coupling or push-pull QDC mating.

  • Quick Disconnect for USB 3.0
  • Threaded Coupling for USB 3.0
  • 90 Ohm USB 3.0 Cables
SuperFly Datalink Red High-Speed HDMI 2.0, DisplayPort 1.2, and SATA Octaxial Contact Connectors

SuperFly Datalink Red High-Speed HDMI 2.0, DisplayPort 1.2, and SATA Octaxial Contact Connectors

El Ochito® Red provides 100 Ohm differential impedance for HDMI 2.0, DisplayPort 1.2, SATA, and general high speed up to 10 Gbps. Ideal for video applications in hostile environments with temperature extremes, vibration, electromagnetic interference, as well as moisture exposure. Designed for use with high performance aerospace grade cable. Available with secure threaded coupling or push-pull QDC mating.

  • Quick Disconnect for HDMI and DisplayPort
  • Quick Disconnect for Multi-Gig SATA and General High Speed
  • Threaded Coupling, Multi-Gig 100 Ohm for SATA and General High Speed
  • HDMI, DP, SATA and General High Speed Cables