New MIL-PRF-24758A Specification
When we set out to design an innovative conduit system to meet the requirements of the new MIL-PRF-24758A specification, we had a simple goal in mind: create a conduit system which was easy to install, easy to maintain and tough enough to perform in even the harshest ocean environments. The results couldn't be better. Our new qualified MIL-PRF-24758A Conduit system with its "BlueJacket" weatherproof jacketing exceeds the performance specifications for improved waterproof sealing, improved corrosion protection, and improved electromagnetic shielding. In fact, we believe no other conduit system can match the quality and performance of our new "Bluejacket" system. The U.S. Navy has cast its vote: Glenair's MIL-PRF-24758A conduit systems are the first products approved by the Navy under the new specification for topside use in new ship construction, new installations, future repairs, overhauls and modernization. The refrence message is COMNAVSEASYSCOM 2713107 December 06.
"Only Rigid Conduit and Conduit Systems that Meet the Performance Requirements of MIL-PRF-24758A are Approved for Topside Use..."
– US Department of the Navy
Glenair's "BlueJacket" weatherproof conduit is halogen free, flame resistant, and functional to 260°C. "BlueJacket" far surpasses the accelerated solar weathering standards under IEC 60068-2-5. Glenair's "BlueJacket" tested to 56 accelerated days, equivalent to 53 years of solar exposure. Our new fittings and adapters are equally impressive. The nickel plated 316L stainless steel components are equipped with rotatable couplings to simplify field installation. The design also offers improved environmental sealing and improved metal-to-metal termination of EMI shielding.
Reference
- Product Features
- Conduit Component Selection Guide
- Material Specification
- Now Available: New Ultra-Lightweight Qualified MIL-PRF-24758A(SH) Conduit Fittings
- Termination Instructions
Band-Master ATSĀ® Cable Shield Termination and Removal Process Videos
MIL-PRF-24758-41
90°, 45° or Straight User Installable Connector Adapters for Glenair MIL-PRF-24758 Series Conduit
MIL-PRF-24758-52
Adapter for MIL-C-22992 Connectors
User Installable for Glenair MIL-PRF-25758 Conduit
MIL-PRF-24758-53
Adapter for MIL-C-26482 Series I Connectors
User Installable for Glenair MIL-PRF-25758 Conduit
MIL-PRF-24758-54
Adapter for MIL-C-28840 Connectors
User Installable for Glenair MIL-PRF-25758 Conduit
MIL-PRF-24758-56
90° Adapter for MIL-C-26482 Series I Connectors
EMI/RFI to Glenair MIL-PRF-25758-* Conduit
MIL-PRF-24758-57
90° Adapter for MIL-C-26482 Series I Connectors
Per Table I, EMI/RFI to M24758-* Conduit
MIL-PRF-24758-58
Adapter for Series 80 Mighty Mouse Connectors
To M24758-2, -3, or -4 Conduit Fittings
MIL-PRF-24758-60
Adapter with EMI/RFI Shield Termination Drop-In for MS-3155 Type Connectors and MIL-DTL-38999 Series III and Series IV Connectors
MIL-PRF-24758-61
Environmental Adapter for MIL-C-28876 Connectors for coupling with M24758-2, -3, or -4 fittings



















































