Sav-Con® Rectangular Connector Savers

Sav-Con® Rectangular Connector Savers

Standard & Filtered for Rectangle Connectors

Glenair Sav-Con® Connector Savers — the smart way to prevent contact damage and protect connectors for mating and unmating wear. Now available for all of our rectangular connector lines:

  • Micro-D and Nano-Miniature™ connectors with high performance TwistPin contacts
  • And Series 79 Micro-Crimp™ our high density, low profile aerospace connector
  • Series 28 HiPer-D® the M24308 compatible D-subminiature for standard and high density applications

Reference


240-051
Filter Adapter D-Subminiature MIL-DTL-24308 Type 240-051

Filter Adapter

289-012
Standard and High Density HiPer-D® Series 28 D-Subminiature 289-012

Standard and High Density

MWDM2L
With TwistPin Contacts Micro-D Connector Saver MWDM2L

With TwistPin Contacts

240-033
In-Line Filter Adapter Micro-D Filtered Connector Saver 240-033

In-Line Filter Adapter

890-016
Single Row Series 89 Nano-Miniature™ Connector Saver 890-016

Single Row

891-016
Dual Row Series 89 Nano-Miniature™ Connector Saver 891-016

Dual Row

799-070
Series 79 Micro-Crimp® Connector Saver, 799-070

Series 79 Micro-Crimp® Connector Saver

GHSM-USP1
GHSM-USP1 Sav-Con® Connector Saver

2-Row, 9 thru 67 Position

GVLM-USP1
Sav-Con for Common-Ground Design Layouts, GVLM-USP1

Sav-Con for Common-Ground Design Layouts