Sav-Con® Cylindrical Connector Savers

Sav-Con® Cylindrical Connector Savers

High-Reliability Connector Savers for Mission-Critical Applications

Glenair Sav-Con® Connector Savers are designed to protect the quality and integrity of connectors that are mated and unmated frequently during manufacturing, test, check-out phases or environmental test programs. Available in general duty, environmental, and high-reliability performance classes with keyed polarization and optional locking mechanisms for bayonet style connectors, Glenair offers Sav-Con® Connector Savers for most all MS cylindrical connector series-many in-stock and available for immediate, same-day shipment.

Reference


MIL-DTL-38999 Series I

941-003
942-003
Bayonet Coupling, 941-003 and 942-003

Bayonet Coupling

240-381A
Filter Connector Adapter with Bayonet Coupling, 240-381A

Filter Connector Adapter with Bayonet Coupling

MIL-DTL-38999 Series II

232-213
High Reliability with Bayonet Coupling, 232-213

High Reliability with Bayonet Coupling

240-382A
Filter Adapter, 240-382A

Filter Adapter

MIL-DTL-38999 Series III

233-213
SuperNine® Threaded Coupling, 233-213

SuperNine® Threaded Coupling

240-383B
SuperNine® Threaded Coupling Filter Adapter, 240-383B

SuperNine® Threaded Coupling Filter Adapter

941-005
942-005
Threaded Coupling, 941-005 and 942-005

Threaded Coupling

240-383A
Filter Adapter, 240-383A

Filter Adapter

941-021
942-021
Threaded Coupling Shell, Size 25, 941-021 and 942-021

Shell Size 25

MIL-DTL-83723 Series III

940-006
941-006
942-006
Bayonet Coupling 940-006, 941-006, 942-006

Bayonet Coupling

240-838A
Bayonet Coupling Filter Adapter, 240-838A

Bayonet Coupling Filter Adapter

940-007
941-007
942-007
Threaded Coupling 940-007, 941-007, 942-007

Threaded Coupling

240-837A
Threaded Coupling Filter Adapter, 240-837A

Threaded Coupling Filter Adapter

MIL-DTL-28840

941-002
Threaded Coupling, 941-002

Threaded Coupling

240-288A
Threaded Coupling Filter Adapter, 240-288A

Threaded Coupling Filter Adapter

MIL-DTL-26482 Series I and II

940-001
941-001
942-001
Bayonet Coupling 940-001, 941-001, 942-001

Bayonet Coupling

MIL-DTL-26482 Series II

240-264A
Bayonet Coupling Filter Adapter, 240-264A

Bayonet Coupling Filter Adapter

MIL-DTL-5015

940-011
941-011
942-011
Threaded Coupling, 940-011, 941-011, 942-011

Threaded Coupling

240-515A
Threaded Coupling Filter Adapter, 240-515A

Threaded Coupling Filter Adapter

LN 29729 (SJT)

941-008
942-008
Bayonet Coupling, 941-008 and 942-008

Bayonet Coupling

PATT 105 and PATT 602

940-009
941-009
942-009
Bayonet Coupling 940-009, 941-009, 942-009

Bayonet Coupling

Mighty Mouse Series 801

801-017
Coupling with Double-Start ACME Threads, 801-017

Coupling with Double-Start ACME Threads

240-801-AA
Filter Connector Adapter, 240-801-AA

Filter Connector Adapter

Mighty Mouse Series 805

805-010
Coupling with Triple-Start ACME Threads, 805-010

Coupling with Triple-Start ACME Threads

240-805-AA
Filter Connector Adapter, 240-805-AA

Filter Connector Adapter

Series 22 Geo-Marine connectors

940-014
High-Pressure Environmental Connector, 940-014

High-Pressure Environmental Connector

940-025
Scoop-Proof High-Pressure Connector, 940-025

Scoop-Proof High-Pressure Connector