SAE/AS81703 Series 3 Type Connectors

SAE/AS81703 Series 3 Type Connectors

High Shock and Vibration Quick-Release Connectors

Series AS81703

Ideal for high shock/high vibration environments including military space and defense applications such as missile and payload deployment, the AS81703 provides jam-free, push-on, pull-off operation. Glenair's AS81703 Series 3 type connector series is intermateable and intermountable with currently available AS81703 mil-spec and commercial connectors, and offers several enhancements to the standard design: an integrated band porch for shield termination, 360° saw teeth for rear-end accessory clocking, and a red full-mate indicator stripe. The AS81703 Series 3 type connector is ideally suited for droppable stores, umbilical connect, rocket launch, and other extreme vibration and shock environments where rugged and reliable lanyard-release and push-pull mating is a must. Nineteen contact arrangements are available, including hybrid signal/power layouts, and a full complement of backshells and connector accessories is offered — with Glenair's high availability and quick delivery.

Reference

Product Datasheet

SAE/AS81703 Series 3 Type Connectors

SAE/AS81703 Series 3 Type Connectors

High Shock and Vibration Quick-Release Connectors

Series AS81703

  • eBook
  • PDF (Single pages, print friendly)
Contacts and Tools
Contacts and Tools

Contacts and Tools

253-020-06
Plug, 253-020-06

Plug

253-020-08
Lanyard-Release Plug, 253-020-08

Lanyard-Release Plug

253-020-09
Rack-and-Panel Plug, 253-020-09

Rack-and-Panel Plug

253-020-00
Wall-Mount Receptacle, 253-020-00

Wall-Mount Receptacle

253-020-07
Jam Nut Receptacle, 253-020-07

Jam Nut Receptacle

AS85049/118
Straight Strain Relief, AS85049/118

Straight Strain Relief

AS85049/120
90° Strain Relief, AS85049/120

90° Strain Relief

AS85049/52
Straight Strain Relief, AS85049/52

Straight Strain Relief

AS85049/51
90° Strain Relief, AS85049/51

90° Strain Relief

AS85049/60-1
Straight Shrink Boot Adapter, AS85049/60-1

Straight Shrink Boot Adapter

AS85049/60-2G
Straight Shrink Boot Adapter, AS85049/60-2G

Straight Shrink Boot Adapter

AS85049/26-1
MS3419
Straight Crimp Ring Backshell, AS85049/26-1 and MS3419

Straight Crimp Ring Backshell

AS85049/26-2
Backshell Crimp Ring, AS85049/26-2

Backshell Crimp Ring

AS85049/31
MS3416
MIL-DTL-85723/15N
E-Nut (Self-Locking and Non-Self-Locking), AS85049/31, MS3416 and MIL-DTL-85723/15N

, and
E-Nut (Self-Locking and Non-Self-Locking)

AS85049/9
MS3188B
90° Environmental Backshell, AS85049/9 and MS3188B

90° Environmental Backshell

AS85049/10
MS3437A
Straight EMI/RFI Environmental Backshell, AS85049/10 and MS3437A

Straight EMI/RFI Environmental Backshell

AS85049/11
MS3437B
Straight Environmental Backshell, AS85049/11 and MS3437B

Straight Environmental Backshell

660-067
660-099
660-067 Plug Cover • 660-099 Receptacle Cover

Protective Covers