RF Connector Protective Covers, Dust Caps, and Accessories

RF Connector Protective Covers, Dust Caps, and Accessories

Environmental Sealing, Corrosion-Resistance, Reliable Attachment, and Rugged Performance

Series 65Series 66

MIL-PRF-39012 RF connectors are used in high-performance military and aerospace applications such as microwave radio, communication base stations, antennas, satellite communications, radar, and RF instrumentation. Proper environmental and mechanical protection of these mission-critical coaxial connectors relies on protective covers (dust caps) and dummy stowage receptacles. Only Glenair offers the complete range of these accessories, in-stock and ready for immediate, same-day shipment. All components are precision machined and equipped with customer's choice of appropriate lanyard and attachment hardware. The following materials and plating options are supplied:

  • Electroless Nickel
  • Nickel Fluoropolymer
  • Cadmium, Olive Drab
  • Zinc-Nickel, Black
  • 303 Stainless Steel Passivate
  • White Bronze (Non-Magnetic)

Reference

Also Available from Glenair

RF Connector Protective Covers, Dust Caps, and Accessories

RF Connector Protective Covers, Dust Caps, and Accessories

Environmental Sealing, Corrosion-Resistance, Reliable Attachment, and Rugged Performance

Series 65Series 66

  • eBook
  • PDF (Single pages, print friendly)
650-072
Dummy Stowage Receptacle for RF Coax Type HN Connectors 650-072

Dummy Stowage Receptacle
For RF Coax Type HN Connectors

650-073
Dummy Stowage Receptacle for RF Coax Type SMA Connectors 650-073

Dummy Stowage Receptacle
For MIL-PRF-39012 RF Coax Type SMA Connectors

650-074
Dummy Stowage Receptacle for RF Coax Type N Connectors 650-074

Dummy Stowage Receptacle
For MIL-PRF-39012 RF Coax Type N Connectors

650-075
Dummy Stowage Receptacle for RF Coax Type TNC Connectors 650-075

Dummy Stowage Receptacle
For MIL-PRF-39012 RF Coax Type TNC Connectors

650-076
Dummy Stowage Receptacle for RF Coax Type BNC Connectors 650-076

Dummy Stowage Receptacle
For MIL-PRF-39012 RF Coax Type BNC Connectors

660-101
Plug Dust Cover for RF Coax Type HN Connectors 660-101

Plug Dust Cover
For RF Coax Type HN Connectors

660-102
Receptacle Dust Cover for RF Coax Type HN Connectors 660-102

Receptacle Dust Cover
For RF Coax Type HN Connectors

660-103
Plug Dust Cover for RF Coax Type SMA Connectors 660-103

Plug Dust Cover
For MIL-PRF-39012 RF Coax Type SMA Connectors

660-104
Receptacle Dust Cover for RF Coax Series SMA Connectors 660-104

Receptacle Dust Cover
For MIL-PRF-39012 RF Coax Series SMA Connectors

660-105
Plug Dust Cover for RF Coax Type N Connectors 660-105

Plug Dust Cover
For MIL-PRF-39012 RF Coax Type N Connectors

660-106
Receptacle Dust Cover for RF Coax Type N Connectors 660-106

Receptacle Dust Cover
For MIL-PRF-39012 RF Coax Type N Connectors

660-107
Plug Dust Cover for RF Coax Series TNC Connectors 660-107

Plug Dust Cover
For MIL-PRF-39012 RF Coax Series TNC Connectors

660-108
Receptacle Dust Cover for RF Coax Type TNC Connectors 660-108

Receptacle Dust Cover
For MIL-PRF-39012 RF Coax Type TNC Connectors

660-109
Plug Dust Cover for Type BNC Male RF Coax Connectors 660-109

Plug Dust Cover
For MIL-PRF-39012 Type BNC Male RF Coax Connectors

660-110
Receptacle Dust Cover for Type BNC RF Coax Connectors 660-110

Receptacle Dust Cover
For MIL-PRF-39012 Type BNC RF Coax Connectors

667-127
Special Protective Receptacle Cover and Dummy Plug 667-127

Special Protective Receptacle Cover and Dummy Plug
For MIL-DTL-38999 Series II and Type BNC RF Coax Connectors