Micro-D MIL-DTL-83513 Connector Backshells

Micro-D MIL-DTL-83513 Connector Backshells

MIL-DTL-83513 and Glenair Signature Micro-D Connector Backshells, Dust Caps, Protective Covers, Jackpost Hardware, and Panel Gaskets

The MIL-DTL-83513 is the go-to connector for high-performance commercial and military aerospace applications. From satellites to miniaturized avionic equipment, the Micro-D is recognized worldwide for its high-reliability, life-of-system durability, and SWaP. Glenair manufactures and supplies both the connectors as well as the complete range of EMI, environmental, and mechanical strain relief backshells required in the construction of high-reliability wire harnesses and cable assemblies. All our Micro-D connectors and backshells are manufactured in our US and UK facilities and are uniquely supplied with industry-leading availability, up to and including same-day shipment.

Reference


Composite Thermoplastic Micro-D Connector Backshells

Space-Grade Lightweight Corrosion-Free In-Stock Availability

500-155
Elliptical Banding Platform with Qwik-Ty Option, 500-155

Elliptical Banding Platform with Qwik-Ty Option

507-088
Metal-Shell Connectors, 507-088

Metal-Shell Connectors

500-156
Backshell with Direct Qwik-Ty Option, 500-156

Backshell with Direct Qwik-Ty Option

500-157
Backshell with Shield Sock, EMI/RFI for MIL-DTL-83513 Metal-Shell Connectors, 500-157

Backshell with Shield Sock

500-158
Shorting Can Backshell, 500-158

Shorting Can Backshell

500-159
Potting Adapter Backshell, 500-159

Potting Adapter Backshell

500-164
Protective Cover for MIL-C-83513 Connectors, 500-164

Protective Cover

Micro-D MIL-DTL-83513 Connector Backshells

Band-Master ATS®
Shield Termination Bands and Tools
Shield Termination Bands and Tools, Band-Master ATS®

Band-Master ATS®
Shield Termination Bands and Tools

500-017
Protective Cover, 500-017

Protective Cover

500-107
Protective Cover, Low Profile, 500-107

Protective Cover, Low Profile

500-037
Protective Cover, Rear Panel Mount, 500-037

Protective Cover, Rear Panel Mount

Anti-Static Dust Caps
For M83513 and Micro-D Connectors
Anti-Static Dust Caps for M83513 and Micro-D Connectors

Anti-Static Dust Caps
For M83513 and Micro-D Connectors

780-555
Protective Cover, Rubber, 780-555

Protective Cover, Rubber

500-147
Protective Cover, MLDM, 500-147

Protective Cover, MLDM

Mil-Spec Jackscrew Kits
For M83513 and Micro-D Connectors
Mil-Spec Jackscrew Kits for M83513 and Micro-D Connectors

Mil-Spec Jackscrew Kits
For M83513 and Micro-D Connectors

179-013
179-162
Jackscrews and Screwlocks, Micro-D, 179-013, 179-162

Jackscrews and Screwlocks, Micro-D

Jackpost Kits
For Micro-D Connectors
Jackpost Kits for Micro-D Connectors

Jackpost Kits
For Micro-D Connectors

177-504
179-221
Jackpost Kit, Rear Panel Mount, 177-504, 179-221

Jackpost Kit, Rear Panel Mount

177-505
Jackpost Kit, Rear Panel Mount PCB, 177-505

Jackpost Kit, Rear Panel Mount PCB

500-015
687-152
687-439
687-695
Replacement Hardware for Micro-D Backshells with .175" Flange, 500-015, 687-152, 687-439, 687-695

Replacement Hardware for Micro-D Backshells with .175" Flange

000-01-(XX)-132
Micro-D Interfacial Seal, 000-01-(XX)-132

Micro-D Interfacial Seal

179-135
EMI Gasket, Panel Mount, 179-135

EMI Gasket, Panel Mount

507-035
Potting Backshell, 507-035

Potting Backshell

500-016
Shorting Cap Backshell, 500-016

Shorting Cap Backshell

500-010
EMI Banding Backshell, 500-010

EMI Banding Backshell

500-011
EMI Braidsock Backshell, 500-011

EMI Braidsock Backshell

507-088
EMI Banding Backshell, Composite, 507-088

EMI Banding Backshell, Composite

507-142
EMI Banding Backshell, Dual Entry, 507-142

EMI Banding Backshell, Dual Entry

500-047
EMI Banding Backshell, Elliptical Entry, 500-047

EMI Banding Backshell, Elliptical Entry

507-175
EMI Banding Backshell, Elliptical Micro Band, 507-175

EMI Banding Backshell, Elliptical Micro Band

507-296
EMI Banding Backshell, Lightweight Micro Band, 507-296

EMI Banding Backshell, Lightweight Micro Band

507-297
EMI Banding Backshell, Lightweight 45°, 507-297

EMI Banding Backshell, Lightweight 45°

507-145
EMI Banding Backshell, Split, Round Entry, 507-145

EMI Banding Backshell, Split, Round Entry

507-178
EMI Banding Backshell, Split, Elliptical Entry, 507-178

EMI Banding Backshell, Split, Elliptical Entry

500-012
Qwik-Ty® Strain Relief Backshell, 500-012

Qwik-Ty® Strain Relief Backshell

507-146
Straight Clamp Backshell, 507-146

Straight Clamp Backshell

507-198
Deep Straight Clamp Backshell, 507-198

Deep Straight Clamp Backshell

507-299
EMI Banding Backshell, MLDM, 507-299

EMI Banding Backshell, MLDM