Industry-Standard QPL M55116 Solutions plus HiPer 55116 MCOTS versions with Superior Electrical, Environmental, and Mechanical Performance
MIL-DTL-55116 QPL and High-Performance MCOTS
Series 151Series 152
The MIL-DTL-55116 audio frequency connector has been used in tactical radio systems for generations. Now, this reliable, field-cleanable interconnect has been specified for use in the Joint Tactical Radio System — the next generation voice and data radio for U.S. military field operations, ensuring its continued use and service to soldiers, sailors and airmen. Glenair manufactures two versions of the MIL-DTL-55116 audio connector: a standard-performance QPL solution, and an intermateable advanced-performance MCOTS derivative with:
- Low contact resistance: less than 10 milliohms
- IP68 rated sealing in mated and unmated condition
- 1,000 hour+ salt spray corrosion resistance
- Integrated EMI ground spring provides improved 2.5 milliohm shell-to-shell conductivity performance
- Integrated cable shield termination band porch
- Superior 100 pound cable pull test rating
Reference
Series 152 (Glenair HiPer 55116)
Series 151 (Standard MIL-DTL-55116)
- Selection Guide, Special Connectors, Adapters, and Accessories Selection Guide
- Performance Specifications
M55116 Product Datasheet
Radio and Audio Connectors and Cables
Industry-Standard QPL M55116 Solutions plus HiPer 55116 MCOTS versions with Superior Electrical, Environmental, and Mechanical Performance
Series 151 and Series 152
Series 152 / HiPer 55116
![]() |
152-001Audio plug with wire strain reliefHiPer 55116 |
![]() |
157-009Audio Plug with wire strain relief, crimp-removable contactsHiPer 55116 |
![]() |
152-006Audio Plug Cordset with Wire Strain ReliefHiPer 55116 |
![]() |
152-002Audio Plug with termination porch and overmolding adapterHiPer 55116 |
![]() |
157-010Audio Plug with band/overmold adapter, crimp-removable contactsHiPer 55116 |
![]() |
152-005Overmolded Audio Plug CordsetHiPer 55116 |
![]() |
152-004In-Line Audio ReceptacleHiPer 55116 |
![]() |
157-011In-Line Audio Receptacle with crimp-removable contactsHiPer 55116 |
![]() |
152-007Overmolded In-Line Audio Receptacle CordsetHiPer 55116 |
![]() |
152-003Radio-Mount Jam Nut Audio ReceptacleHiPer 55116 |
![]() |
152-013Radio Mount Audio Receptacle with PC tailsHiPer 55116 |
![]() |
152-012Radio Mount Audio Receptacle with PC tails and 3 ground pinsHiPer 55116 |
![]() |
240-152-003Filtered Audio Receptacle, Radio Mount with Solder Cup ContactsHiPer 55116 |
![]() |
240-152-013Filtered Audio Receptacle, Radio Mount with PC tailsHiPer 55116 |
Series 151 / MIL-DTL-55116
![]() |
151-001M55116/3 - /4U-229
|
![]() |
151-002M55116/7 - /8U-182
|
![]() |
151-003M55116/9 - /10U-183
|
![]() |
151-004M55116/13 - /14U-228
|
![]() |
151-015
|
![]() |
157-008
|
![]() |
151-005
|
![]() |
151-010
|
![]() |
157-005
|
![]() |
157-012
|
![]() |
657-098
|
![]() |
667-374
|
![]() |
667-355
|
![]() |
151-008
|
![]() |
Nano Banding Tool and Bands for Series 151 and 152 Connectors with Banding PlatformsThe 601-108 Band-Master ATS® Nano Tool with Counter for Nano Ban Weighs 1.15 lbs., and is designed for nano flat .075" width clamping bands in a tension range from 20 to 50 lbs. Calibrate at 50 lbs. ± 3 lbs. for most shield terminations. Tool and band should never be lubricated. |