ProSeal™ Protective Covers

ProSeal™ Protective Covers

Spring-ActionFoolproofEnvironmentalFor Circular and Rectangular Mililtary / Aerospace Connectors

High-performance military and commercial interconnect applications employ protective covers to seal unmated receptacles from sand, dust, and fluid ingress, as well as other forms of environmental and mechanical damage. ProSeal spring-action environmental protective covers are attached directly to panels and electronic equipment housings to enhance the reliability and foolproof performance of mounted I/O connectors — particularly in applications that see a high number of mate/demate cycles. Spring-action ProSeal protective covers are available for every military QPL and Glenair signature connector series, and are supplied in two styles for dust, spray, and fluid immersion protection (IP67) as well as for full environmental (water jet) applications (IP68).

Reference


ProSeal™ Protective Covers

ProSeal™ Protective Covers

Spring-ActionFoolproofEnvironmentalFor Circular and Rectangular Mililtary / Aerospace Connectors

  • eBook
  • PDF (Two-page spreads)
  • PDF (Single pages, print friendly)

On this page...


MIL-DTL-5015, MIL-DTL-83723 Series II Covers

667-450
Threaded Closure Seal, Full Environmental for MIL-DTL-5015 Connectors 667-450

Threaded Closure Seal, Full Environmental
For MIL-DTL-5015, MS 3100, and MS3400 Connectors

667-451
Pressure Seal, Dust and Immersion Resistant for MIL-DTL-5015 Connectors 667-451

Pressure Seal, Dust and Immersion Resistant
For MIL-DTL-5015, MS 3100, and MS3400 Connectors


MIL-DTL-5015, VG95234 Reverse-Bayonet Covers

667-488
Pressure Seal, Dust and Immersion Resistant for MIL-DTL-5015 Connectors 667-488

Pressure Seal, Dust and Immersion Resistant
For MIL-DTL-5015, ITS31030 and GT030 Connectors


MIL-DTL-26482 Covers

667-472
Pressure Seal, Dust and Immersion Resistant for MIL-DTL-26482 Connectors 667-472

Pressure Seal, Dust and Immersion Resistant
For MIL-DTL-26482 Series I and II Connectors


MIL-DTL-38999 Covers, Series I, II, III

667-467
Pressure Seal, Dust and Immersion Resistant for MIL-DTL-38999 Series I Connectors 667-467

Pressure Seal, Dust and Immersion Resistant
For MIL-DTL-38999 Series I Connectors

667-447
Pressure Seal, Dust and Immersion Resistant for MIL-DTL-38999 Series II Connectors 667-447

Pressure Seal, Dust and Immersion Resistant
For MIL-DTL-38999 Series II Connectors

667-448
Threaded Closure Seal, Full Environmental for MIL-DTL-38999 Series III Connectors 667-448

Threaded Closure Seal, Full Environmental
For MIL-DTL-38999 Series III / SuperNine® Connectors

667-449
Pressure Seal, Dust and Immersion Resistant for MIL-DTL-38999 Series III Connectors 667-449

Pressure Seal, Dust and Immersion Resistant
For MIL-DTL-38999 Series III / SuperNine® Connectors


Series 80 Mighty Mouse / Series 806 Mil-Aero Covers

667-497
Pressure Seal, Dust and Immersion Resistant for Mighty Mouse Series 801 Connectors 667-497

Pressure Seal, Dust and Immersion Resistant
For Mighty Mouse Series 801 Connectors

667-509
Threaded Closure Seal, Full Environmental for Mighty Mouse Series 801 Connectors 667-509

Threaded Closure Seal, Full Environmental
For Mighty Mouse Series 801 Connectors

667-387
Pressure Seal, Dust and Immersion Resistant for Mighty Mouse Series 804 Jam Nut Connectors 667-387

Pressure Seal, Dust and Immersion Resistant
For Mighty Mouse Series 804 Jam Nut Connectors

667-392
Pressure Seal, Dust and Immersion Resistant for Mighty Mouse Series 804 Wall Mount Connectors 667-392

Pressure Seal, Dust and Immersion Resistant
For Mighty Mouse Series 804 Wall Mount Connectors

667-424
Pressure Seal, Dust and Immersion Resistant for Mighty Mouse Series 805 Connectors 667-424

Pressure Seal, Dust and Immersion Resistant
For Mighty Mouse Series 805 Connectors

667-462
Threaded Closure Seal, Full Environmental for Mighty Mouse Series 805 Connectors 667-462

Threaded Closure Seal, Full Environmental
For Mighty Mouse Series 805 Connectors

667-511
Pressure Seal, Dust and Immersion Resistant for Series 806 Mil-Aero Connectors 667-511

Pressure Seal, Dust and Immersion Resistant
For Series 806 Mil-Aero Connectors

667-512
Threaded Closure Seal, Full Environmental for Series 806 Mil-Aero Connectors 667-512

Threaded Closure Seal, Full Environmental
For Series 806 Mil-Aero Connectors


D-Subminiature M24308 / Series 28 Hiper-D Covers

667-466
Pressure Seal, Dust and Spray Resistant for MIL-DTL-24308 D-Subminiature Connectors 667-466

Pressure Seal, Dust and Spray Resistant
For MIL-DTL-24308 D-Subminiature Connectors

667-479
Pressure Seal, Dust and Spray Resistant for Series 28 HiPer-D Connectors 667-479

Pressure Seal, Dust and Spray Resistant
For Series 28 HiPer-D® Connectors


Series 79 Covers

667-486
790-026
790-027
ProSeal Cover for Rear-Mount Series 79 Connectors 667-486

For Rear-Mount Series 79 Connectors

667-513
790-024
790-025
ProSeal Cover for Rear- and Front-Mount Series 79 Connectors 667-513

For Rear- and Front-Mount Series 79 Connectors


Specialty USB Connector Cover

667-431
Pressure Seal, Full Environmental for USB Connectors 667-431

Pressure Seal, Full Environmental
For USB Connectors


M81790/1 Aircraft External Power Connectors Pressure Seal, Dust and Spray Resistant

667-477
ProSeal Protective Cover for M81790/1 Aircraft External Power Connectors 667-477

ProSeal Protective Cover for M81790/1 Aircraft External Power Connectors