PowerTrip™ Connectors > Section D
|
Series 970 PowerTrip™ extreme environment receptacle connectors are intended for high current applications where size 8 AWG to size 1/0 AWG wires are used. These connectors feature high current LouverBand contacts. Coupling threads are triple-start ACME type. EMI protected with ground spring on mating plug and splined backshell interface. Standard contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts for improved corrosion protection. Fluorosilicone rubber gaskets and grommet provide watertight sealing. Contacts are packaged with connector.
|
|
970-009 receptacles have a shorter profile than standard square flange receptacles. This reduced protrusion behind the mounting panel results from removing the accessory threads, moving the mounting flange and replacing the grommet wire seal with a thinner wire separator. Series 970 PowerTrip™ extreme environment receptacle connectors are intended for high current applications where size 8 AWG to size 1/0 AWG wires are used. These connectors feature high current LouverBand contacts. Coupling threads are triple-start ACME type. EMI protected with ground spring and splined backshell interface. Standard contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts for improved corrosion protection. Contacts are packaged with connector. Red stripe indicates full mating condition when the plug connector coupling ring fully covers the stripe.
970-009 connectors have a low profile wire separator instead of a thick watertight rear grommet. These connectors are splashproof but are not rated for water immersion or altitude immersion.
|
|
970-013 receptacles feature an O-ring for panel sealing. Low profile for reduced clearance inside equipment. Connector mounting flange is enlarged to include the O-ring. Series 970 PowerTrip™ extreme environment receptacle connectors are intended for high current applications where size 8 AWG to size 1/0 AWG wires are used. Contacts snap into connector and can be removed with a plastic tool. These connectors feature high current LouverBand contacts. Coupling threads are triple-start ACME type. EMI protected with ground spring and splined backshell interface. Standard contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts for improved corrosion protection. Contacts are packaged with connector. Red stripe indicates full mating condition when the plug connector coupling ring fully covers the stripe.
970-013 connectors have a low profile wire separator instead of a thicker watertight rear grommet. These connectors are splashproof but are not rated for water immersion or altitude immersion.
|
|
Series 970 PowerTrip™ receptacles with size #8 PC tail contacts for direct termination to circuit boards. Contacts are factory-installed and are non-removable. These connectors feature high current LouverBand contacts. Coupling threads are triple-start ACME type. EMI protected with ground spring and splined backshell interface. Standard contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts for improved corrosion protection. Fluorosilicone rubber gaskets and epoxy potting provide watertight sealing. Connector shell has integral standoffs.
- EMI Protected
- High Current Contacts
- PC Board terminals
- Harsh Environment
|
|
Series 970 PowerTrip™ extreme environment receptacle connectors are intended for high current applications where size 8 AWG to size 1/0 AWG wires are used. These connectors feature high current LouverBand contacts. Coupling threads are triple-start ACME type. EMI protected with ground spring and splined backshell interface. Standard contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts for improved corrosion protection. Fluorosilicone rubber gaskets and grommets provide watertight sealing. Contacts are packaged with connector.
- EMI Protected
- High Current Contacts
- Splined Backshell Interface
- Ratchet Self-Locking
|
|
970-010 receptacles have a shorter profile than standard jam-nut receptacles. This reduced protrusion behind the mounting panel results from removing the accessory threads, moving the mounting flange and replacing the grommet wire seal with a thinner wire separator. Series 970 PowerTrip™ extreme environment receptacle connectors are intended for high current applications where size 8 AWG to size 1/0 AWG wires are used. Contacts snap into connector through rear wire separator and can be removed with a plastic tool. These connectors feature high current LouverBand contacts. Coupling threads are triple-start ACME type. EMI protected with ground spring and splined backshell interface. Standard contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts for improved corrosion protection.Contacts are packaged with connector. Red stripe indicates full mating condition.
970-010 connectors have a low profile wire separator instead of a thick watertight rear grommet. These connectors are splashproof but are not rated for water immersion or altitude immersion.
|
|
Series 970 PowerTrip™ jam-nut mount bulkhead feed-thru connectors have pin contacts on one side and socket contacts on the other side. Mount to bulkhead and attach mating plug connectors to both sides. Coupling threads are triple-start ACME type. Contacts are factory-installed and are non-removable. Standard contacts are silver plated high conductivity copper alloy for excellent conductivity, or choose gold-plated contacts for improved corrosion protection. Jam-nut mount available for panel thicknesses from 1/16 inch (1.58mm) up to 1.4 inches (35.56mm).
- High Current Contacts
- Harsh Environment
|
|
|
|
|
|
|
|
|