Series 970 PowerTrip™ cable connectors feature high current LouverBand contacts and rugged water resistant construction for the most demanding environments. Coupling threads are triple-start ACME type. EMI protected with ground spring and splined backshell interface or banding porch. Anti-decoupling ratchet prevents de-mating under vibration. Standard contacts are silver plated high conductivity copper alloy or choose gold plated contacts for improved corrosion protection. Fluorosilicone rubber gaskets and grommets provide watertight sealing. Contacts are packaged with connector.
970-001PowerTrip Cable Plug Connector with Accessory Thread |
|
970-011PowerTrip Cable Plug Connector with Integral Banding Porch |
|
970-005PowerTrip Cable In-Line Receptacle Connector with Accessory Thread |
PowerTrip Flexible TurboFlex® Cordsets |