High-Pressure, Pure Air Contact and Piping Assemblies, Rotary Joints, and Solenoid Valves for Mission-Critical Applications
Series 83
Glenair high-pressure pure air tube assemblies are designed for use in a wide variety of commercial aerospace, defense, and space applications, including the cooling of infrared detectors, missile-seekers, and other pneumatic actuation and deployment systems such as infrared super coolers, sealed boxes, gas purge/chargers, cryogenics or any gas transfer system, and propulsion systems in space.
The precision gas contacts are designed for direct incorporation into MS type multi-pin cylindrical connectors, Glenair ultra-miniature conectors, as well as customer bespoke/non-standard designs. The high-pressure assemblies are suitable for use in pneumatic cooling systems — especially Joule-Thompson (JT) cryogenic systems — or other applications that require connectorized, separable components.
Reference
Product Datasheets
- Pneumatic Rotary Gas Joints for High-Pressure Pure-Air / Argon Applications and Systems
- Solenoid Valve - Normally Closed, Single-Direction, High-Pressure Pneumatic
Pneumatic Products for Pure Gas Applications
High-Pressure, Pure Air Contact and Piping Assemblies, Rotary Joints, and Solenoid Valves for Mission-Critical Applications
![]() |
Facility Equipment & Manufacturing Capabilities
|
![]() |
High-Pressure Assemblies for Pure Air Pneumatic / Cryogenic ApplicationsGlenair High-Pressure Pure Gas solutions are designed and performance tested for use in a wide variety of Defense, Space and Aerospace applications, including cooling of infrared detectors, missile seekers and all High-Pressure Pneumatic Actuation and Deployment Systems. |
![]() |
Single-Passage Pneumatic Rotary Joints for Guided Weapons CoolingGlenair high-pressure Pure G as Rotary Joint solutions are designed and performance-tested for use in a wide variety of defense and aerospace applications, including cooling of infrared detectors, missile seekers and all high-pressure pneumatic actuation systems. |
![]() |
Solenoid ValvesGlenair manufactures a variety of Solenoid Valves that can be used in a wide range of Mission-Critical Applications including Defense, Aerospace and Space. Contact Glenair to discuss your custom design requirements. |