Overmolded Cable Assemblies Including Overbraided, Shielded and Caustic Chemical-Resistant Designs for Harsh Environmental Interconnect Wire Harness and Cable Assembly Applications
Overmolded Cable Assemblies are the most rugged class of interconnect wire-harnessing available. Overmolding is the preferred solution for environmental protection of military, aerospace, and harsh-environment industrial interconnect cable assemblies. In fact, the typical interconnect cable assembly made for high performance applications — from fighter jets to dismounted soldier systems — has little in common with their more pedestrian cousins in the consumer product arena including better overmolded cable and connector sealing materials, as well as better mechanical / bend protection, shielding from electromagnetic interference, superior wire termination strain-relief, higher IP levels of environmental sealing and superior all-around durability performance.
Glenair: Where Connector Manufacturing and Overmolded Cable Expertise Meets Cable Harness Assembly
If there is one thing we understand well at Glenair, it's how to build environmentally-sealed overmolded interconnect cable assemblies for high-reliability systems. In fact, when it comes to protecting both electrical and optical media from mechanical stress, corrosion damage, lightning strike, physical abuse, nuclear, biological or chemical contamination and more, there is no more experienced overmolded cable assembly operation in the business than Glenair. In large part this is due to our extensive interconnect component design and manufacturing capabilities combined with our many years of experience in military grade and harsh environmental commercial cable harness fabrication.
Cable Assembly Capability Catalog
Request a Quote
QwikConnect
- Serious Interconnect Cable Capabilities / July 2012
Related Glenair Content
Overmolded Cable Assemblies
Terminated, tested, overmolded, and ready for use, Glenair environmental overmolded cable assemblies may be supplied with MIL-M-24041 materials as well as other molding materials including Viton®, Duralectric™, polyurethane, EPDM, Santoprene™, polyamide and more. Fast turnaround and quality fabrication in overmolded cable assemblies depends on capital investment in tooling and injection molding equipment. Glenair operates the largest and most well-equipped overmolding shop in the high-reliability cable industry.
Advantages of Overmolding
- Waterproof sealing
- Robust mechanical protection
- Permanent protection of terminations
- Resistance to chemicals and fuels
- No induced cold flow stress
- Electrical isolation and insulation
- Reduced damage from wear
- Flexible routing/cable entry
- Repeatable assembly performance
Overmolded Cable Assembly Application Examples
![]() |
Commander Ed White's, "Golden Umbilical"
|
![]() |
Overmolded Power and Signal Cable Assembly
|
![]() |
Overmolded TurboFlex® Power and Signal Tank Pylon Assembly |
![]() |
Tight-Tolerance Multibranch Fighter Jet Assembly
|
![]() |
Repairable Accordion Boot-Equipped Overmolded Assembly |
![]() |
Hybrid Overmolded and Tape-Wrapped Assembly |
![]() |
Overmolded Point-to-Point Assembly
|
![]() |
Commercial Overmolded Aircraft Assembly
|
![]() |
Hybrid Abrasion-Resistant Overbraided Cable Assembly
|
![]() |
Head-Up Display (HUD) Cable
|