DataStar™ MIL-AERO Embedded Quad Parallel Fiber Optic Modules

Parallel Optic Modules

Quad Parallel Optic Modules with up to 28 Gbps per channel performance (DataStar MIL-AERO)

Glenair DataStar™ MIL-AERO Quad PCB-mounted modules are low-profile, ruggedized, optoelectronic engines with high-datarate performance. The optical interface is a 12-fiber MTP® connector socket that ensures compatibility with existing network infrastructure and optical flex, ribbon, and wire pigtail cabling.


DataStar™ MIL-AERO Low-Profile 4-Channel Transceiver, 0500-3023

0500-3023
DataStar™ MIL-AERO Low-Profile 4-Channel Transceiver

  • Data Rates: 10Gbps and 25Gbps Versions.
  • Fiber interface: MT or MPO/MTP® packaging options
  • Aerospace-grade and Radiation Tolerant Grade Options
  • Radiation Effects Test Reports available
  • High-shock and vibration tolerant
  • High-density MPO/MTP® fiber optic interconnect
  • Secure PCB mounting and host board interconnection
  • CDR (Clock Data Recovery) option available for 25Gbps and 28Gbps
10 Gbps 28 Gbps Class M