1.25 mm ARINC 801, 2.5 mm ELIO®, and 1.25 mm LuxCis® Integrated Solutions for Size 8 Cavity Inserts
Size 8 Cavity Optoelectronic contacts transmit and receive differential CML or LVPECL electrical signals over Multimode fiber optic cable. Transmitters consist of a laser driver or LED driver with a temperature compensation circuit to maintain optical power over the entire operating temperature range, and a 850nm VCSEL laser. Receivers consist of a PIN Photo Detector, a Transimpedance Amplifier with automatic gain control circuit, and a Limiting Amplifier. Differential output data signals are LVPECL or CML compatible. The transmitter has a Tx Disable pin to turn off transmitter output. Available solutions fit size 8 cavity inserts in D38999 and M24306 connectors.
U.S. Patent Numbers
0500-3064
Size 8 Cavity Insert Optoelectronic Contacts (Derivative of 050-301), 100Mbps to 5Gbps, MMF, 3.3V. Radiation Tolerant, Low Outgassing (ASTM E595) for space applications.
050-307
Size 8 Cavity Insert Optoelectronic Contacts (ELIO Quadrax Compatible), 100Mbps to 5Gbps, MMF, 3.3V
050-301 Evaluation Board
Evaluation Board for Glenair Size #8 Optoelectronic Transmitter/Receiver Contact (compatible with 050-301, 050-307, 050-367)