Optoelectronic Connectors and Modules

Optoelectronic Connectors and Modules

Series 80 Mighty Mouse and MIL-DTL-38999 Type Connectors and Accessories with Integrated Transmitters and Receivers

Glenair is able to offer our Optoelectronic solutions customers turnkey multichannel receptacle connectors housing integrated transceiver technology for fast/gigabit Ethernet, DVI and HDMI video, as well as various high-speed data transfer protocols. The two available connector designs incorporate Glenair small form-factor optoelectronic contacts (050-301) or an ELIO® equipped configuration that intermates with the standard ELIO® 2.5mm fiber optic terminus (050-307). Receptacles are populated with factory-tested size #8 contacts, and are ready for immediate use as fiber-optic-to-electrical circuit board I/O connectors. Special size #8 cavity adapters are also available to enable construction of compatible plug connectors on the cable side.

U.S. Patent Numbers


050-313
Optoelectronic Transceiver MIL-DTL-38999 Type 2.5mm ELIO Compatible 050-313

Optoelectronic Transceiver MIL-DTL-38999 Type 2.5mm ELIO® Compatible, 100 Mbps – 4.25 Gbps

050-304-CS
050-304-00
050-304-07
D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Optoelectronic Contacts 050-304

D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Optoelectronic Contacts. CS Wall Mount Clinch Nut, 00 Wall Mount Slotted, 07 Jam Nut. See also 059-0001 D38999 Size 8 Cavity Adapter Kit.

050-392-07
D38999 Series III Type Active Hybrid Receptacle Connector with Glenair Size 8 Optoelectronic and Electrical Contacts 050-392-07

D38999 Series III Type Active Hybrid Receptacle Connector with Glenair Size 8 Optoelectronic and Electrical Contacts, Jam Nut. See also 059-0001 D38999 Size 8 Cavity Adapter Kit.

050-355-CS
050-355-00
050-355-07
D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Optoelectronic Contacts, Pinnochio Variant of 050-304 050-355

D38999 Series III Type Active Receptacle Connector with Glenair Size 8 Optoelectronic Contacts (Pinnochio Variant of 050-304). CS Wall Mount Clinch Nut, 00 Wall Mount Slotted, 07 Jam Nut. See also 059-0001 D38999 Size 8 Cavity Adapter Kit.

0500-3004
D38999 Series III Type Active Hybrid Receptacle Connector with PCB standoffs 0500-3004

D38999 Series III Type Active Hybrid Receptacle Connector with PCB standoffs, Glenair Size 8 Optoelectronic contacts, and electrical contacts. Compatible with 050-301 and 050-367 contacts. See also 059-0001 D38999 Size 8 Cavity Adapter Kit.

0500-3005-CS
0500-3005-00
0500-3005-07
D38999 Series III Type Active Hybrid Receptacle Connector with Glenair Size 8 Optoelectronic Contacts and El Ochito Contacts 0500-3005

D38999 Series III Type Active Hybrid Receptacle Connector with Glenair Size 8 Optoelectronic Contacts and El Ochito Contacts. CS Wall Mount Clinch Nut, 00 Wall Mount Slotted, 07 Jam Nut.

0500-3001
D-Sub Active Receptacle Connector with Glenair Size 8 Optoelectronics Contacts 0500-3001

D-Sub Active Receptacle Connector with Glenair Size 8 Optoelectronics Contacts. Compatible with 050-301, 050-367, 050-399, and 0500-3015 contacts. 1.25 Gbps – 5.00 Gbps. HD-SDI and 3G-SDI. DC to 50 Mbps.

0500-3024
D-Sub Active Receptacle Connector with 2 x Glenair Size 8 Optoelectronics Contacts 0500-3024

D-Sub Active Receptacle Connector with 2 × Glenair Size 8 Optoelectronics Contacts. Compatible with 050-301 and 050-367 contacts. 1.25 Gbps – 5.00 Gbps.

0500-3034
D-Sub Active Receptacle Connector with 2 x Glenair Size 8 Optoelectronics Contacts 0500-3034

D-Sub Active Receptacle Connector with 2 × Glenair Size #8 Optoelectronics Contacts. Compatible with 050-301, 050-367, 050-399, and 0500-3015 contacts. 1.25 Gbps – 5.00 Gbps. HD-SDI and 3G-SDI. DC to 50 Mbps.