RF Over Fiber Media Converters

RF Over Fiber Media Converters

Glenair RF over fiber solutions enable the benefits of fiber optic transport in harsh environments, providing solutions that extend link distances, improve security, provide Lightning strike protection and improved EMI performance. These solutions can be embedded within your box, or perform as stand-alone copper-to-fiber media converters.

  • Antenna Signal Distribution
  • Ground Terminal & Intra-Facility Links
  • Electronic Warfare (EW) Systems
  • Phased Array Antenna Systems

Opto-Electronic Interconnect Solutions > Section G

050-400

050-400

PCB Mount Analog Transceiver
20 MHz – 3.5 GHz
050-404

050-404

2 Mhz to 3 Ghz
Printed Circuit Board (PCB) Mounted
RF-Over-Fiber Transmitter
Small & Compact with Rugged Construction for Harsh Environments
050-404-EVALBOARD

050-404-EVALBOARD

Glenair PCB Mount EVALBOARD for 'RF-Over-Fiber' Transmitter or Receiver Modules
2MHz to 3GHz
050-405

050-405

PCB Mount RF-over-Fiber Receiver
2 MHz – 3 GHz
050-406

050-406

PCB Mount RF-over-Fiber Transmitter
2 MHz – 3 GHz
  • Low-Noise Configuration
050-407

050-407

PCB Mount RF-over-Fiber Receiver
2 MHz – 3 GHz
  • Low-Noise Configuration