Radiation resistant, temperature resistant, chemical and fluid resistant, corrosion resistant, stainless steel nuclear connectors for Zone 1E containment area nuclear industry interconnect applications
SuperNGITS-NGIPT SE-NGMighty Mouse NG
Class 1E10CFR50 Appendix B
Glenair offers four connector series engineered in accordance with nuclear industry standards for containment area class 1E. Series SuperNG and Mighty Mouse NG are suitable for use in new plants with the most stringent zone 1E qualification standards. Series ITS-NG and IPT SE-NG are suitable for use in older plants undergoing retrofit or refurbishment.
- The entire family of Glenair NG interconnect solutions is manufactured in an NQA-1 (10CFR50 Appendix B) qualified manufacturing quality and traceability system
- Full audit report and auditor statement of compliance available
- ASME NQA-1 : Quality Assurance Program Requirements for Nuclear Facility Applications in place. Quality controls include "down-to-the-molecular-level" analysis for all raw materials ensuring Glenair's total control over all aspects of fabrication employed in our NG series connectors.
Our Signature Class 1E SuperNG Nuclear Connector Series is a Double peripheral seal reverse-bayonet quick disconnect series designed to meet the latest, most stringent global Zone 1E qualification standards including those requiring long-term submersion. SuperNG utilizes machined stainless steel shells and polymeric insert materials for maximum resistance to cumulative radiation, thermal, seismic, and pressure for class 1E harsh nuclear environments. Double peripheral seals ensure life-of-system environmental performance.
Our Micro Miniature Mighty Mouse NG (Nuclear-Grade) quick connect series is also a high-pressure nuclear connector series designed to meet the latest, most stringent global Zone 1E qualification standards including those requiring long-term submersion. Unique amongst all available nuclear industry connector families, the Mighty Mouse NG is a reduced form-factor, high-density design fully half the size and weight of most conventional nuclear power plant connector series.
Reference
Technical Reference
- Environmental Zone 1 Qualification (A recent Glenair connector and cable assembly qualification for a client in France)
Related Product Information
Nuclear-Grade Connectors and Accessories
Radiation resistant, temperature resistant, chemical and fluid resistant, corrosion resistant, stainless steel nuclear connectors for Zone 1E containment area nuclear industry interconnect applications
SuperNGITS-NGIPT SE-NGMighty Mouse NG
Class 1E10CFR50 Appendix B
SuperNG Nuclear-Grade Connectors
Double peripheral seal reverse-bayonet connectors that meet the latest, most stringent global Zone 1E qualification standards including those requiring long-term submersion
![]() |
SuperNG Nuclear Connectors
|
Micro Miniature Mighty Mouse NG
High-pressure small form-factor nuclear connectors that meet the latest, most stringent global Zone 1E qualification standards including those requiring long-term submersion
![]() |
Micro Miniature Mighty Mouse NG
|
Series ITS-NG Reverse-Bayonet Coupling
Nuclear industry standard power and signal connectors for existing plant refurbishment
![]() |
Series ITS-NG Reverse-Bayonet Coupling
|
Series IPT SE-NG Bayonet-Lock Connectors
For Westinghouse, CANDU and GE Nuclear MIL-DTL-26482-based installations
![]() |
Series IPT SE-NG Bayonet-Lock Connectors
|