MIL-DTL-28840 Qualified Backshells and Connector Accessories

Reference


MIL-DTL-28840/1
Straight Non-Self-Locking Strain Relief MIL-DTL-28840/1

Straight Non-Self-Locking Strain Relief

MIL-DTL-28840/2
90° Non-Self-Locking Strain Relief MIL-DTL-28840/2

90° Non-Self-Locking Strain Relief

MIL-DTL-28840/3
45° Non-Self-Locking Strain Relief MIL-DTL-28840/3

45° Non-Self-Locking Strain Relief

M28840/4
Metal Core Conduit M28840/4

Metal Core Conduit

M28840/5
Backshell for Metal Core Conduit M28840/5

Backshell for Metal Core Conduit

MIL-DTL-28840/6 Style A
Straight EMI/RFI Environmental Backshell MIL-DTL-28840/6 Style A

Straight EMI/RFI Environmental Backshell

MIL-DTL-28840/6 Style B
Straight Environmental Backshell MIL-DTL-28840/6 Style B

Straight Environmental Backshell

M28840/7
Dummy Stowage Receptacle Threaded Coupling M28840/7

Dummy Stowage Receptacle
Threaded Coupling

MIL-DTL-28840/8 Style A
90° EMI/RFI Environmental Backshell MIL-DTL-28840/8 Style A

90° EMI/RFI Environmental Backshell

MIL-DTL-28840/8 Style B
90° Environmental Backshell MIL-DTL-28840/8 Style B

90° Environmental Backshell

MIL-DTL-28840/9 Style A
45° EMI/RFI Environmental Backshell MIL-DTL-28840/9 Style A

45° EMI/RFI Environmental Backshell

MIL-DTL-28840/9
45° Environmental Backsheli Style B MIL-DTL-28840/9

45° Environmental Backsheli Style B

M28840/13
M28840/15
Protective Plug and Receptacle Covers M28840/13 and M28840/15

Protective Plug and Receptacle Covers

M28840/22
Metal Core Conduit Bushing M28840/22

Metal Core Conduit Bushing

MIL-DTL-28840/23
Non-Self-Locking E-Nut MIL-DTL-28840/23

Non-Self-Locking E-Nut

M28840/24
Gasket M28840/24

Gasket