MIL-DTL-5015 Type Hermetic Connectors

MIL-DTL-5015 Type Hermetic Connectors - Glass-to-Metal Seal

Glass-to-Metal Seal Hermetic Connectors

Glenair MIL-DTL-5015 type commercial hermetic connectors are ideally suited for applications that require power and signal contacts in a glass sealed hermetic package where exposure to caustic chemicals, moisture ingress, or maintaining vacuum pressure is a concern. This series is available in a wide range of shell sizes and contact layouts that are compatible with all standard environmental MIL-DTL-5015 plug connectors. Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components.

General Reference


250-013
Hermetic Box Mount Receptacle, Solder Cup or Eyelet Termination, MS3142 Type 250-013

Box Mount Receptacle
Solder Cup or Eyelet Termination
MS3142 Type

250-014
Hermetic Solder Mount Receptacle, Solder Cup or Eyelet Pin Contact, MS3143 Type 250-014

Solder Mount Receptacle
Solder Cup or Eyelet Pin Contact
MS3143 Type

250-016
Hermetic Solder Mount Receptacle, Solder Cup or Eyelet Socket Contact, MS3143 Type 250-016

Solder Mount Receptacle
Solder Cup or Eyelet Socket Contact
MS3143 Type

250-025
Hermetic Flangeless Mount Receptacle, Solder Cup or Eyelet Termination, MS3143 Type 250-025

Flangeless Mount Receptacle
Solder Cup or Eyelet Termination
MS3143 Type

250-105
Hermetic Jam Nut Mount Receptacle Connector, MS3404 Type 250-105

Jam Nut Mount Receptacle
MS3404 Type

250-106
Hermetic Jam-Nut Mount Bulkhead Feedthru, MIL-DTL-5015 Series II Type 250-106

Jam-Nut Mount Bulkhead Feedthru
MIL-DTL-5015 Series II Type