Stainless Steel, Aluminum and Composite
5015 Type environmental threaded coupling connectors are designed to provide outstanding corrosion resistance and rugged performance. These stainless steel, aluminum and composite thermoplastic plugs and receptacles are ideally suited for severe environments such as space, geophysical exploration, mining and other settings where resistance to extreme temperatures, salt spray and caustic chemicals is a critical requirement. Insert arrangements comply with MIL-STD-1651.
General Reference
Home > MIL-DTL-5015 > Environmental Connectors
Composite Plug
MIL-DTL-5015 Series III Type
Composite Jam-Nut Mount Receptacle
MIL-DTL-5015 Series III Type
Stainless Steel Plug Assembly
MIL-DTL-5015 Series III Type
Stainless Steel Receptacle
MIL-DTL-5015 Series III Type
Stainless Steel PCB Receptacle
MIL-DTL-5015 Series III Type
Quick Disconnect Push/Pull Plug
MIL-DTL-5015 Series III Type
Bulkhead Feed-Thru, Square Flange Mount
MIL-DTL-5015 Series III Type
Bulkhead Feed-Thru, Jam-Nut Mount
MIL-DTL-5015 Series III Type