MIL-DTL-38999 Series I, II and III Type Sav-Con® Connector Savers

MIL-DTL-38999 Series I, II and III Type Sav-Con® Connector Savers

The Smart Solution for Preventing Contact Damage and Extending the Service Life of Cable Assemblies

Glenair Sav-Con® Connector Savers are designed to protect connectors that are subject to repeated mating and unmating cycles. Sav-Con® Connector Savers prevent costly repair or replacement of expensive connectors and cables while preserving the quality and integrity of connector performance. Sav-Con® Connector Savers take the abuse of repeated connection cycles instead of "black box" or other equipment connectors. Equipment connectors that are mated and unmated frequently during manufacturing, check-out phases and environmental test programs can be protected by Glenair Sav-Con® Connector Savers at considerable savings in time and money.

Glenair Sav-Con® Connector Savers feature one-piece, non-removable pin/socket contacts for maximum reliability and minimum effect on circuit resistance. Each Glenair Sav-Con® Connector Saver series meets the same durability requirements as the Military Specification series with which it mates. The mating portions of the pin-and-socket contacts are in strict compliance with the applicable Military Specification contacts used in each connector series. The one-piece design adds resistance to a circuit equal to a mated pin and socket contact, thus it has little or no effect on sensitive circuits.

When a Sav-Con® Connector Saver is installed between a receptacle and a plug, the effective additional length is less than the length of an equivalent mated plug and receptacle. When using bayonet coupled Sav-Con® Connector Savers, Glenair recommends our Lock Ring design feature in applications where large cable bundles may induce unwanted stress to the coupling mechanism and potential unwanted contact displacement (see this page) for more information.

Reference

942-003
Plug/Receptacle for Use with MIL-DTL-38999 Series I, 942-003

Plug/Receptacle for Use with MIL-DTL-38999 Series I

GC443
In-Line/Flange Mount Receptacle • Plug/Plug MIL-DTL-38999 Series I Type, GC443

In-Line/Flange Mount Receptacle • Plug/Plug
MIL-DTL-38999 Series I Type

942-004
Plug/Receptacle for Use with MIL-DTL-38999 Series II, 942-004

Plug/Receptacle for Use with MIL-DTL-38999 Series II

942-005
Plug/Receptacle for Use with MIL-DTL-38999 Series III NOTE: Legacy solution. For new designs, specify SuperNine 233-213, 942-005

Plug/Receptacle for Use with MIL-DTL-38999 Series III
NOTE: Legacy solution. For new designs, specify SuperNine 233-213

947-221
Plug/Plug In-Line Connector for Use with MIL-DTL-38999 Series III NOTE: Legacy solution. For new designs, specify SuperNine 233-214, 947-221

Plug/Plug In-Line Connector for Use with MIL-DTL-38999 Series III
NOTE: Legacy solution. For new designs, specify SuperNine 233-214

947-139
In-Line Connector for Use with MIL-DTL-38999 Series III NOTE: Legacy solution. For new designs, specify SuperNine 233-212, 947-139

In-Line Connector for Use with MIL-DTL-38999 Series III
NOTE: Legacy solution. For new designs, specify SuperNine 233-212

942-021
MIL-STD-1760 For Use With MIL-DTL-38999 Series III NOTE: Legacy solution. For new designs, specify SuperNine 233-228, 942-021

MIL-STD-1760
For Use With MIL-DTL-38999 Series III
NOTE: Legacy solution. For new designs, specify SuperNine 233-228