The Industry's Best Short Lead-Time Source for Planar Array Type EMI/EMP Filter Connectors
For MIL-DTL-38999 Military Standard Type Series Connectors
Glenair's family of D38999 circular military standard type EMI/EMP filter connectors is designed to meet stringent aerospace performance requirements. Each connector series is offered with standard low-pass Pi or C filter arrays, or with customized filters to meet specific frequency and capacitance requirements. Thermally conductive epoxy protects the filter package from mechanical and heat stress and also provides a waterproof seal. All filtered receptacles are intermateable with standard D38999 plugs and connector savers, and each respective family of connectors is supplied with a range of shell styles in both environmental and hermetic configurations.
Reference
MIL-DTL-38999 Cylindrical Connectors > EMI/EMP Filter Connectors
MIL-DTL-38999 Series I Type : Scoop-Proof Filter Connector with Bayonet Coupling
D38999 Series I Wall Mount Receptacle
D38999 Series I Wall Mount Receptacle with Crimp Removable Contacts
D38999 Series I Jam Nut Receptacle
D38999 Series I Connector Adapter
MIL-DTL-38999 Series II Type : Low-Profile Filter Connector with Bayonet Coupling
D38999 Series II Wall Mount Receptacle
D38999 Series II Jam Nut Receptacle
D38999 Series II Connector Adapter
MIL-DTL-38999 Series III Type : Filter Connector with Threaded Coupling
D38999 Series III Type EMI/RFI Filter Plug Connector with Solder Cup Contacts
D38999 Series III Type EMI/RFI Filter Plug Connector with Crimp Removable Contacts
D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle Connector
D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector
D38999 Series III Type EMI/RFI Filter Wall Mount Receptacle with Crimp Contacts
D38999 Series III Type EMI/RFI Filter Jam Nut Receptacle Connector with Crimp Contacts
D38999 Series III Type EMI/RFI Filter Dual Flange Wall Mount Receptacle Connector
D38999 Series III Type EMI/RFI Filter Dual Flange Jam Nut Receptacle Connector
D38999 Series III Type EMI/RFI Filter Connector Adapter
MIL-DTL-38999 Series IV Type : Filter Connector with Breech-Lock Coupling
D38999 Series IV Jam Nut Receptacle
D38999 Series IV Wall Mount Receptacle