Because the Art of Interconnect Cable Design Calls for More Technology than Just a Connector
Glenair understands that the management of EMI, environmental damage and mechanical stress factors in high-reliability cable assemblies usually requires the incorpoartion if various connector backshells and accessories. We offer thousands of EMI management products, cable-sealing backshells, protective covers, strain-relief devices and other essential accessories. In this section of the book we've organized a small selection of some of the most practical devices used in Mil-Aero cabling. We've chosen the most popular and useful products for assemblies built around the D38999 family.
For example, effective shielding of avionic devices equipped with D38999 signal connectors must anticipate both "radiated susceptibility" (the degree to which outside interference affects the reliable functioning of equipment) and "radiated emissions" (the extent to which the device itself creates electromagnetic waves which can affect its function). In both cases, managing the interference could include both a suitable EMI filtering device but also an appropriate selection of accessories such as shield termination backshells, EMI gaskets and conductive shielding.
For environmental protection, Glenair offers both standard shrink-boot products as well as more robust cable-sealing backshells and protective covers. For mechanical protection we offer a broad range of strain-relief backshells to prevent damage to the conductor-to-contact intertface. Whatever your requirement, Glenair has both the connectors, and the accessories, to put together a finished cable design that meets all the requirements of your application.
Reference
- Introduction: MIL-DTL-38999 Type Connector Accessories and Assembly Tools
- Backshells and Accessories Selection Guide
- Table I: Backshell Interface Dimensions
- Composite Thermoplastic User Adjustable Swing-Arm Assembly Technical Information
- The BAND-IT® Clamping System EMI Shield Termination Instructions
Related Glenair Content
319-064
Composite Self-Locking Rotatable Coupling
Swing-Arm Strain Relief with Nickel/Copper EMI/RFI Shield Sock & Optional Split Ring
319-065
Composite Self-Locking Rotatable Coupling
Swing-Arm Strain Relief with Composite EMI/RFI Shield Sock & Optional Split Ring
380-107
EMI/RFI Non-Environmental Backshell with Strain Relief
Type D - Self-Locking - Rotatable Coupling - Split Shell
380-115
EMI/RFI Non-Environmental Backshell with Strain Relief
Type B - Rotatable Coupling - Low Profile
447-425
EMI/RFI Non-Environmental Band-in-a-Can Backshell with Cable Clamp Strain-Relief
Rotatable Coupling - Standard Profile
627-122
Composite Self-Locking Rotatable Coupling
Swing-Arm Strain Relief for Connector Designators F & H
103-026
103-027
100% AmberStrand® Composite Braid and 75% / 25% AmberStrand®/Nickel Copper Braid for EMI Shielding Applications
600-076
600-077
600G004
600G007
Tools for Connector/Backshell Assembly
Torque Wrenches
600G004, 600G007 — Letter of Obsolescence