Rugged Bayonet-Coupling Crimp-Contact Connectors, built IAW MIL-DTL-26482 Series II
Series 260
- For rugged military and industial applications that require quick mate/demate three-point bayonet-lock coupling.
- Glenair 26482-style connectors offer high-performance plating options unavailable in standard mil-spec parts including TZ Tin-Zinc, our recommended RoHS-material AMS2434 Type 2 qualified cadmium-compatible replacement, ZR black zinc-nickel, and Z1 passivated stainless steel.
- Complete range of tooled MIL-STD-1669 insert arrangements for size #20, #16, and #12 signal and power crimp, rear-release contacts. The Glenair solution offers three shell size 8 arrangements not available in the mil-spec version.
MIL-DTL-26482 type hermetic-class Series II connectors go beyond the standard mil-spec offerings with additional features and options. These include narrow or wide flange mount Pin-Pin and Pin-Socket bulkhead feed-thrus, and crimp removable pin and socket contacts. Hermetically sealed connectors are ideally suited for harsh vacuum environments which must remain free of air or gas impurities or the ingress of foreign chemical substances to prevent corrosive condensation, dielectric breakdown, or the loss of insulation resistance between conductors. Typical applications include medical, geophysical, military aerospace, and industrial applications.
Shell styles for MIL-DTL-26482 type connectors include flange mount, jam-nut mount, and solder mount. Material/Finish options include stainless steel/passivated, stainless steel/nickel plated, and stainless steel/tin plated. Contact factory for additional finish options. Contact arrangements available per MIL‑STD-1669. All standard and alternate polarizations are fully supported.
General Reference
- Overview: MIL-DTL-26482 Series II Type
- Selection Guide
- Special Leak Rate Modification Codes
- MIL-STD-1669 Contact Arrangements
- MIL-STD-1669 Contact Arrangements Table and Alternate Positions
- Coupling Torque, Dielectric Withstanding Voltage, Working Voltage AC RMS, Material and Finish Options
- Mod Codes for NASA Screening and Space-Grade Guidelines
- Crimp Contacts and Contact Insertion/Removal Tools
MIL-DTL-26482 Series II Type Bayonet Lock Connectors
Rugged Bayonet-Coupling Crimp-Contact Connectors, built IAW MIL-DTL-26482 Series II
Series 260
Environmental Connectors
260-002-75 / 260-002-76
Plug with EMI Spring, MS3475 / Non-EMI Plug, MS3476
260-002-70
Narrow-Flange Wall-Mount Receptacle, MS3470
260-002-72
Wide-Flange Wall-Mount Receptacle, MS3472
260-002-71
Cable Connecting Receptacle, MS3471
260-002-74
Jam-Nut Receptacle, MS3474
Hermetic Connectors
230-016
Bayonet Coupling, Narrow Flange Mount Receptacle, MS3440 Type
230-017
Bayonet Coupling Wide Flange Mount Receptacle, MS3442 Type
230-018
Bayonet Coupling Solder Flange Mount Receptacle, MS3443 Type
230-019
Bayonet Coupling Receptacle Single Hole Jam-Nut Mount, MS3449 Type
230-043
Bayonet Coupling Jam-Nut Receptacle with Accessory Thrds
230-044
Bayonet Coupling Jam-Nut Receptacle with Banding Porch
947-292
Bayonet Coupling Jam-Nut Mount Pin-Socket Feedthrough
257-135
Bayonet Coupling Jam-Nut Mount Pin-Pin Feedthrough