Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Advanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999

Meets every MIL-DTL-38999 Performance Specification

Series 806

Series 806 offers significant size and weight savings while meeting key performance benchmarks for a broad range of applications such as commercial and military aerospace, industrial robotics, transportation systems and more. Designed for general use in harsh vibration, shock and environmental settings — as well as high-altitude, unpressurized aircraft zones with aggressive voltage ratings and altitude immersion standards — the Series 806 Mil-Aero features numerous mechanical design innovations including durable mechanical insert retention, radial seals and triple-ripple grommet seals. Its reduced thread pitch and re-engineered ratchet prevent decoupling problems, particularly in small shell sizes, solving one of the major problems of shell size 9 and 11 MIL-DTL-38999 Series III connectors.

  • Integrated anti-decoupling technology
  • Higher density 20HD and 22HD contact arrangements
  • Glass hermetic, lightweight aluminum hermetic, high-temperature, fiber optic, and filtered versions
  • High-Speed configurations with El Ochito octaxial contacts. Available turnkey factory terminated pigtail and jumper assemblies

The Series 806 Mil-Aero is an aerospace-grade micro miniature circular connector with triple-start threaded coupling. The 806 connector is smaller and lighter than conventional aerospace connectors. Featuring size 22HD, 20HD contacts plus size 8 power and high speed El Ochito®, quadrax, and fiber optic options. The Series 806 offers up to twice the number of contacts with no reduction in performance than MIL-DTL-38999 Series III. In fact, independent laboratory testing has demonstrated that the Series 806 meets, and in many cases exceeds, the requirements of MIL-DTL-38999. Another enhancement is a "top hat" insulator with raised bosses for foolproof alignment of insulator cavities and retention clips as well as higher voltage ratings.

General Reference

Contact Arrangements and PCB Footprints

Series 806 Mil-Aero Connector 3D CAD Model Files

Series 806 Mil-Aero Connector 3D CAD Model Files

Browse and download Series 806 connector CAD drawings, models, and 3D parts

Series 806 Mil-Aero Connectors

Series 806 Mil-Aero Connectors

Next-Generation High-Density Connector Series for Rugged Air, Sea, Space, and Ground Applications — Military and Commercial

  • eBook
  • PDF (Single pages, print friendly)

Series 806 Mil-Aero Micro Miniature Connectors, Environmental

Environmental Series 806 Mil-Aero Micro Miniature Connectors, Plug Connector, 806-012

806-012
Plug Connector, Environmental

Micro miniature 806-012 cable plugs save space and weight compared to conventional aerospace-grade circular connectors. Rugged ratchet mechanism and unique triple-start mating thread provide improved de-coupling resistance under vibration. Series 806 connectors are intended for use in harsh application areas such as unpressurized aircraft zones subject to vibration, moisture, altitude, and temperature extremes. Available with integral Nano Band platform or metric accessory threads. Insert arrangements support size #22HD, #20HD, #16, #12, and #8 snap-in, rear-release contacts.

Environmental Series 806 Mil-Aero Micro Miniature Connectors, Square Flange Receptacle Connectors, 806-013

806-013
Square Flange Receptacle Connectors, Environmental

806-013 Square flange environmental receptacles save size and weight compared to conventional aerospace-grade connectors. Series 806 high-performance connectors are intended for use in harsh environmental areas such as unpressurized aircraft zones subject to vibration, moisture, altitude, and temperature extremes. Choose integral band platform or metric accessory thread shells. Insert arrangements support size #22HD, #20HD, #16, #12, and #8 snap-in, rear-release contacts.

Environmental Series 806 Mil-Aero Micro Miniature Connectors, In-Line Receptacle Connectors, 806-019

806-019
In-Line Receptacle Connectors, Environmental

806-019 Micro miniature Series 806 connectors save size and weight compared to conventional aerospace-grade circular connectors. These high performance connectors are suitable for harsh environmental areas such as unpressurized aircraft zones subject to vibration, moisture, altitude, and temperature extremes. Available with integral Nano Band platform or with metric accessory threads. Insert arrangements support size #22HD, #20HD, #16, #12, and #8 snap-in, rear-release contacts.

Environmental Series 806 Mil-Aero Micro Miniature Connectors, Jam-nut Receptacle Connectors, 806-020

806-020
Jam-nut Receptacle Connectors, Environmental

806-020 Micro miniature Series 806 connectors save size and weight compared to conventional aerospace-grade circular connectors. These high performance connectors are suitable for harsh environmental areas such as unpressurized aircraft zones subject to vibration, moisture, altitude, and temperature extremes. Integral Nano Band platform or metric accessory threads available. Insert arrangements support size #22HD, #20HD, #16, #12, and #8 snap-in, rear-release contacts.

Environmental Series 806 Mil-Aero Micro Miniature Connectors, Jam-nut Receptacle, PC Tail or Solder Cup Contacts, 806-021

806-021
Jam-nut Receptacle, PC Tail or Solder Cup Contacts, Environmental

806-021 panel mount jam-nut receptacles feature potted-in-place printed circuit board terminals, integral standoffs and threaded holes for secure attachment to rigid or flex circuit boards. Gold-plated terminals are factory-installed, non-removeable and sealed with epoxy. Boss on shell flange guarantees correct connector orientation. These high performance connectors are suitable for harsh environmental areas such as unpressurized aircraft zones subject to vibration, moisture, altitude, and temperature extremes.

Environmental Series 806 Mil-Aero Micro Miniature Connectors, Square Flange Receptacle, PC Tail or Solder Cup Contacts, 806-022

806-022
Square Flange Receptacle, PC Tail or Solder Cup Contacts, Environmental

806-022 square flange receptacles feature potted-in-place printed circuit board terminals, integral standoffs and threaded holes for attachment to rigid or flex circuit boards. Series 806 connectors save size and weight. Suitable for harsh environmental areas such as unpressurized aircraft zones subject to extreme conditions.

Environmental Series 806 Mil-Aero Micro Miniature Connectors, Flange Receptacle, Bulkhead Feed-Thru, 806-029

806-029
Flange Receptacle, Bulkhead Feed-Thru, Environmental

806-029 Bulkhead feed-thrus eliminate the need to permanently fix cable harnesses to panels – affording increased system flexibility, superior mechanical integrity, and greater serviceability. Environmental versions offer IP67 level sealing.

Environmental Series 806 Mil-Aero Micro Miniature Connectors, Jam Nut Receptacle, Bulkhead Feed-Thru, 806-030

806-030
Jam Nut Receptacle, Bulkhead Feed-Thru, Environmental

806-030 Bulkhead feed-thrus eliminate the need to permanently fix cable harnesses to panels – affording increased system flexibility, superior mechanical integrity, and greater serviceability. Environmental versions offer IP67 level sealing.

Jam-Nut, Right-Angle PCB Receptacle Connectors, 806-037

806-037
Jam-Nut, Right-Angle PCB Receptacle Connectors, Environmental

806-037 right angle panel mount jam-nut receptacles feature potted-in-place printed circuit board terminals and threaded holes for secure attachment to rigid or flex circuit boards. High temperature thermoplastic housing withstands soldering temperatures while reducing weight. Stainless steel threaded inserts simplify attachment to printed circuit boards. These high performance connectors are suitable for harsh environmental areas such as unpressurized aircraft zones subject to vibration, moisture, altitude, and temperature extremes.

Environmental Series 806 Mil-Aero Micro Miniature Connectors, Receptacle Coax PC Tail Contacts for 50 / 75 ohm Cable, 806-058

806-058
Receptacle Coax PC Tail Contacts for 50 / 75 ohm Cable, Environmental

806-058 Panel mount jam-nut receptacle is similiar to our 806-022 but adds size 16 and 12 potted-in-place coaxial contacts for 50 or 75 ohm cable. Connector includes integral standoffs and threaded holes for secure attachment to rigid or flex circuit boards. Gold-plated terminals are factory-installed, non-removeable and sealed with epoxy. Boss on shell flange guarantees correct connector orientation. These high performance connectors are suitable for harsh environmental areas such as unpressurized aircraft zones subject to vibration, moisture, altitude, and temperature extremes.

Jam Nut Mount, Flush Rear PCB Receptacle Connector, 806-063

806-063
Jam Nut Mount, Flush Rear PCB Receptacle Connector, Environmental

  • Triple-start stub ACME mating thread
  • 5 High density #22HD arrangements available for reduced size and weight
  • Aerospace-grade materials, construction
  • Threaded holes for secure attachment to rigid or flex circuits
Square Flange, Flush Rear PCB Receptacle Connector, 806-064

806-064
Square Flange, Flush Rear PCB Receptacle Connector, Environmental

  • Triple-start stub ACME mating thread
  • 5 High density #22HD arrangements available for reduced size and weight
  • Aerospace-grade materials, construction
  • Threaded holes for secure attachment to rigid or flex circuits

Series 806 Mil-Aero High-Speed PCB Receptacles and Turnkey El Ochito Contact Jumper Assemblies, Single- and Double-Ended, Environmental

Series 806 Mil-Aero Jam-nut El Ochito Receptacle 806-039

806-039

Mil-Aero Jam-nut El Ochito Receptacle, High-Speed
Series 806 Mil-Aero Square-Flange El Ochito Receptacle 806-040

806-040

Mil-Aero Square-Flange El Ochito Receptacle, High-Speed
Series 806 Mil-Aero White, Blue, and Red El Ochito Discrete Contacts and Single or Double Ended Cable Assemblies

El Ochito® High-Speed Contacts and Single- and Double-Ended Cable Assemblies for Series 806 Mil-Aero

  • Series 806 Mil-Aero
  • 1000BASE-T, 10GBASE-T
  • SuperSpeed USB
  • HDMI, DisplayPort, SATA
  • 8571-0001 El Ochito® White Single-Ended Cat 6A Cable Assembly
  • 8571-0002 El Ochito® White Pin-to-Socket Cat 6A Cable Assembly
  • 8571-0003 and 8571-0004 El Ochito® White-to-RJ45 Cable Assemblies
  • 8572-0001 El Ochito® Blue Single-Ended SuperSpeed USB Cable Assembly
  • 8572-0002 El Ochito® Blue Pin-Socket SuperSpeed USB Cable Assembly
  • 8572-0003 El Ochito® Blue to SuperSpeed USB Cable Assembly
  • 8572-0003 El Ochito® Blue to SuperSpeed USB Cable Assembly
  • 8573-0001 El Ochito® Red Single-Ended Cable Assembly
  • 8573-0023 El Ochito® Red Single-Ended Cable Assembly
  • 8573-0002 El Ochito® Red Pin-Socket Cable Assembly
  • 8573-0024 El Ochito® Red Pin-Socket Cable Assembly
  • 8573-0036 El Ochito® Red Single-Ended Cable Assembly
  • 8573-0037 El Ochito® Red Pin-Socket Cable Assembly

ThermaRex HT Series 806 Micro Miniature Connectors and Accessories

High-Temperature Micro Miniature Connectors, Cables, and Wire Protection Accessories

Sensor devices in aerospace engine applications are increasingly exposed to higher temperature operating environments. Environmental sensors in nuclear power reactors—an extremely high temperature and radiation-rich environment — are also exposed to temperature extremes well beyond the capabilities of conventional interconnect devices. Series 806 micro miniature connectors with Glenair Signature ThermaRex high-temperature inserts are designed to survive and excel in high continuous operating temperature application environments up to 300°C. The Series 806 Mil-Aero ThermaRex product family includes connectors, cables, and accessory wire protection conduit systems.

  • HT Service rating up to 300°C
  • Vibration-resistant threaded coupling
  • High-temperature ceramic insulators and silicone seals
  • Durable stainless steel construction
  • Utilizes Glenair Signature Crown Ring contacts
  • Contact and wire support in sizes #20HD, #16, #12, and #8

Summary Test Report On ThermaRex™ Cryo 806 Connectors

Series 806 Mil-Aero ThermaRex HT Plug, 806-042

806-042
Series 806 Mil-Aero ThermaRex HT Plug, ThermaRex HT

High-temperature 806-042 ThermaRex cable plugs are rated to perform from -65° to 300°C. Intended for use in high-temperature harsh application areas such as engine aircraft zones subject to high heat, altitude, and temperature extremes while providing size and weight savings compared to conventional aerospace-grade circular connectors. Rugged ratchet mechanism and unique triple-start mating thread provide improved de-coupling resistance under vibration. Available with integral Nano Band platform or with metric accessory threads, these connectors feature snap-in, rear release Crown Ring contacts (shielded, high-speed, or RF contacts not supported).

Series 806 Mil-Aero ThermaRex HT Jam-Nut, 806-053

806-053
Series 806 Mil-Aero ThermaRex HT Jam-Nut, ThermaRex HT

High-temperature 806-053 ThermaRex jam-nut receptacles are rated to perform from -65° to 300°C while providing size and weight savings compared to conventional aerospace-grade circular connectors. Unique triple-start mating thread provide improved de-coupling resistance under vibration. Series 806 enhanced performance connectors are intended for use in high temperature harsh application areas such as engine aircraft zones subject to high heat, altitude, and temperature extremes. Connectors feature snap-in, rear release Crown Ring contacts (shielded, high-speed, or RF contacts not supported).

Series 806 Mil-Aero ThermaRex HT Square Flange, 806-052

806-052
Series 806 Mil-Aero ThermaRex HT Square Flange Receptacle, ThermaRex HT

High-temperature 806-052 ThermaRex PCB square flange receptacles are rated to perform from -65° to 300°C. Intended for use in high temperature harsh applications, such as, engine aircraft zones subject to high heat, altitude, and temperature extremes while providing size and weight savings compared to conventional aerospace-grade circular connectors. Rugged ratchet mechanism and unique triple-start mating thread provide improved de-coupling resistance under vibration. Available with integral Nano Band platform or metric accessory threads and snap-in, rear release Crown Ring contacts (shielded, high-speed, or RF contacts not supported).

Series 806 Mil-Aero ThermaRex HT PCB Jam-Nut, 806-041

806-041
Series 806 Mil-Aero ThermaRex HT PCB Jam-Nut Receptaclee, ThermaRex HT

High-temperature 806-041 ThermaRex PCB jam-nut receptacles are rated to perform from -65° to 300°C. Intended for use in high temperature harsh applications, such as, engine aircraft zones subject to high heat, altitude, and temperature extremes while providing size and weight savings compared to conventional aerospace-grade circular connectors. Rugged ratchet mechanism and unique triple-start mating thread provide improved de-coupling resistance under vibration. Threaded PCB standoffs allow for secure attachment to PCB board or flex applications. Contacts are potted in place with high-temperature elastomeic compound and non-removable. Parylene compatible.

ThermaRex High-Temp Hermetic Receptacles, 806-066

806-066
Series 806 Mil-Aero Hermetic Jam-Nut Receptacles, ThermaRex HT

Series 806 ThermaRex high-temperature hermetic receptacles feature stainless steel shells and glass-to-metal seals. Rated for -65°C to +300°C operating temperature. Micro miniature Series 806 connectors save size and weight compared to legacy aerospace-grade hermetic connectors. These high-temperature tolerant connectors are suitable for pressurized bulkhead applications subject to vibration, moisture, and temperature extremes. Equipped with low-profile, non-threaded standoff. Available pin-face receptacle shell styles are square flange, jam-nut, and weld mount.

Series 806 Mil-Aero Helical Polymer-Core Convoluted Tubing, 120-100

120-100
Helical Polymer-Core Convoluted Tubing, ThermaRex HT

Outstanding Mechanical Wire Protection and Lubricity for Non-Environmental and Non-EMI/RFI Applications, IAW SAE AS81914

Series 806 Mil-Aero Strain Relief Cable Clamp Backshell, Straight, 45°, 90°, 620V*080

620V*080
Strain Relief Cable Clamp Backshell, Straight, 45°, 90°, ThermaRex HT

Series 62 backshells for high temperature ThermaRex plug and receptacle connectors are rated to perform from -65° to 300°C. Anti-decoupling device for improved vibration resistance and detents to allow for axial positioning of backshell for improved cable routing.

750-216

750-216
300°C Metal-Core Conduit, ThermaRex HT

Flexible metal core with high-temperature jacketing

ArmorLite™ CF Lightweight EMI/RFI Microfilament Nickel Copper / SST Braid, 103-052

103-052
ArmorLite™ CF EMI/RFI Microfilament Nickel Copper / SST Braid, ThermaRex HT

Lightweight, Corrosion-Free Braid Series

Series 806 Mil-Aero 300°C ThermaRex Twisted Pair Wire, 960-2371

960-2371

300°C Controlled-Impedance STP Wire, ThermaRex HT

Series 806 Mil-Aero 300°C ThermaRex Wire, 961-047

961-047

300°C Hookup Wire, ThermaRex HT

Series 806 Mil-Aero Connectors and Accessories, ThermaRex Cryo

ThermaRex Cryogenic Plug, 806-060

806-060
Series 806 Mil-Aero Plug, ThermaRex Cryo

Extreme low-temperature 806-060 ThermaRex Cryo plug connectors are rated to perform in temperatures as low as -195° C. Intended for use in sub-zero harsh applications such as space vehicles or aircraft zones subject to high altitude, while providing size and weight savings compared to conventional aerospace-grade circular connectors. Rugged ratchet mechanism and unique triple-start mating thread provide improved de-coupling resistance under vibration. Shell styles include integrated metric accessory thread or band platform.

ThermaRex Jam Nut Receptacle, 806-061

806-061
Series 806 Mil-Aero Jam Nut Receptacle, ThermaRex Cryo

Extreme low-temperature 806-061 ThermaRex receptacle connectors are rated to perform in temperatures as low as -195° C. Intended for use in sub-zero harsh applications such as space vehicles or aircraft zones subject to high altitude, while providing size and weight savings compared to conventional aerospace-grade circular connectors. Unique triple-start mating thread provides improved de-coupling resistance under vibration. Jam nut receptacle styles include integrated metric accessory thread or band platform.

Jam Nut PCB Standoff Receptacle, 806-085

806-085
Series 806 Mil-Aero Jam Nut PCB Standoff Receptacle, ThermaRex Cryo

Extreme low-temperature 806-085 ThermaRex receptacle connectors are rated to perform in temperatures as low as -195° C. Intended for use in sub-zero harsh applications such as space vehicles or aircraft zones subject to high altitude, while providing size and weight savings compared to conventional aerospace-grade circular connectors. Unique triple-start mating thread provides improved de-coupling resistance under vibration. Pin or socket PC tails or solder cup contacts. Integral PCB stand off with standard 4-40 UNC threads and locating post.

Square Flange PCB Standoff Receptacle, 806-086

806-086
Series 806 Mil-Aero Square Flange PCB Standoff Receptacle, ThermaRex Cryo

Extreme low-temperature 806-086 ThermaRex receptacle connectors are rated to perform in temperatures as low as -195° C. Intended for use in sub-zero harsh applications such as space vehicles or aircraft zones subject to high altitude, while providing size and weight savings compared to conventional aerospace-grade circular connectors. Unique triple-start mating thread provides improved de-coupling resistance under vibration. Pin or socket PC tails or solder cup contacts. Integral PCB stand off with standard 4-40 UNC threads and locating post.

Solder Cup/PC Tail Termination Hermetic Receptacle, 806-088

806-088
Series 806 Mil-Aero Solder Cup/PC Tail Termination Hermetic Receptacle, ThermaRex Cryo

Series 806 cryogenic capable hermetic receptacles feature stainless steel shells and glass-to-metal seals. Rated for -195°C to +200°C temperature range. Micro miniature Series 806 connectors save size and weight compared to legacy aerospace-grade hermetic connectors. These high performance, parylene compatible connectors are suitable for pressurized bulkhead applications subject to vibration, moisture, and temperature extremes.

Hermetic Bulkhead Feedthrough, 806-089

806-089
Series 806 Mil-Aero Hermetic Bulkhead Feedthrough, ThermaRex Cryo

Series 806 cryogenic capable hermetic feedthroughs feature stainless steel shells and glass-to-metal seals. Rated for -195°C to +200°C temperature range. Micro miniature Series 806 connectors save size and weight compared to legacy aerospace-grade hermetic connectors. These high performance connectors are suitable for pressurized bulkhead applications subject to vibration, moisture, and temperature extremes.

Series 806 Mil-Aero Micro Miniature Connectors and Accessories, Fiber Optic

High Data Rate, Reduced Size and Weight Micro Miniature F/O Connector Series

Glenair's innovative fiber optic / electrical connector design meets key performance benchmarks for harsh vibration, shock, and environmental settings in rigid conformance with MIL-DTL-38999 Series III — but at nearly half the size and weight. The rugged fiber optic connection system delivers typical insertion loss 0.5 dB and supports 50/125, 62.5/125, and 9/125 size fiber in singlemode (1310 and 1550 nm) and multimode (850 and 1300 nm) wavelengths. Glenair Signature #20HD fiber optic termini offer the same high data rate performance as larger size #16 D38999 series connectors with more fiber lines and reduced shell size in every insert arrangement.

Reference

Series 806 Mil-Aero Cable Plug 806-012

806-012

Series 806 Mil-Aero Cable Plug with #20HD Fiber Optic Termini
Series 806 Mil-Aero Sq-Flange Receptacle 806-013

806-013

Series 806 Mil-Aero Square Flange Receptacle with Fiber Optic Termini
Series 806 Mil-Aero In-Line Receptacle 806-019

806-019

Series 806 Mil-Aero In-Line Receptacle with Fiber Optic Termini
Series 806 Mil-Aero Jam-Nut Receptacle 806-020

806-020

Series 806 Mil-Aero Jam-Nut Receptacle with Fiber Optic Termini
Series 806 Mil-Aero Size #20HD Fiber Optic Termini

Size #20HD Fiber Optic Termini

Series 806 Mil-Aero Single or multi mode. Ceramic ferrule. 0.5 dB loss.
Series 806 Mil-Aero 440V*213 Fiber Optic Connector Backshells

440V*213 Fiber Optic Connector Backshells

Series 806 Mil-Aero Series 44 environmental backshells with swept 45° and 90° profiles.
Series 806 Mil-Aero 337V*014 Fiber Optic Composite Fiber-Con™ Connector Backshells

337V*014 Fiber Optic Composite Fiber-Con™ Connector Backshells

Series 806 Mil-Aero Series 37 Fiber-Con environmental composite backshells with swept 45° and 90° profiles.

Series 806 Mil-Aero Micro Miniature Connectors, Hermetic Glass-to-Metal Seal

Resolve Gas, Moisture and Particle Ingress Problems with Advanced-Performance Glass-Sealed Hermetic Connectors

Helium Leak Testing

All Series 806 hermetic connectors are 100% tested prior to shipment. A helium leak test is performed to certify the hermetic seal. This test is conducted by inducing 1 ATM of vacuum on one side of the connector. Helium gas is released on the other side, and a mass spectrometer "counts" the number of helium molecules that penetrate the connector seal. Helium leak testing takes advantage of the small size of a helium molecule compared to air or water vapor. Helium is inert, rare in our atmosphere, and is easy to detect with a mass spectrometer. Series 806 hermetic connectors are designed specifically for commercial and military aircraft zones such as engine compartments. These areas are typically exposed to fuel, oil and changes in elevation. Such conditions present the need to protect sensitive electronic equipment from the effects of caustic chemicals and moisture ingress through standard environmental connectors where high pressure leads to sealing failure. Other aircraft locations such as the fuselage require hermetic connectors to maintain passenger cabin pressure while allowing for data transmission through separated compartments of the aircraft.

Reference

Series 806 Mil-Aero Glass-to-Metal Seal Hermetic Connectors

Series 806 Mil-Aero Glass-to-Metal Seal Hermetic Receptacles, Solder Cup/PC Tail, 806-025

806-025
Series 806 Mil-Aero Glass-to-Metal Seal Hermetic Receptacles, Solder Cup/PC Tail

Available receptacle shell styles include square flange, jam-nut, solder mount, and weld mount.

Series 806 Mil-Aero Hermetic PC Tail Receptacle with Threaded Standoff, 806-026

806-026
Series 806 Mil-Aero Hermetic PC Tail Receptacle with Threaded Standoff

Equipped with low-profile, threaded standoff with gold-plated PC tail contacts.

Series 806 Mil-Aero Crimp Removable Hermetic Receptacle, 806-087

806-087
Series 806 Mil-Aero Crimp Removable Hermetic Receptacle

806-087 receptacles are equipped with a crimp-removable termination system for vastly improved ease-of-use, and are available in box mount, solder mount, jam nut, and weld mount options.

Hermetic Bulkhead Feedthrough, 806-081

806-081
Series 806 Mil-Aero Hermetic Bulkhead Feedthrough

These versatile hermetic feed-thrus are suitable for use on pressurized bulkheads subject to vibration, moisture, and temperature extremes. Available configurations include box-mount, jam-nut mount, or weld-mount.

Hermetic Bulkhead Feedthrough with RF Contacts, 806-083

806-083
Series 806 Mil-Aero Hermetic Bulkhead Feedthrough with RF Contacts

Series 806-083 hermetic bulkhead feedthroughs feature high-frequency RF contacts, stainless steel shells, and glass-to-metal seals. Available configurations include box-mount, jam-nut mount, or weld-mount.

Hermetic Receptacle with Accessory Threads or Integrated Band Porch, Solder Cup Wire Termination , 806-067

806-067
Series 806 Mil-Aero Hermetic Receptacle with Accessory Threads or Integrated Band Porch, Solder Cup Wire Termination

Available configurations include box-mount, jam-nut mount, or weld-mount.

Series 806 Mil-Aero Lightweight Encapsulant-Sealed Hermetic CODE RED Micro Miniature Circular Connectors

"Mission-Critical" Hermetic Encapsulant Sealing with 1x10-7 Leak-Rate Performance and Low Contact Resistance

Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.

CODE RED is an innovative sealing encapsulant and application process — invented by Glenair — that provides durable hermetic sealing in a lightweight aluminum package. CODE RED allows for the use of conventional gold-plated copper alloy contacts, significantly improving electrical performance. CODE RED hermetic connectors are available now in Glenair SuperNine® (D38999 Series III type metal and composite), Series 80 Mighty Mouse, and M24308 D-Sub; and deliver reliable, life-of-system 1x10-7 max leak-rate hermetic sealing. Special non-magnetic (zero residual magnetism) versions are also available, consult factory.

Lightweight CODE RED Aluminum Hermetic Receptacles, Hybrid PC Tail Contacts for Mixed Signal, High-Speed, and RF Applications, 806-028

806-028
Series 806 Mil-Aero Lightweight CODE RED Aluminum Hermetic Receptacles, Hybrid PC Tail Contacts for Mixed Signal, High-Speed, and RF Applications

Lightweight CODE RED Aluminum Hermetic PCB Receptacle Optimized for Mixed El Ochito High-Speed and Standard Signal Contacts, 806-043

806-043
Series 806 Mil-Aero Lightweight CODE RED Aluminum Hermetic PCB Receptacle Optimized for Mixed El Ochito High-Speed and Standard Signal Contacts

Lightweight CODE RED Aluminum Hermetic Receptacle with Accessory Thread or Integrated Banding Porch, Solder Cup Wire Termination, 806-100

806-100
Series 806 Mil-Aero Lightweight CODE RED Aluminum Hermetic Receptacle with Accessory Thread or Integrated Banding Porch, Solder Cup Wire Termination

Lightweight CODE RED Aluminum Hermetic Bulkhead Feed-Through, 806-077

806-077
Series 806 Mil-Aero Lightweight CODE RED Aluminum Hermetic Bulkhead Feed-Through

Available configurations include Box Mount, Jam-Nut Mount, and Weld-Mount

Series 806 Mil-Aero Micro Miniature Connectors, EMI / RFI Filtered

Series 240-806

Glenair Series 806 filter connectors for use in EMC/EMP management of electronic systems and interconnect cabling. 806 filter connectors are designed in accordance with applicable connector specifications, and are designed to mate with plugs with the same insert configuration and opposite contact gender. Planar filter arrays and TVS diodes may be integrated into both standard catalog as well as build-to-order configurations. Glenair’s state-of-the-art diode burn-in process tests leaded and surface mount diodes with leakage current monitored throughout the entire test procedure ensuring field reliability.

Series 806 Mil-Aero Filtered Solder Cup or PC Tail Jam-Nut Receptacle 240-806 (-07) or (-08)

240-806-07 and 240-806-08

Series 806 Mil-Aero EMI/RFI Filtered Solder Cup or PC Tail Jam-Nut Receptacle
Series 806 Mil-Aero Filtered Solder Cup or PC Tail Receptacle 240-806-21

240-806-21

Series 806 Mil-Aero EMI/RFI Filtered Solder Cup or PC Tail Receptacle

Series 806B Mil-Aero Bayonet-Coupling Micro Miniature Circular Connectors, Environmental

Plug, 806B-012

806B-012
Plug

  • Series 806 Bayonet
Square-Flange Receptacle, 806B-013

806B-013
Square-Flange Receptacle

  • Series 806 Bayonet
In-Line Receptacle, 806B-019

806B-019
In-Line Receptacle

  • Series 806 Bayonet
Jam-Nut Receptacle, 806B-020

806B-020
Jam-Nut Receptacle

  • Series 806 Bayonet
Jam-Nut Receptacle with PCB Standoff, 806B-021

806B-021
Jam-Nut Receptacle with PCB Standoff

  • Series 806 Bayonet
Square-Flange Receptacle with PCB Standoff, 806B-022

806B-022
Square-Flange Receptacle with PCB Standoff

  • Series 806 Bayonet

Series 806 Mil-Aero Contacts

Size 22HD Size 20HD Size 16 Size 12 Size 8

Glenair supplies a complete family of low-resistance, high-durability rear-release crimp contacts for snap-in use in environmental versions of our Signature micro miniature Series 806 Mil-Aero. We supply and stock for immediate shipment all supported sizes of crimp signal contacts, power contacts, RF/Coaxial, differential Twinax, and Quadrax contacts.

Size 22HD
Size 22HD Crimp Contacts for AWG #22 - 30 Wire, 850-094 and 850-095

850-094 and 850-095
Size 22HD Crimp Contacts for AWG #22 - 30 Wire

Military grade. Heavy gold plating. High-density size #22HD contacts accept #22 to #30 AWG wire. Compatible with Series 806 connectors with size 22HD contact cavities. Crimp termination. Contacts are bulk packaged.

  • 850-094
    Size 22HD Pin Contact
  • 850-095
    Size 22HD Socket Contact
Size 22HD Crimp Contacts for AWG #20 - #24 Wire, Non-removable, 809-442 and 809-443

809-442 and 809-443
Size 22HD Crimp Contacts for AWG #20 - #24 Wire, Non-removable

Military grade. Heavy gold plating. High-density size #22HD contacts accept #20 AWG wire. Compatible with Series 806 connectors with size 22HD contact cavities. Crimp termination, non-removable. Contacts are bulk packaged.

  • 809-442
    Size 22HD Pin Contact
  • 809-443
    Size 22HD Socket Contact
Size 22HD Thermocouple Pin and Socket Contacts, 850-144 and 850-145

850-144 and 850-145
Size 22HD Thermocouple Pin and Socket Contacts

Size 22 High-Density Thermocouple Contacts for use in Harsh Environment, Temperature Measuring Applications

  • 850-144
    Size 22HD Pin Contact
  • 850-145
    Size 22HD Socket Contact
Size 20HD
Size 20HD Crimp Contacts for AWG #20 to #24 Wire, 809-204 and 809-205

809-204 and 809-205
Size 20HD Crimp Contacts for AWG #20 to #24 Wire

Military grade. Heavy gold plating. High-density size #20HD contacts accept #20 to #24 AWG wire. Compatible with Series 806 connectors with size 20HD contact cavities. Crimp termination. Bulk packaged.

  • 809-204
    Size 20HD Pin Contact
  • 809-205
    Size 20HD Socket Contact
Size 16
Size 16 Power Crimp Contacts for AWG #16 to #20 Wire, 809-110 and 809-111

809-110 and 809-111
Size 16 Power Crimp Contacts for AWG #16 to #20 Wire

Standard size #16 contacts accept #16 to #20 AWG wire. At rated test current of 13 amps, the maximum voltage drop is 49 millivolts. Contacts are gold-plated copper alloy. Socket contacts feature stainless steel hoods to protect against probe damage. Approved to SAE-AMS-39029. Contacts are bulk packaged. Terminate with M22520/1-01 crimper and M22520/1-04 positioner.

  • 809-110
    Size 16 Pin Contact
  • 809-111
    Size 16 Socket Contact
Size 16 Coaxial Crimp Contacts for 50 and 75 ohm Coaxial Cable, 809-114, 809-115, 809-116, 809-117

809-114, 809-115, 809-116, 809-117
Size 16 Coaxial Crimp Contacts for 50 and 75 ohm Coaxial Cable

These #16 contacts accept 50 ohm and 75 ohm coaxial cable. Inner contact is rated at 1 amp, the outer contact 12 amps. DWV voltage rating is 800 VAC rms sea level, 250 VAC at 50,000 feet. Contacts are packaged individually and are unassembled with instruction sheet. One contact consists of outer contact, fluorocarbon dielectric, inner contact and shield crimp sleeve. Inner and outer contacts are gold-plated copper alloy. Approved to SAE AS39029. VSWR rating 1.5:1 maximum up to 700 MHz. 5000 megohm insulation resistance.

  • 809-114 and 809-115
    Size 16 Pin Contact
  • 809-116 and 809-117
    Size 16 Socket Contact
Size 12
Size 12 Power Crimp Contacts for AWG #12 to #14 Wire, 809-112 and 809-113

809-112 and 809-113
Size 12 Power Crimp Contacts for AWG #12 to #14 Wire

Standard size #12 contacts accept #12 to #14 AWG wire. At rated test current of 23 amps, the maximum voltage drop is 63 millivolts. Contacts are gold-plated copper alloy. Socket contacts feature stainless steel hoods to protect against probe damage. Approved to SAE AS39029. Contacts are bulk packaged. Terminate with M22520/1-01 crimper and M22520/1-04 positioner.

  • 809-112
    Size 12 Pin Contact
  • 809-113
    Size 12 Socket Contact
Size 12, 50 and 75 Ohm Coaxial Contacts, 809-118, 809-119, 809-120, 809-121

809-118, 809-119, 809-120, 809-121
Size 12, 50 and 75 Ohm Coaxial Contacts

These #12 contacts accept 50 ohm and 75 ohm coaxial cable. Inner contact is rated at 1 amp, the outer contact 12 amps. DWV voltage rating is 1000 VAC rms sea level, 250 VAC at 50,000 feet. Contacts are packaged individually and shipped unassembled with instruction sheet. One contact consists of outer contact , fluorocarbon dielectric, inner contact and shield crimp sleeve. Inner and outer contacts are gold-plated copper alloy. Approved to SAE AS39029. VSWR rating 1.5:1 maximum up to 700 MHz. 5000 megohm insulation resistance.

  • Size 12 Pin Contact 809-118 and 809-119
  • Size 12 Socket Contact 809-120 and 809-121
852-016, 852-018, 852-015, 852-017

852-016, 852-018, 852-015, 852-017
Size 12, 50 ohm matched impedance 3 GHz Coax Contacts

These contacts offer improved frequency response compared to standard coaxial contacts . VSWR is 1.32:1 at 3GHz . Nominal impedance is 50 ohms. Insertion loss at 3GHz is 0.20 dB maximum. Inner contact is rated at 1 amp, the outer contact 12 amps. DWV voltage rating is 1000 VAC at sea level, 250 VAC at 50,000 feet. 5000 megohm insulation resistance. Contacts are packaged individually and shipped unassembled with instruction sheet. Inner and outer contacts are gold-plated copper alloy.

  • Size 12 Pin Contact 852-016-01, -02, -03
  • Size 12 Pin Contact 852-018
  • Size 12 Socket Contact 852-015-01, -02, -03
  • Size 12 Socket Contact 852-017
Size 12, 75 Ohm High Frequency Matched-Impedance Coax Contacts, 852-103 and 852-104

852-103 and 852-104
Size 12, 75 Ohm High Frequency Matched-Impedance Coax Contacts

75 ohm coax contacts provide DC – 3 GHz frequency range. Crimp termination. Supplied as unassembled kit with contact body, center contact and outer ferrule. These snap-in, rear-release contacts fit Glenair Series 79 connectors. Gold-plated copper alloy, fluoroplastic insulator.

  • Size 12 Pin Contact 852-103-01, -02
  • Size 12 Socket Contact 852-104-01, -02
Size 8
Size 8 Crimp Removable Power Contacts, 850-159 and 850-158

850-159 and 850-158
Size 8 Crimp Removable Power Contacts

Military grade. Gold plating. size #8 contacts accept #8 AWG wire. Compatible with Series 806 connectors with size 8 contact cavities. Crimp termination. Bulk packaged.

  • 850-159
    Size 8 Pin Contact
  • 850-158
    Size 8 Socket Contact
Size 8, 50 Ohm Matched-Impedance Coaxial RF Contacts, 852-149 and 852-148

852-149 and 852-148
Size 8, 50 Ohm Matched-Impedance Coaxial RF Contacts

Coax Contacts. Compatible with Series 806 connectors with size 8 contact cavities. Crimp termination. 50 Ohm nomiunal impedance. DC - 6 GHz frequency range. Inner contact is solder tyrpe, shield termination is crimp type. Supplied as unassembled kit with contact body, center contact font and rear dielectric, retainer, clamp nut, crimp sleeve, sealing boot and instruction sheet. Contacts are snap-in, rear -release.

  • 852-149
    Size 8 Pin Contact
  • 852-148
    Size 8 Socket Contact
Size 8 75 Ohm Matched-Impedance Coaxial RF Contacts, 852-151 and 852-150

852-151 and 852-150
Size 8 75 Ohm Matched-Impedance Coaxial RF Contacts

Size 8 coax contacts fit aerospace-grade digital video cable. 75 ohm nominal impedance. 0-4 GHz frequency range. Crimp termination. Supplied as unassembled kit with contact body, center contact, outer ferrule and sealing boot. These snap-in, rear-release contacts compatible with all Series 806 layouts with size 8 contact cavities. Gold-plated copper alloy, fluoroplastic insulators.

  • 852-151
    Size 8 Pin Contact
  • 852-150
    Size 8 Socket Contact
Size 8 Differential Twinax Pin and Socket Contacts, 853-076 and 853-075

853-076 and 853-075
Size 8 Differential Twinax Pin and Socket Contacts

Twinax Contacts. Shielded contacts protect against disruptive radio signals from unshielded sources including magnetic and electrostatic interference. Data rate exceeds 2 Gbps and provides DC – 3 GHz frequency range suitable for High-Speed applications such as Fibre Channel, Ethernet 100 Base-T, 1394b Firewire, and Gigabit Ethernet.

  • 853-076
    Size 8 Pin Contact
  • 853-075
    Size 8 Socket Contact
Size 8 Quadrax Pin and Socket Contacts, 854-047 and 854-048

854-047 and 854-048
Size 8 Quadrax Pin and Socket Contacts

Quadrax Contacts. Popular quadrax contacts are well suited for high speed solutions applications such as Gigabit Ethernet, IEEE 802.3Z, and IEEE1394B FireWire-110 Ohm. Crimp termination.

  • 854-047
    Size 8 Pin Contact
  • 854-048
    Size 8 Socket Contact

Series 806 Mil-Aero Tools, Accessories, and Backshells

Series 806 Mil-Aero Crimp Tools, Positioners, Hex Dies and Insertion/Extraction Tools

Crimp Tools, Positioners, Hex Dies and Insertion/Extraction Tools

  • Series 806 Mil-Aero
  • Miniature Adjustable Crimp Tool for #20HD and #22HD Contacts
  • Positioners for use with 809-015 Crimp Tool
  • Ratchet Crimp Tool for Size #8 Twinax and Quadrax Contacts
  • Hex Die for use with 809-129 Crimp Tool
  • Pneumatic Crimp Tool for #8 Power Contacts
  • Pneumatic Crimp Tool
  • Die Assembly for Size #8 Contacts
  • Locator for Size #8 Contacts
  • Insertion/Extraction Tool for #20HD Contacts
  • Insertion/Extraction Tools for #22HD Contacts
  • Insertion/Extraction Tools for #16 Power Contacts
  • Insertion/Extraction Tools for #16 Coax Contacts
  • Insertion/Extraction Tools for #12 Power Contacts
  • Insertion/Extraction Tools for #12, 50, and 75 Coax Contacts
  • Insertion/Extraction Tools for #12, 50 OHM Matched Impedance 3 GHZ Coax Contacts
  • Insertion/Extraction Tools for #12, 75 OHM Matched Impedance 3 GHZ Coax Contacts
  • How to Terminate, Install, and Remove Size #22 Contacts
Grommet Sealing Plugs, Dummy Contact Sealing Plugs, Band-Master ATS®

Grommet Sealing Plugs, Dummy Contact Sealing Plugs, Band-Master ATS®

  • Grommet Sealing Plugs
    Grommet sealing plugs are used to seal unwired contact cavities. After installing unwired contacts into unused cavities, insert knob end of sealing plug into grommet until it bottoms against the unwired contact. Size 8 sealing plug dimensions shown below chart.
  • Dummy Contact Sealing Plugs
    Dummy Contact Sealing Plugs (DCSP) are a weight-saving alternative to using grommet sealing plugs and unwired contacts. DCSP Plugs replace both contact and sealing plug in one piece.
  • Nano Band-Master ATS® Shield Termination System
    Fast, cost-effective shield termination. Attach cable shields to Series 806 connectors with low profile, lightweight Nano Band‑Master® stainless steel straps. The Band‑Master® system offers fast termination and the flexibility to handle a wide range of parts with just one band size. Approved for aerospace and defense, these straps have successfully passed rigorous shock, vibration and environmental testing.
Connector Holding Tool, 600-221

600-221
Connector Holding Tool

  • 600-221
    Series 806 Connector Holding Tool

    Connector holding tools keep connectors stationary while tightening coupling nut of backshell onto connector. Nickel-plated alloy steel. Tool fits ¼ inch square socket drive.
Series 806 Mil-Aero Nut Plates, 480-003

480-003
Series 806 Mil-Aero Nut Plates

Nut plates speed up connector installation and eliminate dropped hardware in hard-to-reach locations. For use with Series 806 square flange panel mount connectors. Two styles: full perimeter and 3/4 perimeter. Install full perimeter plate over wires before terminating the connector. 3/4 perimeter version can be installed on wired connectors. Aluminum plate with self-locking stainless steel female clinch nuts. Plate is coated with chem film per MIL-DTL-5541 Class 1A, or, for maximum corrosion protection choose epoxy primer coating.

Panel Gaskets, 930-017

930-017
Panel Gaskets

  • Panel Gaskets for Series 806 Square Flange Receptacles
    These flange gaskets provide sealing between square flange receptacles and the mounting panel. Choose fluorosilicone, Viton®, silver-plated aluminum-filled silicone (MIL-DTL-83528 Type B) or passivated silver-plated aluminum-filled fluorosilicone (MIL-DTL-83528 Type D).
  • Replacement O-Rings for Series 806 Jam-Nut Receptacles
    Replace damaged O-rings with standard mil-spec fluorosilicone O-rings or, for added EMI protection, select O-rings made of silver-plated aluminum-filled silicone (MIL-DTL-83528 Type B) or passivated silver-plated aluminum-filled fluorosilicone (MIL-DTL-83528 Type D).
809-444 Low Profile Jam-Nut and 600-246 Spanner Tool

809-444 Low Profile Jam-Nut
600-246 Spanner Tool

  • 809-444
    Series 806 Low-Profile Jam-Nut

    Replace standard hex-profile jam-nuts with special Series 806 low-profile jam-nuts. Ideal for use when multiple receptacles are mounted close together on a box interface.
  • 600-246
    Series 806 Connector Low-Profile Jam-Nut Spanner Tool

    Tool used to tighten Series 806 low-profile jam-nuts. Fits 3/8" torque wrench socket drive. Heat-treated steel, nickel plated.
Series 806 Mil-Aero Series 806 Hex Jam-Nut with Wire Holes, 806-035

806-035
Series 806 Hex Jam-Nut with Wire Holes

Replace lost or damaged hex jam-nuts with these standard replacement parts. Jam-nut fits all Series 80 jam-nut receptacles. Use with Glenair tool 600-146.

Series 806 Hex Jam-Nut with 6 Wire Holes, 809-539

809-539
Series 806 Hex Jam-Nut with 6 Wire Holes

Replace lost or damaged hex jam-nut with this standard replacement part. Jam-nut used on 8070-3334 series receptacles. (Ref. Series 806 Special) Use with Glenair tool 600-146.

Series 806 Mil-Aero Protective Covers 667-440, 667-441, and 667-443

667-440, 667-441, and 667-443
Protective Covers

Protect unmated Series 806 Mil-Aero connectors with thread-on covers. IP68 ingress protection. Aluminum, stainless steel or composite material. Self-locking receptacle cover features anti-decoupling mechanism for resistance to loosening under vibration.

Series 806 Mil-Aero Dummy Stowage Receptacle 650-088

650-088
Dummy Stowage Receptacle

Dummy stowage receptacles secure plug ends of cables during maintenance and storage. Mates with Series 806 Mil-Aero plug connectors. Universal keying. O-ring provides environmental seal. Aluminum or stainless steel.

El Ochito® Heat Shrink Boots and Sealing Boots, 770-074

770-074
El Ochito® Heat Shrink Boots and Sealing Boots

  • Specifications
    770-074 non-lipped, zero halogen heat shrink boot without eyelet. Shrink boot is adhesive lined for use with Type 2 El Ochito contacts. Provides environmental sealing and strain relief support. Pre-coated with W1 zero halogen/hot melt adhesive rated for use up to 125°C. Is be used in place of a grommet follower for the type 2.
El Ochito® Contact Termination/Installation Kit, 600-280

600-280
El Ochito® Contact Termination/Installation Kit

  • 600-280 Tool Kit
    Combines all the tools necessary to terminate El Ochito red, blue, and white contacts. Great for customers looking to terminate el Ochito® contacts to cables. Unit includes portable protective case with cutout foam for ease of transportation. Order by kit level for simplified ordering. Customize tool kit contents to meet your specific requirements. Additional foam cutout cavities allow for easy to upgrade your kit as you increase your el Ochito tool collection.

For full-range of El Ochito Contact Termination/Installation Kit options for other Glenair connector series (ARINC, 792, 28, 801, 805, 806, and 816), please see:

Series 806 Mil-Aero Backshell, Adapter, and Strain Relief

Series 806 Mil-Aero 457V*048 Composite EMI/RFI Qwik-Ty® Strain Relief

457V*048
Composite EMI/RFI Qwik-Ty® Strain Relief

Low Profile. Light Weight. Band-Master ATS® Shield Termination. Self-Locking.

Next-generation Qwik-Ty® features high-strength composite construction plus EMI shielding. Available in straight, 45° or 90° versions. Terminate cable shield to plated brass shield termination adapter using Band-Master ATS® strap and hand tool. Attach wire bundle to arm with MS3367-type nylon tie strap (not supplied). Optional rubber pad provides wire cushioning. Slots in shield adapter accept individual shields.

  • Series 806 Mil-Aero
Swing-Arm® Articulating 3-in-1 Strain Relief Backshells

Swing-Arm® Articulating 3-in-1 Strain Relief Backshells

Saddle clamp, braid sock, composite and metal, banding adapter and Flex arm options

  • Series 806 Mil-Aero
Series 806 Mil-Aero 620V*081 Composite Cable Clamp Strain Relief Backshell

620V*081
Composite Cable Clamp Strain Relief Backshell

Lightweight. Straight, 45° or 90°. Composite. Self-Locking.

Spin coupling backshell with full radius cable clamp provides protection for open wire bundles or jacketed cable. Compatible with Glenair Series 806 micro miniature circular connectors.

  • Series 806 Mil-Aero
Series 806 Mil-Aero 387V*243 Composite EMI/RFI Cable Clamp Backshell with Boot Groove

387V*243
Composite EMI/RFI Cable Clamp Backshell with Boot Groove

Composite. Straight or 90°. Shielded. Self-Locking.

Corrosion-resistant EMI backshell features high-strength thermoplastic construction. Aluminum alloy shield termination rings. Self-locking coupling ring and cable clamp screws. Nickel, cadmium, or nickel-PTFE finish.

  • Series 806 Mil-Aero
Series 806 Mil-Aero 440V*202 Composite EMI/RFI Banding Adapter with Boot Groove

440V*202
Composite EMI/RFI Banding Adapter with Boot Groove

Lightweight. Corrosion-resistant composite. Band-Master ATS® shield termination. Selflocking. Integral QwikTy.

Spin coupling EMI/RFI adapter with anti-decoupling ratchet prevents loosening under vibration. Fits Series 806 connectors. Terminate cable shield to backshell with Band-Master ATS® stainless steel band. Compatible with Glenair Series 77 lipped heatshrink boots. Straight, 45° or 90° cable exit.

  • Series 806 Mil-Aero
Series 806 Mil-Aero 4470V*1061 Composite EMI/RFI Band-in-a-Can Backshell

4470V*1061
Composite EMI/RFI Band-in-a-Can Backshell

Corrosion-Resistant. Self-Locking. Shielded. Saddle Clamp. Band Termination.

EMI/RFI "band-in-a-can" backshell fits Series 806 connectors. Terminate cable shield to backshell with optional Band-Master ATS® stainless steel band. Coupling nut and cable clamp are black composite material, adapter is plated with conductive nickel, nickel-PTFE or olive drab cadmium. Non-environmental. Straight, 45° or 90°.

  • Series 806 Mil-Aero
Series 806 Mil-Aero 317V*111 Composite EMI/RFI Environmental Boot Adapters

317V*111
Composite EMI/RFI Environmental Boot Adapters

Labor-Saving. Environmental. Shielded. Self-Locking.

"Piggyback" boot adapters reduce installation time compared to conventional heatshrink boots. Supplied as shown with the boot already installed on adapter. Terminate cable shield to plated brass shield termination adapter using Band-Master ATS® strap and hand tool. Boot is pre-coated with "W1" hot melt adhesive. These adapters fit Glenair Series 806 micro miniature circular connectors.

  • Series 806 Mil-Aero
Series 806 Mil-Aero 380V*143 Metal EMI/RFI Full Radius Profile Backshell

380V*143
Metal EMI/RFI Full Radius Profile Backshell

EMI Shielding. Self-Locking. Straight, 45° or 90°. Non-Environmental.

380-143 backshells fit Glenair Series 806 connectors. These spin coupling backshells have ground rings for cable braid shield termination. Heavy duty-saddle clamp with stainless steel telescoping screws. Meets requirements of AS85049 Category 3C medium duty. Aluminum or stainless steel.

  • Series 806 Mil-Aero
Series 806 Mil-Aero, 390V*091 Metal EMI/RFI Full Radius Environmental Backshell

390V*091
Metal EMI/RFI Full Radius Environmental Backshell

EMI Shielding. Environmental. Self-Locking. Straight, 45° or 90°.

For use with shielded, jacketed cable. Compatible with Series 806 micro miniature connectors. Terminate cable shield to inner and outer ground rings. Heavy duty cable clamps. Aluminum or stainless steel with silicone O-rings and gland. Stainless steel telescoping clamp screws. Meets environmental, electrical and mechanical requirements of AS85049 Category 1A Heavy Duty.

  • Series 806 Mil-Aero
Series 806 Mil-Aero 443V*039 Metal EMI/RFI Band-in-a-Can Backshell Cable Clamp

443V*039
Metal EMI/RFI Band-in-a-Can Backshell Cable Clamp

EMI Shielding. Band-Master ATS® Shield Termination. Self-Locking. Environmental.

Spin coupling EMI/RFI backshell with anti-decoupling ratchet prevents loosening under vibration. Fits Series 806 connectors. Terminate cable shield to backshell with Band-Master ATS® stainless steel band, supplied with backshell. Cable clamp grommet provides environmental seal to cable jacket. Straight, 45° or 90° cable exit. Aluminum or stainless steel.

  • Series 806 Mil-Aero
Series 806 Mil-Aero, Metal Strain Relief Cable Clamp, 620V*080

620V*080
Metal Strain Relief Cable Clamp

Strain relief clamp with anti-decoupling ratchet prevents loosening under vibration. Full radius saddle clamps prevent pinching of cables. Fits Series 806 connectors. Straight, 45° or 90° cable exit.

  • Series 806 Mil-Aero
Series 806 Mil-Aero, Metal EMI/RFI Boot and Band Adapter, 440V*191

440V*191
Metal EMI/RFI Boot and Band Adapter

EMI shielding. Band-Master ATS® shield termination. Self-locking. Environmental.

Spin coupling EMI/RFI adapter with anti-decoupling ratchet prevents loosening under vibration. Fits Series 806 connectors. Terminate cable shield to backshell with Band-Master ATS® stainless steel band. Compatible with Glenair Series 77 lipped heatshrink boots. Straight, 45° or 90° cable exit. Aluminum or stainless steel.

  • Series 806 Mil-Aero
Series 806 Mil-Aero, Environmental Extended Adapter for Size #8 Contacts, 320V*030

320V*030
Environmental Extended Adapter for Size #8 Contacts

Self-locking, Straight, 45°, or 90°

Threaded coupling extended front end adapter with long radius angular function. Anti-decoupling ratchet prevents loosening under vibration. Accommodates Series 806 connectors with size #8 contacts. Straight, 45°, or 90° cable exit. Aluminum or stainless steel.

  • Series 806 Mil-Aero
Series 806 Mil-Aero, Metal EMI/RFI, Shield Termination Backshell, 440V*233

440V*233
Metal EMI/RFI, Shield Termination Backshell

EMI/RFI, extended front end long radius angular function strain relief cable clamp backshell with integral banding platform.

Threaded coupling backshell with anti-decoupling ratchet prevents loosening under vibration. Accommodates Series 806 connectors with size #8 contacts and cable sealing boots. Aluminum or stainless steel.

  • Series 806 Mil-Aero
Strain Relief Cable Clamp Backshell, Size #8 Contacts, 620VS090

620VS090
Strain Relief Cable Clamp Backshell, Size #8 Contacts

Extended Shell Strain Relief Cable Clamp Backshell. Self-Locking.

Threaded coupling adapter with anti-decoupling ratchet prevents loosening under vibration. Accommodates Series 806 connectors with size #8 contacts and cable sealing boots. Aluminum or stainless steel.

  • Series 806 Mil-Aero
EMI/RFI Strain Relief Cable Clamp, Size #8 Contacts, 440VS232

440VS232
EMI/RFI Strain Relief Cable Clamp, Size #8 Contacts

Strain Relief Cable Clamp Adapter. Self-Locking.

Threaded coupling adapter with anti-decoupling ratchet prevents loosening under vibration. Accommodates Series 806 connectors with size #8 contacts and cable sealing boots. Aluminum or stainless steel.

  • Series 806 Mil-Aero
EMI/RFI Environmental, Cable Clamp for Size #8 Contacts, 443V*042

443V*042
EMI/RFI Environmental, Cable Clamp for Size #8 Contacts

Series 806 Mil-Aero EMI/RFI environmental, extended front end long radius angular function strain relief with cable clamp backshell with band in a can banding.

Threaded coupling backshell with anti-decoupling ratchet prevents loosening under vibration. Accommodates Series 806 connectors with size #8 contacts and cable sealing boots. Aluminum or stainless steel.

  • Series 806 Mil-Aero
Shorting Cap, 340VS035

340VS035
Shorting Cap

Spin coupling shorting cap fits Series 806 connectors with metric accessory thread. Available with lanyard attachments. Aluminum.

  • Series 806 Mil-Aero
Thin Lip Environmental Shrink Boots, 809-060

809-060
Thin Lip Environmental Shrink Boots

Protect Your Cable Harness with heat-shrinkable boots. These easy-to-use boots provide excellent electrical, mechanical and environmental protection. Heating the boot causes the boot to shrink onto the connector and cable . An adhesive lining bonds the boot to the connector and cable and fills small gaps for a complete seal. These lipped boots attach directly to Series 806 connectors with integral band platform.

  • 809A060
    90° Boot
  • 809B060
    45° Boot
  • 809S060
    Straight Boot
  • 809SL060
    Straight Boot, Extended Length