Industry Standard Size 8 Contacts

Industry Standard Size 8 Contacts

The ultimate Ethernet contact – 100% drop-in solution for size #8 cavity Mighty Mouse insert arrangements

The "Little Eight": Eight miniaturized contacts in a size #8 shielded module–1G/10G Ethernet ready, with dramatic size and weight reduction when compared to Quadrax.

Now Available, Mighty Mouse Connectors with Industry-Standard size 8 Quadrax, Coax, Twinax, El Ochito® and Power Contacts

New Mighty Mouse connectors have size #8 snap-in, rear-release contacts for power and data applications. Available with 1, 2, 3, 4 or 5 contacts, these connectors meet the need for a low-profile, lightweight connector compatible with size #8 twinax, quadrax and Coax contacts used in MIL-DTL-38999 connectors. Quadrax contacts are 100 ohm impedance for Ethernet networks. Concentric Twinax contacts accept M17/176-000 cable for MIL-STD-1553 databus. 75 ohm coaxial contacts accept aerospace-grade SMPTE 424M high bit rate digital video cable. Power contacts accept size #8 AWG wire for up to 46 amps continuous duty.

Series 80 Mighty Mouse Connectors, Cordsets and Accessories

Save weight and space with the Glenair Mighty Mouse. The Series 80 product family includes 68 contact arrangements and a wide variety of styles to fit every application. Widely used in aerospace, tactical and harsh environment equipment, the Mighty Mouse connector is unequaled for versatility and availability.

Video

El Ochito™ Contact Termination Procedure

YouTube Download [ 78 MB webm ]

Related Catalogs

Mighty Mouse Connectors and Cables > Section K

801-007 and 801-008

801-007 and 801-008

Series 801 Mighty Mouse Plug Connector with Size #8
Quadrax, Twinax, Coax or Power Contacts
801-009 and 801-010

801-009 and 801-010

Series 801 Mighty Mouse Receptacle Connector with Size #8 Quadrax, Twinax, Coax or Power Contacts
805-001 and 805-002

805-001 and 805-002

Series 805 Mighty Mouse Size #8 Connector Plug with Quadrax, Twinax, Coax or Power Contacts
Shell Style -16
805-003 and 805-004

805-003 and 805-004

Series 805 Mighty Mouse Size #8 Connector Receptacle with Quadrax, Twinax, Coax or Power Contacts
850-013 and 850-014

850-013 and 850-014

Size #8 Power Contacts
852-056-01 and 852-057-01

852-056-01 and 852-057-01

Size #8 75 Ohm Coax Contacts
852-042 and 852-043

852-042 and 852-043

Size #8 50 Ohm Coax Contacts
854-001 and 854-002

854-001 and 854-002

Size #8 100 Ohm Quadrax Contacts
853-003 and 853-004

853-003 and 853-004

Size #8 Concentric Twinax Contacts
854-001 and 854-002

854-001 and 854-002

Size #8 100 Ohm Quadrax Contacts
853-013 and 853-014

853-013 and 853-014

Size #8 Differential Twinax Contacts
852-007 and 852-006 Size #8 Coax Contacts

852-007 and 852-006 Size #8 Coax Contacts

For RG180 Cable
858-003 and 858-004

858-003 and 858-004

Size #8 El Ochito® Contacts for CAT 6a Cable