Mighty Mouse Connectors and Cables

Mighty Mouse Connectors and Cables

The World's Most Advanced and Mature High-Performance Ultraminiature Connectors

Series 80

Glenair has recognized a growing need in tactical military, aerospace and specialty industrial markets for a connector series that mimics the electrical and mechanical performance of popular mil-standard connectors, such as MIL-DTL-38999, but in a smaller and lighter package. The Series 80 Mighty Mouse Connector is perfectly suited for the wide range of power and signal applications that depend on reliable environmental and mechanical performance and electromagnetic compatibility as well as high-speed applications such as gigabit Ethernet. Six different coupling styles are offered. Size #23 crimp contacts are standard, set on .076" centers. At just half the size and weight of D38999, the high-performance Mighty Mouse is now specified on hundreds of mission-critical interconnect applications worldwide and has become the de facto high-performance connector solution for many former users of D38999.

Glenair developed the Series 80 Mighty Mouse over a dozen years ago as a smaller and lighter version of D38999. Our goal was to radically reduce the size and weight of this flight-critical connector while maintaining its core performance features. Our miniaturization work took place in three key areas beginning with reduction of the shell package size and the integration of banding and shrink boot accessory functions. The integration of the backshell not only saves size and weight, it reduces cost and complexity.

Introduction

Discrete Connector Offerings

Introducing...

Related Catalogs

Download the complete catalog:
Mighty Mouse Connectors and Cables [ 67 MB pdf ]
Contacts and Tools

Contacts and Tools

Section A
General Information and Reference

General Information and Reference

Section B
Series 800

Series 800

Light weight connectors with UN thread and crimp rear release contacts
Section C
Series 801

Series 801

Double start stub ACME thread, crimp rear-release contacts
Section D
Series 802

Series 802

"Aqua Mouse" delivers high-pressure sealing and rugged design in a miniature package
Section E
Series 803

Series 803

Bayonet Mighty Mouse Offers ¼ Turn Locking, Rugged Design and Ultraminiature Size
Section F
Series 804

Series 804

Series 804 Quick-Disconnect Push-Pull Connector, featuring new Series 824 locking push-pull solutions
Section G
Series 805

Series 805

The Series 805 Triple-Start Connector Offers Outstanding EMI Protection and Vibration Resistance in a Miniaturized Package
Section H
Filter Connectors

Filter Connectors

Planar Array Low–Pass
Section J
Industry Standard Size 8 Contacts

Industry Standard Size 8 Contacts

Now Available, Mighty Mouse Connectors with Industry-Standard Size 8 Quadrax, Coax, Twinax, Power and Introducing El Ochito® Contacts
Section K
Series 811

Series 811

Double-density Mighty Mouse connectors with advanced vibration and shock resistant TwistPin contacts
Section L
Series 841

Series 841

High-Density Stinger™ Front Release Crimp Contact Equipped Series 841, 844 and 845 Connectors
Section M
Overview: Mighty Mouse High-Speed, High-Bandwidth Interconnect Solutions

Overview: Mighty Mouse High-Speed, High-Bandwidth Interconnect Solutions

Section N
Series 801 High-Speed

Series 801 High-Speed

Section P
Series 804 High-Speed

Series 804 High-Speed

Section Q
Series 805 High-Speed

Series 805 High-Speed

Section R
Ultra-Twinax

Ultra-Twinax

Mighty Mouse connectors with size #12 Ultra-Twinax differential Twinax contacts
Section S
USB SuperSeal™

USB SuperSeal™

USB equipped Series 801 Mighty Mouse connectors with superior sealing, shielding and crimp contact termination
Section T
ASAP Cordsets for High-Speed Serial Data

ASAP Cordsets for High-Speed Serial Data

Ultra small form factor spring contact quick disconnect connector
Section U
High-Speed Cable

High-Speed Cable

Section V
Series 80 Mighty Mouse Fiber Optic

Series 80 Mighty Mouse Fiber Optic

Section W
Accessories

Accessories

Section X