Aqua Mouse (Mighty Mouse Series 802)

Series 802

"Aqua Mouse" Delivers High-Pressure Sealing and Rugged Design in a Miniature Package

Originally developed for petroleum pipeline inspection equipment, Series 802 connectors withstand exposure to corrosive environments and high pressure. These connectors feature high density crimp Mighty Mouse inserts, 316 stainless steel or marine bronze shells and a "piston" O-ring for hydrostatic sealing. Gold-plated contacts accept #12-30 AWG wire. Printed circuit board receptacles are available, along with hermetic receptacles.

Stainless Steel or Marine Bronze
Available in ten sizes from 1 to 130 contacts, Series 802 connectors feature 316 stainless steel or marine bronze shells. Viton® O-rings resist high temperature and corrosive chemicals.

3500 psi
These connectors withstand up to 3500 PSI hydrostatic pressure in a mated condition. Hermetic versions withstand 1000 PSI open face pressure.

Reference

Mighty Mouse Connectors and Cables > Section E

802-008 and 802-009

802-008 and 802-009

Series 802 AquaMouse™ Submersible Plug
  • 802-008-06 and 802-009-06 Dimensions
802-010 and 802-011

802-010 and 802-011

Series 802 AquaMouse™ Submersible Receptacle
  • 802-010-07 and 802-011-07 Dimensions
  • 802-010-02 and 802-011-02 Dimensions
  • 802-010-01 and 802-011-01 Dimensions
802-012 and 802-030

802-012 and 802-030

Series 802 AquaMouse™ Submersible
Solder Cup or PCB Receptacle
  • 802-012-02 and 802-030-02 Dimensions
  • 802-012-07 and 802-030-07 Dimensions
  • 802-012-00 and 802-030-00 Dimensions
802-013

802-013

Series 802 AquaMouse™ Submersible Hermetic Receptacle
  • 802-013-00 Dimensions
  • 802-013-07 Dimensions
  • 802-013-03 Dimensions
  • 802-013-02 Dimensions
802-056

802-056

Series 802 AquaMouse™ Submersible Hermetic Receptacle with Removable Crimp Termination
802-050

802-050

Series 802 AquaMouse™ Hermetic Jam Nut Mount Bulkhead Feed–Thru Receptacle
Series 802 Harsh Environment Shielded Cordsets

Series 802 Harsh Environment Shielded Cordsets

802-019, -022, -032 and -033

802-019, -022, -032 and -033

Series 802 AquaMouse™ Submersible Shielded Overmolded Harsh Environment Cordsets
802-026, -027, -028, and -029

802-026, -027, -028, and -029

Series 802 AquaMouse™ Submersible Shielded Overmolded Harsh Environment Cordsets